Search Results for миг-25
Data Sheet T-Series – TH CANbus
< 25 < 50 < 100 < 250 < 500 < 1000 < 2500 The sensor will be supplied with ordered baud rate, which is changeable by customer Measured value Position/option: Multi-position measurement (2…4 positions) Measurement parameters Resolution 2 µm, 5 µm; velocity step size: See following table For stroke lengths having a
56470 - PCB
XX ± 0.25 KRM 1/4/17 JDM 1/4/17 JDB 1/4/17 5 6 4 7 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN C ADDED NOTE 1 46319 SENSITIVITY
Kaye Validator AVS
Der Kaye Validator AVS (Advanced Validation System) kombiniert präzise Messwerterfassung mit allen GMP-Anforderungen für die Kalibrierung und Rückverfolgbarkeit nach nationalen Standards und erstellt gleichzeitig normenkonforme Berichte und verwaltet die validierten Anlagen sowie die verwendeten Validierungssysteme. Der Validator AVS bietet verbesserte Hardwarefunktionen, ein ...
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
Serie cinque - Serie 38999 | Amphenol Socapex
Introdotta negli anni '60, la serie di connettori MIL-DTL-38999 si è imposta come soluzione militare rivoluzionaria, distinguendosi per i contatti compatti e i modelli di inserti migliorati. Questa innovazione ha superato i già apprezzati connettori MIL-DTL-5015. Nei decenni successivi, i connettori D38999 non solo hanno ottenuto un ampio riconoscimento, ma si sono anche affermati come lo ...
APXBL06B 43-CT5, -AT5 - rfstechnologies.com
dB 22.6 23.4 25.8 Cross Polar Discrimination over Sector dB 11 10.9 9.7 F/B at +/-30deg Total Power dB 22.2 23 23 First Upper Side Lobe Suppression dB 11 12 10.9 Electrical Downtilt Deg 5 Cross Polar Isolation dB 24 Interband Isolation dB 24 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -150 Maximum Effective Power per Port Watt 350
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
Additional Info: Specifications Insertion Loss Frequency (MHz) ABS202H/VF ABS203H/VF ABS203HB/VFB ABS204H/VF ABS208H/VF dB Max 5 - 400 3.5 3.5/7.0 5.5 7.0 10.5
Certificate of Registration SSI Technologies, LLC
CERTIFICATE ISSUE DATE: 25-MAY-2022 CERTIFICATE EXPIRATION DATE: 23-MAY-2025 SSI Technologies, LLC 3200 Palmer Drive Janesville, Wisconsin, 53546, United States Extended Manufacturing Location: SSI Technologies, LLC - C0107712 1309 Plainfield Avenue Janesville, Wisconsin, 53545, United States Remote Location: SSI Technologies, LLC. - Plymouth ...
APXV3LL08B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 0.8m, 2x 1710 ...
ORDERING INFORMATION Order No. Configuration Mounting Hardware Mounting pipe Diameter Shipping Weight APXV3LL08B_43-C-I20 Internal RET(ACU-I20-B2) APM50-B1 50-110mm 16.4 Kg
Cable Seal, Cables from 9-14mm 0.35-0.55" - Stainless
Cable Seal, Cables from 9-14mm 0.35-0.55" - Stainless. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
2X - PCB
XX ± 0.25 KRM 1/31/18 KRM 1/31/18 JJD 1/31/18 2 1 3 4 Z X Y 6 4 2 0 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN B FIXED ORIENTATION OF KEYWAY 47821 ...
Technical features - rfstechnologies.com
F/B at +/-30deg Total Power dB 25 24.6 24.3 24.6 21.9 First Upper Side Lobe Suppression dB 16.9 15.8 16.1 17.7 15.7 Electrical Downtilt Deg 0 to 10 Cross Polar Isolation dB 28 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -150 Maximum Effective Power per Port Watt 250 ELECTRICAL SPECIFICATIONS Impedance ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
• Nonlinearity < 0.25 %FSO • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems Description NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die.
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
NovaSensor P111 Medium Silicon Pressure Sensor Die
• Nonlinearity < 0.25 %FSO • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems Description NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die.
NovaSensor P111 Medium Silicon Pressure Sensor Die
• Nonlinearity < 0.25 %FSO • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems Description NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die.