Search Results for постанова 76
multiple male connector data sheet of 10 pin pro signal | Amphenol ...
Available in 6 Row and 8 Row; 2 x 2.25 mm grid; 76-101 real signals per linear inch; VHDM ® backplane module available in 10 position and 25 position; Modular design allows for single ended (VHDM ®) and differential (VHDM-HSD™) wafers to be placed on the same stainless steel rear organizer (stiffener); Shared components (guides, powers, etc ...
RP-TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
122393RP PDF Customer Drawing (Size: 76 kb) 122393RP STP 3D Model (Size: 531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913:
m1 garand magazine | Amphenol Global Search | Amphenol
3 m16phcs06 m1.6 pan head x 6mm, 96773a625 4 4 mlo-fp-16x2-02 16 pair micro-linkover footprint specification, smt mount ref f b 2x 2.0 4.2 installed height. title: www.ardentconcepts.com weight: dwg. no. rev c proprietary and confidential mlo-s16x2-xxx-s-02 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a--16 pair micro-linkover, smt mount--finish ...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
Visit amphenolpcd.com ion STRAIN RELIEF CLAMP 45°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
Temposonics Linear Position Sensors & Liquid Level Transmitters
We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m. This new magnetostrictive sensor is available with CANopen Safety and J1939-76 outputs for easy integration with a safety compliant control system.
SIGNAL TRANSMISSION ON LONG CABLE LENGTHS SENSORS - PCB
WPL_76_0319 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in the USA: 800 959 4464 Phone: 1 716 684 0001 | Email: info@pcb.com IMI Sensors, a division of PCB Piezotronics, Inc. manufactures industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches that feature rugged
ValProbe® - kayeinstruments.com
ValProbe® - kayeinstruments.com
Amphenol Pcd
(1,76) Colour Code Colour Code A A Stainless Steel Shroud C B B C 0.150 (3,81) 0.150 (3,81) Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Green/Yellow for military specification contacts Material: Copper Alloy
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
1.0-2.3 Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
282118-75 PDF Customer Drawing (Size: 76 kb) 282118-75 STP 3D Model (Size: 266 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish:
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
AMPHENOL PCD SHENZHEN
%PDF-1.7 %âãÏÓ 160 0 obj > endobj xref 160 62 0000000016 00000 n 0000002194 00000 n 0000002370 00000 n 0000002987 00000 n 0000003409 00000 n 0000003446 00000 n 0000003560 00000 n 0000003672 00000 n 0000003921 00000 n 0000004323 00000 n 0000005162 00000 n 0000005918 00000 n 0000006709 00000 n 0000007474 00000 n 0000008230 00000 n 0000008837 00000 n 0000009161 00000 n 0000009260 00000 ...
ca42453-003 | Amphenol Global Search | Amphenol
PLATING: STANDARD FINISH: Gold flash over nickel plate. OPTIONAL FINISHES: 0.000030 [0.76 µ] gold over nickel by adding “-14” suffix onto part number.Example: FC7520D-14 0.000050 inch [1.27µ] gold over nickel by adding “-15” suffix onto part number.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
132116N PDF Customer Drawing (Size: 76 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
optical loss | Amphenol Global Search | Amphenol
Insertion Loss -1 dB at 33 GHz Return Loss -20dB @ 13 GHz DUT Compression 0.20 to 0.25 mm Temperature -40°C to +150°C Life 500,000+ insertions Specifications Pitch 0.4 mm and above Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Return Loss -15dB at 37 GHz @ 1 mm pitch Self-Inductance 0.5 nH Mated Height 0.76 mm and above
Artificial Intelligence Machine Learning | AI / ML | Amphenol
Double Density Cool Edge Cable 0.8mm,76 signal pins,32AWG high speed cable,Parallel VS Parallel,Cable length of 100mm. DETAILS. Mini Cool Edge 0.60mm - ME3005630702111. Mini Cool Edge 0.6mm Orthogonal, Gen 5, 2pcsEDSFF, 1*1, 56pins, 7.805mm offset, With screw, Die Casting Shell.
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
112288 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6521E1-NT3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz