Search Results for постанова 76
NUeVoS ProDUCToS - offers.tpcwire.com
(392 °F) como máximo y de solo -60 °C (-76 °F) como mínimo. Agréguele a este cable flexible una excelente resistencia a sustancias químicas, a la abrasión y a altas temperaturas y la protección de su señal se extenderá a diversos entornos complejos. También están disponibles los productos Chem-Gard™ Micro Quick-Connects
Level Plus L - temposonics.com
2 Level Plus ® Tank Slayer ® Fig. 1: Time-of-flight based magnetostrictive position sensing principle Tank Slayer® The Level Plus® Tank Slayer® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
SIGNAL TRANSMISSION ON LONG CABLE LENGTHS SENSORS - PCB
WPL_76_0319 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in the USA: 800 959 4464 Phone: 1 716 684 0001 | Email: info@pcb.com IMI Sensors, a division of PCB Piezotronics, Inc. manufactures industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches that feature rugged
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
112288 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6521E1-NT3G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
1.0-2.3 Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
282118-75 PDF Customer Drawing (Size: 76 kb) 282118-75 STP 3D Model (Size: 266 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) AT&T 735, AT&T 735A, Belden 735A1: Contact Finish:
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
SK Socket Series Catalog High Speed | Compression Mount
Box packages with tight pitches (down to 0.76 mm lead to lead ). These sockets utilize Ardent’s mechanical design expertise to provide customers with a non-permanent test vehicle. Electrical performance of our Plunge to Board sockets is as good as or better than direct attach and is largely a function of PCB design.
RP-SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 132173RP - Amphenol RF
132173RP PDF Customer Drawing (Size: 76 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: RSMA1112A3-3GT5GP-196AU-50: Body Finish: Gold:
PT SERIES - Amphenol-Air LB
VG 95328 MIL-C-26482, Series 1 LN 29500 BS 9522 N 0001 NFC 93-422 NFL 54-125 Patt. 9522 N 0001 (603) Patt. 9522 F 0017 (105) PTSeries Amphenol PT SERIES
HVSLシリーズ - HVSLS800XX2 - アンフェノールジャパン ...
25 hvslシリーズ - hvsls800xx2 品番: プラグ品番 ・ hvsls800062 x25(25mm² ケーブル対応) ・ hvsls800062 x35(35mm² ケーブル対応)
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Industrial | Markets - Amphenol
Amphenol's ExtremePort™ QSFP DD 112G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface. The cage and connector design provides backward compatibility to QSFP56...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
Visit amphenolpcd.com ion STRAIN RELIEF CLAMP 45°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches (76 mm) Downloads. 135101-R2-XX.XX PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
MIL-DTL-38999 シリーズⅠコネクタ特性表
0.76 1.27 18 砂 塵 MIL-STD-202 試験方法 110 に従って砂塵試験を行った時、カップリング トルクの項目で規定したトルクの 25% 増以下のトルクで嵌合・離脱ができる こと。 ピンコンタクトのコネクタへの保持部より 1.80インチ(45.8mm)後方の部分に
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
What’s the Difference Between 50 Ohm and 75 Ohm Coaxial Cable?
This week’s question comes to us from Dan in Oregon: What is the difference between 50 Ohm and 75 Ohm Coax? Hi Dan, thank you for this excellent question. This topic comes up quite frequently because a vast majority of electronics manufacturers fail to adequately explain the difference between the two types of coax and precisely why their equipment needs one type over the other.