Search Results for постанова 76
Operation Manual R-Series V Profinet 551973 RevA EN - Temposonics
Temposonics® R-Series V EtherNet/IP™ Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety
Model 214B Force ring, 40k lb comp., 18 pC/lb, charge output ...
Size - ID(Hole Diameter) 0.660 in 16.76 mm Size - OD(Sensor) 1.340 in 34 mm Weight 2 oz 57 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified.
All Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
SMPM Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMPM Cable Assemblies designed for radio frequency applications. SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Cable Assemblies| Amphenol RF | Page 8
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
Model 061A10 Mounting adaptor, M10 x 1.0 external thd to 5/16-24 ... - PCB
vn.437± .001 [11.10± .03] x.030 [.76] ® 6 4 4 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REV I SON REV DESCRIPTION DIN E UPDATED NOTES 54569 2 10-32 UNF - 2A ELECTRICAL CONNECTOR
RLKU158-50JFLA - 1-5/8' RADIAFLEX® RLKU Cable, A-series
Capacitance pF/m (pF/ft) 76 (23.2) Inductance, uH/m (uH/ft) µH/m (µH/ft) 0.19 (0.058) DC-resistance inner conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 1.62 (0.49) DC-resistance outer conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 1.47 (0.45) Stop bands MHz 650-750, 1000-1050, 1330-1430, 2025-2100
Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of Unterminated Cable Assemblies designed for radio frequency applications. Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
nfc data transmission board | Amphenol Global Search | Amphenol
Amphenol offers various connector products and technologies to support 112Gb/s data rates for high-speed IO, backplane, and mezzanine applications. ... 76-position “board-as-connector” design with zinc die-cast backshells for superior EMI resistance, minimal insertion loss, and improved cross-talk performance. ... application needs for high ...
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
SK Socket Series Catalog High Speed | Compression Mount
Mated Height 0.76 mm and above Spring ProbeTM 32 Gbps • Low loss connection for optical engines, modulators, transmitters, receivers and other optical devices • Compression mount solderless technology • Ideal for 10G, 100G, 400G+ development Specifications Pitch Down to 0.76 mm Frequency 56 Gbps+ (performance as good as or better than direct
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches (76 mm) Downloads. SMPM Plug to Plug Cable Assembly Datasheet (Size: 192 kb) 095-725-128-XXX PDF Customer Drawing (Size: 234 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 3 inches (76 mm) Downloads. 095-725-121-XXX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
NUeVoS ProDUCToS - offers.tpcwire.com
(392 °F) como máximo y de solo -60 °C (-76 °F) como mínimo. Agréguele a este cable flexible una excelente resistencia a sustancias químicas, a la abrasión y a altas temperaturas y la protección de su señal se extenderá a diversos entornos complejos. También están disponibles los productos Chem-Gard™ Micro Quick-Connects
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 3 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 3 inches (76 mm) Downloads. 095-725-112-XXX PDF Customer Drawing (Size: 231 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMASH series
%PDF-1.4 %âãÏÓ 51 0 obj > endobj xref 51 118 0000000016 00000 n 0000003144 00000 n 0000003243 00000 n 0000004026 00000 n 0000004155 00000 n 0000004628 00000 n 0000005239 00000 n 0000005264 00000 n 0000005427 00000 n 0000005476 00000 n 0000005589 00000 n 0000005700 00000 n 0000006140 00000 n 0000006698 00000 n 0000006945 00000 n 0000007564 00000 n 0000007817 00000 n 0000008986 00000 n ...
ValProbe® - kayeinstruments.com
ValProbe® - kayeinstruments.com
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH SENSITIVITY MICROPHONES Installation and Operating Manual For assistance with the operation of this product,
www.pctel.com
We would like to show you a description here but the site won’t allow us.