Search Results for постанова 76
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Cable Assemblies| Amphenol RF | Page 7
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model 062A05 Pipe thread adaptor, 1/8-27 NPT, 316L SS (for Series ... - PCB
Model 062A05 Pipe thread adaptor, 1/8-27 NPT, 316L SS (for Series 111, 112 & 113) Installation and Operating Manual For assistance with the operation of this product,
Model 062A01 Pipe thread adaptor, 1/8-27 NPT w/ 5/16-24 internal ... - PCB
Model 062A01 Pipe thread adaptor, 1/8-27 NPT w/ 5/16-24 internal thd (for Series 111, 112 Installation and Operating Manual For assistance with the operation of this product,
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Frequencia: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
SMP Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
M28840
amphenolpcd.com M28840@amphenolpcd.com (978) 624-3400 1 Amphenol Pcd M28840 Amphenol PCD now offering a complete line of M28840 Circular Connectors according to MIL-DTL-28840.
High-Voltage Composite Wire - アンフェノールジャパン株式会社
(8.76) 0.193 (0.633) 0.376 (9.55) 0.386 (9.80) 234 (350) hvw-260-1n-flx 1 2109 x 34 0.370 (9.40) 0.400 (10.16) 0.163 (0.535) 0.431 (10.9) 0.446 (11.3) 303 (452) hvw-260-1/0n-flx 1/0 2660 x 34 0.435 (11.0) 0.465 (11.8) 0.133 (0.436) 0.489 (12.4) 0.504 (12.8) 374 (558) hvw-260-2/0n-flx 2/0 3325 x 34 0.485 (12.3) 0.515 (13.1) 0.102 (0.335) 0.543 ...
High-Voltage Extruded Wires High-Voltage Series
Wire & Cable Part of our high-voltage series, our high-voltage extruded wires are capable of 1,000-volt performance while maintaining excellent
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm) Downloads. 135101-R1-XX.XX PDF Customer Drawing (Size: 141 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
SK Socket Series Catalog High Speed | Compression Mount
Mated Height 0.76 mm and above Spring ProbeTM 32 Gbps • Low loss connection for optical engines, modulators, transmitters, receivers and other optical devices • Compression mount solderless technology • Ideal for 10G, 100G, 400G+ development Specifications Pitch Down to 0.76 mm Frequency 56 Gbps+ (performance as good as or better than direct
MMCX Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm
262122 PDF Customer Drawing (Size: 76 kb) 262122 STP 3D Model (Size: 1173 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MMCX6411A1-001-3GT30G-50: Body Finish: Gold: Body Material: Brass:
Level Plus - Temposonics
2 Level Plus ® LevelLimit ® Fig. 1: Time-of-flight based magnetostrictive position sensing principle LevelLimit® The Level Plus® LevelLimit liquid level transmitter satisfies the demand for an accurate and robust liquid level transmitter with integral HI level overfill protection.
NUeVoS ProDUCToS - offers.tpcwire.com
(392 °F) como máximo y de solo -60 °C (-76 °F) como mínimo. Agréguele a este cable flexible una excelente resistencia a sustancias químicas, a la abrasión y a altas temperaturas y la protección de su señal se extenderá a diversos entornos complejos. También están disponibles los productos Chem-Gard™ Micro Quick-Connects
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.