Search Results for рм-4-r3
GPS Antennas GPS 4/... - AMPHENOL PROCOM
Hereby Amphenol Procom declare that the product type GPS 4/... is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the EU Declaration of Conformity is available at:
STS 3192–9C Cut-Thru Module - charlesindustries.com
R3,432 R4,432 P2 P1 P3 P4 SURGE PROTECT SURGE PROTECT Figure 2. 3192–9C Cut-Thru Module, Block Diagram 4. CIRCUIT DESCRIPTION The transmit and receive paths consist of surge protection and test access jacks. 5. MOUNTING The 3192–9C Cut-Thru Module mounts in any of the Span Termination System (STS) Mounting Shelves, or the
BDO Series Fiber Splice Pedestals (-EG & -EB)
Note: Add a “T” suffix to the end of any part number above to include a 4″x9″ splice tray (Example: BDO 5-EGT). Add a “V” after “E” of part number for vault mount base and hardware. Accessories. 97-FIBR24TRAY. Charles 4"x9" splice tray for 12 or 24 fibers. UMB102A.
4-20 mA Output Vibration Transmitter - PCB
Output Signal: (DC Vibration)4 to 20 mA; Frequency Range: (Acceleration)(-3dB)180 to 600000 cpm; Frequency Range: (Acceleration)(-3dB)3 to 10k Hz; DC Power: 23 to 25 VDC; DC Power: 23 to 25 VDC; $495.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison.
Chirp-ready Pocket/Keel Mount Marine Sensors - Airmar
Airmar Chirp pocket/ keel mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
Model 482C15 | PCB Piezotronics
Model 482C15:Platinum Stock Product; 4-channel, Line-powered, ICP® sensor signal cond., Internal jumper selectable gain x1, x10, x100 . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
Model M059QF010BZ | PCB Piezotronics
Model M059QF010BZ:3-socket molded composite connector for TO accelerometers to Blunt cut cable with 10 meters of 4-conductor, polyurethane jacket . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
132134-10 | Amphenol Global Search | Amphenol
Find various products and specifications related to part number 132134, a SMA PCB connector with 50 ohm impedance and gold plating. See customer outline drawings, RoHS compliance, and product availability. 132134 -10.
NMEA 2000® Micro 4-Way T piece - gemeco.com
The Actisense NMEA 2000® 4 Way Multidrop T Piece is for use where a multiple drop or ‘ports’ are required from the NMEA 2000® backbone to connect other devices. With five female and one male connector, the A2K-4WT can be easily connected to Actisense NMEA 2000® micro cable assemblies, available in various lengths with UL certified cable ...
SMP Cable Assemblies| Amphenol RF | Page 4
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SwitchBlox Nano - amphenol-aerospace.com
The pinout of the voltage input connector is shown in figure 4 below. Voltage Inpur Header pinout ; Connector on board Mating header Crimp used Wire used . 530470410 0510210400 500798000 UL1061, 28AWG . Voltage input cable pinout (red = V+, black = GND) Voltage Output . The bottom left connector is the voltage output terminal. ...
Ethernet Cordsets - TPC Wire
Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets are engineered to withstand abrasion, high-flex, high-heat and chemical environments. View Product Quick-Connex® Trex-Onics® RJ45 and 8 Pin M12 DC Micro Ethernet Cordsets. Quick-Connex® Trex-Onics® RJ45 and 8 Pin M12 DC Micro Ethernet Cordsets are engineered to withstand ...
Temposonics
Ø 4,3 60° 140° 3 7,9 19,5 1,5 33 14 20,5 14,9 8 ± 2 Abstand zum Sensorelement Ø 4,3 4 Löcher Ø 5,3 28 9 50 2 68 9,5 Breite der Montageklammer: 14,6 4 11,5 4,5 8 M5-Gewinde U-Magnet OD33 Artikelnr. 251 416-2 Blockmagnet L Artikelnr. 403 448 Montageklammer Artikelnr. 400 802 T-Nut-Mutter Artikelnr. 401 602 Material: PA-Ferrit-GF20 Gewicht ...
B285M Chirp-ready Thru-hull - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 457 m (1500') Medium frequency: 85 to 135 kHz
172106 | Amphenol Global Search | Amphenol
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
ATHP062S25EL-S1 2 Position EMC Plug with High Voltage Inte - Amphenol Sine
ATHP062S25EL-S2 2 Position EMC Plug with High Voltage Interlock Loop, A Key, 4.8-5.8mm Cable Range. REQUEST A QUOTE. ATHP062S25ELB-S2 2 Position EMC Plug with High Voltage Interlock Loop, B Key, 4.8-5.8mm Cable Range. REQUEST A QUOTE.
PanelMate™ Series | Panel Mounted Receptacles - Amphenol Sine
Also available in a two-piece, sonically-welded, flange design for applications requiring an externally operated connection with 4 pass through holes. All PanelMate™ product lines accept A Series™ components and are comparable with other industry standard mating connectors.
Power Connectors | Wire to Board connectors | WTB | Micro Power
Here are some key features of wire-to-board connectors: Space Optimization. Wire-to-board connectors, such as the Compact Combo Connectors and ComboLock ®, are low-profile wire-to-board connectors designed to optimize space usage on PCBs and within electronic devices.This power and signal wire-to-board connector offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an ...
AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC4 Cable Assemblies designed for radio frequency applications. AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.