Search Results for рм-4-r3
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf0930-6200-xx the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077
REVISION HISTORY PRODUCT DATA DRAWING SEE PDM
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 0912-6313-xxx www.svmicrowave.com title: proprietary the information contained in this drawing
Model 211B
%PDF-1.4 %âãÏÓ 157 0 obj >stream x ì½ ”kß8~ÍØ—’R–Ê E‹´h f´ T–JE¥¢ ’¸'íR“%*e QD²µO+Z„ »T ÙÊ2 3sû}ï ...
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
SwitchModel 686B / – NumberTemplate - PCB
2 5 4 0 3% 1 6% 2 10% D Hysteresis 0 Latching, NormallyOpen 1 Latching, NormallyClosed 2 Non-latching, NormallyOpen 3 Non-latching, NormallyClosed F RelayContact 0 3sec 1 20sec G PowerOnDelay 0 Disabled 1 Enabled H 0 Seconds 1 Minutes I StartupDelay JValue=01to60sec.or 01to30min. 0 x2 1 x4 2 x8 3 Blocked K AlarmThresholdDuring
www.amphenol-sensors.com
gbS²¶Ôù½›Šñê ¹œö³fžå|ë+¼«‚a(AUj¥ÍZv\å‹ “B–û €“EÂÉ oº ¢;*ú¸û…ë•z¥·%W÷¼\¿èè ZÒ‘ÎËS 1&0%‡ïðÎ,§~z>'î ð™bá‰vió "¬– ƒ¡÷RUus( ؘÑ6pÙ‰W áo u…+tE µçýZj ¤ Ð%?ÀÀ'\ pÑÁQ; ÀÆ_ç#$ Qœð ÕɻˤrÔÔRÖ/,n endstream endobj 625 0 obj ...
1900ND09P2X00C - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 12 pin contacts #16 + 25 pin contacts #20 Without polarizer, without contact
AC DC AC DC - TPC Wire
4. Red/Yellow 5. Red/Black 4 POLE 1. Red/Black 2. Red/White 3. Red 4. Green 3 POLE 1. Green 2. Red/Black 3. Red/White AC 18 AWG Dual Key Micro Quick-Connex ™ with Super-Trex® SJOO Cable Quick-Connex™ make replacement of electrical and electronic control devices quick and simple. Plug sets are made with Super-Trex ® SJOO Ultra-Gard ...
00110420204 - Amphenol Air LB
Pin contact #20 Barrel #22 (for junction module)
Industrial Plug 2CMA166732R1000 - Amphenol Australia
Package Gross WeightProduct Net Length 0.4 kilogram 95 millimetre Package Units box 1 piece TECHNICAL Product Main Type TP Number of Poles 4 Clock Position 3Hour Rated Current 32 ampere Rated Voltage 380/440 volt Frequency 50/60 hertz Degree of Protection IP67|IP69 Cable Cross-Section 2.5...6 mm² Housing Material Thermoplastic (PBT) Plug Angle ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing third angle projection date approved revision history rev description size see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/7c938d51-4699-4e89-9971-ac3700dcc310","id":"7c938d51-4699-4e89-9971-ac3700dcc310","productNumber":"010-10550-00 ...
ICP® TO-8 ACCELEROMETER - PCB
Spectral Noise(1 kHz) 0.4 µg/√Hz 3.9 (µm/sec2)/√Hz [5] Physical Size (Lip Diameter x Height) 0.64 in x 0.57 in 16.3 mm x 14.5 mm Weight 0.88 oz 25 gm Mounting Adhesive/Solder Adhesive/Solder Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic
B AT16-15Px-PM11 A1 C- - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at16-15sx-* plugs (x=key way; * = modifications and colors ) 5. all dimensions are for reference use only ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v1/brands/e7b2af24-75de-4db5-9190-ac2a00eef003/categories/2747c536-8c2b-430c-8947-ac1e00d31d28","brandId":"e7b2af24-75de-4db5-9190 ...
SIMM0108SB - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Data Sheet R-Series V RDV EtherNet/IP - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
Assembly Instructions-C9 Amphenol Type N
Step 4 Slide the SOLDER NUT onto cable. Step 5 Insert cable and parts into the MAIN BODY, then screw the SOLDER NUT until it is tight and solder it as shown. Step 1 Step 2 Step 3 Step 4 Step 5 RIGHT ANGLE JACKS FOR SEMI-RIGID CABLE A Amphenol Number A 82-6096-RFX.138 (3.5) 82-6097-RFX.138 (3.5) 82-6162.138 (3.5) 82-6098-RFX.138 (3.5) 82-6099 ...
www.amphenol-sensors.com
gbS²¶Ôù½›Šñê ¹œö³fžå|ë+¼«‚a(AUj¥ÍZv\å‹ “B–û €“EÂÉ oº ¢;*ú¸û…ë•z¥·%W÷¼\¿èè ZÒ‘ÎËS 1&0%‡ïðÎ,§~z>'î ð™bá‰vió "¬– ƒ¡÷RUus( ؘÑ6pÙ‰W áo u…+tE µçýZj ¤ Ð%?ÀÀ'\ pÑÁQ; ÀÆ_ç#$ Qœð ÕɻˤrÔÔRÖ/,n endstream endobj 625 0 obj ...