Search Results for що робити 15 лютого
Thermo-Trex® 600-Plus Silicone Cable - TPC Wire
WIRE & CABLE / HIGH TEMPERATURE CABLES. Thermo-Trex® 600-Plus Silicone Cable. Thermo-Trex 600-Plus cable is designed with a Silicone jacket and FEP insulation and rated at a maximum conductor temperature of 200°C / 392°F.
EBY Electro Screwless Blocks
15 Amps, 300VAC 12-28AWG EB1087-XX-X02 Screwless Blocks EB1087-XX-X02 Centerline 0.138" (3.50mm) 10 Amps, 300VAC 16-24AWG Vertical Alignment. EB3521 Screwless Blocks EB3521 Centerline 0.197" (5.00mm) 11 Amps, 300VAC 12-20AWG Dual Row of Pins, Staggered ...
ST-Kupplung - amphenol-po.de
Typische Dämpfung ≤ 0,2 dB ≤ 0,15 dB ≤ 0,1 dB Gehäusematerial Metall Metall Metall Steckzyklen 500 2.000 2.000 Material Hülse Phosph.-Bronze, geschlitzt ZrO2, geschlitzt ZrO2, geschlitzt Betriebstemperatur -40 °C – +85 °C Lagertemperatur -40 °C – +90 °C Befestigungsart M9x1 Zentral
STS 3192–OW Order-Wire Unit - charlesindustries.com
5 to 15 seconds, then back off-hook. This action will release any connections to the Switch line port, turn on the OW LED, and place a ground on Pin 7 (Order Wire Alarm). This will indicate to local personnel that the a OW call is in process. Local personnel can answer the call by jacking in a 4W Order Wire tel set. This will release the OW
LTE Ready - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 15.9 Cross Polar Ratio Main Direction (0°) dB > 23.5 Sector Edges (±60°) dB > 9.1 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
DigiKey - Amphenol Socapex
As the leading integrated Internet-based distributor, information about and inventory of millions of products from over 650 suppliers is accessible to customers around the globe, with all products shipped from Digi-Key's single, North American location.
6208718v - Amphenol Antenna Solutions
Dimensions (Height x Width x Depth) 2199 x 398 x 178 mm (86.5 x 15.6 x 7.0 in) Weight (excluding mounting accessory) 30 kg (66.1 lbs) Weight with mounting accessory 34 kg (74.9 lbs) Radome Material / Colour Fiber Glass, UV Resistant / Light Grey. Operating Temperature -40˚C to +60˚C. Maximum Wind Speed 200 km/h.
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
307 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an
Telaire T3000 Series CO2 Sensors
15 – 15 VDC ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Range See Ordering Information for calibrated ranges Resolution Minimum 10bit or analog equivalent Accuracy Single Wavelength (0~2,000 ppm as example) • 400-1250 ppm ±30 ppm or 3% of reading,
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Differential and absolute 15, 30, 70, 150, 300 psig / psia Absolute only 1000, 1500, 3000, 5000, 10000, 15000 psig Maximum Pressure 2 x pressure, 5000-10000 psi Maximum Pressure 3 x pressure, 5-3000 psi Environmental Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898214 12/12 19 x 25 15 0,120 1,040 725 898215 12/24 19 x 25 13 0,120 1,278 1158 898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de NEC 2014.
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Quadruplexer - Amphenol Antenna Solutions
Single Unit 390 x 310 x 205 mm 15.4 x 12.2 x 8.1 in Twin Unit 390 x 310 x 265 mm 15.4 x 12.2 x 10.4 in Mounting Options Description Pole / Wall Bracket (included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) Quadruplexer QPX-11x-JJ
Tag Archives: LTE - Amphenol CS
With a speed 1000 times faster than the existing mobile technologies, 5G will redefine smart life, consumer behavior, as well as governments and businesses operations in the years to come.
Discontinued - Temposonics
Magnet slider S (on delivery) U-magnet OD33 (on delivery) Stroke length 25 - 5000 Electronics housing Electronics housing Stable profile design Temposonics® RP offers modular construction, flexible mounting configurations and easy installation. Position measurement is contactless via two versions of
B175H 12 DT XIDT 130-210D KHZ 12METRES NC - airmar-emea.com
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth;
APXVBBL26H 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 15.1 16.9 19.2 Cross Polar Discrimination Over Sector dB 11.3 10.7 10.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.9 23.9 23.3 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 6-Port Panel Antenna
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Model 137B27 Quartz, free-field, ICP® blast pressure pencil ... - PCB
Model 137B27 Quartz, free-field, ICP® blast pressure pencil probe, 500 psi, 10 mV/psi, 4-pin connector, with two outputs for T.O.A Installation and Operating Manual
RG58 50 Ohm Coax Cable for Sale | Cables on Demand | Page 2
RG58 50 Ohm Coaxial Cables at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG58C/U coaxial cable assemblies provide an affordable link for low-power RF applications over short runs. Common uses for RG58 coax include Thin Ethernet, mobile and base antenna installations, amateur radio, and communications ...