Search Results for що робити 15 лютого
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
TVS07RF-15-15S YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
WWW.TPCWIRE.COM 3 Conectores militares moldeados • ®MIL-C-5015 • Especificación NATO VG 95 234 • Rango de temperatura de funcionamiento de -55 ºC a
NUeVoS ProDUCToS - offers.tpcwire.com
• Clasificación IP68• Cumple con RoHS • Temperatura de funcionamiento de hasta 180 ºC • 600 V JUEGO DE CABLE HEMBRA EXTENSIÓN M/H.75" 1.125" 1.5" DIA 1 2 3 3 POLOS 2 3 1 4 4 POLOS 1. Negro 2. Banclo 3. Verde 1. Negro 2. Verde 3. Rojo
Business English Communication Course in February 2023
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
696-900 / 1695-2700 MHz - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical | 0° | 1800 MHz Vertical | 0° | 1900 MHz Vertical | 0° | 2100 MHz Vertical | 0° | 2400 MHz DUAL BAND | 4-PORT | PANEL ANTENNA | XX-POL | 65° / 65° | 8.0 / 8.0 DBI | FIXED TILT. Quoted performance parameters are provided to offer typical, peak or range values only and ...
Thermo-Trex 2000 Cable - Color Code Conductor Number Current ... - TPC Wire
Conductor Number Current Transitioning To 1 1 - ONE Tan 2 2 - TWO Tan w/Red Tracer 3 3 - THREE Tan w/Blue Tracer 4 4 - FOUR Tan w/Green Tracer 5 5 - FIVE Tan w/Black Tracer
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Catalog - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
PCTEL Declares Regular Quarterly Dividend - PCTEL
BLOOMINGDALE, Ill. --(BUSINESS WIRE)--Jul. 22, 2022-- PCTEL, Inc. (Nasdaq: PCTI ), a leading global provider of wireless technology, announced today the declaration of its regular quarterly dividend of $0.055 per share on its common stock. This dividend will be payable on August 15, 2022 to
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
SS60 50/200kHz, 600W, 20° Tilt, Navico BL, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
135101-07-XX.XX NOTES: ECO APPR THIRD ANGLE PROJ. - Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
DATE APPROVED PRODUCT DATA DRAWING - DCN 46856 9/17 FSG - SV Microwave
- dcn 46856 9/17 fsg checked: approved: drawn: fsg 9/26/17 fsg 9/26/17 gpf 9/26/17 rohs compliant passivated per ams-2700 material: stainless steel per ams-5640,
FLANGE MOUNT - amphenolpcd.com
Visit amphenolpcd.com ion FLANGE MOUNT FULL PERIMETER M85049 /94 -10 A SERIES SLASH # DASH # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1 Omit for chemical conversion coat-
Industrial Ultrasonic Transducers - Reliable Solutions for Non ...
Manufactured and factory-tuned in the U.S.A., Airmar’s highly accurate ultrasonic transducers are available in various diameters with and without threads. They operate within a frequency range of 15 kHz to 1 MHz and achieve a sensing range from 5 cm (2") to 60 m (196.85').
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52732 07/23 SEE PDM
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a 2.92mm r/a male to 2.92mm r/a male Ø.047 cable assembly see pdm
Voltage Compensated, Media Isolated, High Pressure Sensors
Input Excitation 10 VDC 15 VDC maximum Insulation Resistance 100M Ω @ 50 VDC Input Impedance (minimum) 4,000 Ω Output Impedance 5,000 Ω ± 20% Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C)
Voltage Compensated, Media Isolated, High Pressure Sensors
Input Excitation 10 VDC 15 VDC maximum Insulation Resistance 100M Ω @ 50 VDC Input Impedance (minimum) 4,000 Ω Output Impedance 5,000 Ω ± 20% Bridge Impedance 5,000 Ω ± 20% Environmental Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C)