Search Results for що робити 15 лютого
LTR-90 Ultra Cool Dry Block Calibrator - kayeinstruments.com
Ultra-cool dry well calibrator designed for portability and ease of operation from -90°C to +140°C.
RAY78-50JFLA - 7/8' RADIAFLEX® RAY Cable, A-series - RFS Technologies
Minimum Distance to Wall mm (in) 80 (3.15) TESTING AND ENVIRONMENTAL Jacket Testing Methods Test methods for fire behaviour of cable : IEC 60754-1/-2 smoke emission: halogen free, non corrosive IEC 61034 low smoke IEC 60332-1 flame retardant IEC 60332-3-24 fire retardant UL1666, ASTM E 662, NES711 and NES713 TEMPERATURE SPECIFICATIONS
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
Metallic rail RoHS Anodization + Cadmium bichromate plating (not ...
Metallic rail Not RoHS Anodization + Cadmium bichromate plating (not conductive) 6 modules
MIL-C-26482 Series 1 - TPC Wire
15 26 6 contacts 16 contacts 36 contacts 61 contacts 10 19 21 11 contacts cord sets & connector assemblies / military connectors mil-c-26482 series 1 (continued) layout by number of contacts 2 contacts 18 contacts 30 contacts 39 contacts layout 8-2 # of contacts 2-#20 layout 14-18 # of contacts 18-#20 layout 12-8 16-8 # of contacts 8-#20 8-#16 ...
Available Connector Configurations - Amphenol Australia
#20 <15 mΩ 2.5mm No cracking, chipping or leaking after 20 test cycles < 5 mΩ Min. Mating Cycles >500 mating cycles per MIL-C-26482 Vibration 10-2000 Hz, level of 20 G’s Test Voltage Rating 1500V or 2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Wire Range 10-28AWG (See datasheets) Housing Body Thermoplastic UL94-VO
C146 E インサート C146 10A016 002 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Portable Cords Trex-Onics Industrial Ethernet CAT6A Cable - TPC Wire
• Input Impedance: 100 Ω ± 15 Ω • DC Resistance: 44.2 Ω/1000 ft • DCR Unbalanced: 2% Max Capacitance Unbalanced: 0.36Pf/ft Max • Delay (Skew): 30 nsec/100 m Max • Velocity of Propagation: 78% Nominal • Temperature Range: - 30ºC to +65ºC • Tensile Strength (Short Term): 22 Lbs Max FLEX TESTED Tested to over 6,000,000
FT-16X2-2.54-1 - Sheet1 - Amphenol Ardent Concepts
4.00 tooling 30.0 tooling 21.1 tooling item no. part number description qty. 1 ft-16x2-2.54-01 16 channel feedthrough 1 x.x = d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1
Amphenol MP-6ARJ45SNNY-007 Category-6a Ethernet Cable (CAT6a FTP ...
Buy 7ft Amphenol MP-6ARJ45SNNY-007 CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Yellow Category-6A (CAT6A) FTP Shielded Network Patch Cables offer "future-proof" network performance; optimally designed for 10-Gigabits per second (10Gbps) speeds at distances up to 100m (330'). We’ve combined our very best 650MHz Fluke DSP bandwidth tested 26 AWG F/UTP (Foil ...
16 & 18 AWG Mini & Micro Retractile Quick-Connects
60813 18/3 3 Pole DC Micro Male/Female 4 3 15 12 60851 18/4 4 Pole DC Micro Male/Female 4 1 5 12 60853 18/4 4 Pole DC Micro Male/Female 4 3 15 12 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) APPLICATIONS • Pendants • Portable Tools • Packaging Equipment
NovaSensor NPH Series - amphenol-sensors.com
Pressure Range 0 to 15 psi (0 to 1 bar) 0 to 100 kPa 0 to 30 psi (0 to 2 bar) 0 to 200 kPa 0 to 100 psi (0 to 7 bar) 0 to 700 kPa Maximum Pressure 4x rated pressure (8) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 108 Ω @ 50 VDC Input Impedance 4000 Ω ±20% Output Impedance 5000 ...
B75 Medium Chirp, 600W, 12° Tilt, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B164 50/200kHz, 1kW, 0° Tilt, Raymarine A, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
main | B60 50/200kHz, 600W, 12° Tilt, Raymarine FISO, DO
B60 50/200kHz, 600W, 12° Tilt, Raymarine FISO, DO
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a
B175 High Wide Chirp, 1kW, 12° Tilt, Humminbird 21, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; High frequency: 150 to 250 kHz; Constant 25° beamwidth; Maximum depth of 152 m (500')
Model 010S10 4-conductor, shielded, FEP cable, 10-ft, 1/4-28 4-socket ...
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 SHEET SCHEMATIC DIAGRAM Z-COMMON/SHELL Z-SIGNAL/POWER Y-SIGNAL/POWER Y-COMMON/SHELL X-SIGNAL/POWER X-COMMON/SHELL SHELL GND X Y Z A 7 2 7 8 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
00176501799 - Amphenol Air LB
1765 series is derived from the 1750 series. They consistes of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.
Receptacle Standard 4 Modules Composite Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p