Search Results for що робити 15 лютого
メタリックバックシェル - アクセサリ|Amphenol Socapex
Amphenol Socapexは、M85049シリーズや独自のシリーズを含む、同社のすべてのコネクタシリーズ向けに幅広いバックシェルを提供しています。これらのバックシェルは、機械的保持、EMIシールド、またはシーリング性能を提供し、ケーブル終端の信頼性と性能を高めます。
C:Users orceDesktopNew folder (7)C-MA7CAP1200-Sx REV A1
11.0~15.0 mm ma7cap1200-s2 ma7cap1200-s3 7.5~11.0 mm notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated 2. specifications: 2.1 current rating: 10 amps 2.2 voltage rating: 160 v ac/dc 2.3 operating temperature: -20 ...
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
TRDU Battery Leakage Detection Sensor - SGX Sensortech
Weight < 15 g Power supply operating range 9 to 18V Power consumption <50 mA, 12V <100uA in sleep mode Output signal CAN 500kbps High Speed H2 Concentration range Minimum 10 vol.% in air Note: Inflammability level >4% Accuracy H2 vol.% in air ≤4% : ± 0.4 vol.% H2 H2 vol.% in air ≥4% : ± 10% CO detection Pollution level from 0 to 10
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
X X' 15' DECIMAL: .X .030.XX .010.XXX .005 SMPS MALE 2-PORT EDGE LAUNCH NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: 3811-60049-60050.PDD.SLDDRW Created Date: 10/5/2017 10:49:48 AM ...
e n o l Au h st m p r HS a A R p l i a n t lia A o m C ... - Amphenol Sine
15' milimetres 55010600000112 r ef toc mp n s mh 05-03-10 3:1 1/4" stereo see table dual jack custome rd awing a3 55010600-000-1 refer to components 1 2 m.h p.m 20-04-16 2 0 -4 16 0.5 0.2 0.1 9 6 1 12 11 10 7 3 2 5 13 4 8 r e a r p a n e l e t 12 9 8 7 11 6 4 1 5 2 3 r 10 top s t s r botom revision history rev description date by chg/no
PS1-VOC-2000 Datasheet - SGX Sensortech
Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 2000ppm ZeroCurrent ± 100 nA MaximumOverload 5000 ppm ResponseTime T50 < 10s, T90 < 30s Repeatability 1% LowerDetectableLimit(LDL) ≤ 4 ppm LinearRange 2000 ppm Resolution(16BitADC) 0.1ppm Performance OperatingHumidityRange 15-95% RH PressureRange 800 to 1200 hPA StorageTemperature 0 to20℃
NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER BACKSH
Viit amphenolpcd.com for more information NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS Straight Connector Group J M27599 M85049 144 S 16 W 08 -6 SERIES SLASH # LOCK SHELL SIZE FINISH ENTRY SIZE
21-33387-71 (PIN) 21-33388-71 (SOCKET) - Amphenol Aerospace
rear insulator slots cable braid inner contacts inner contact retention shoulder rear insulator inner contacts inner wires inner contact wire inspection hole
IMAGED / Feb . 16 2007, 01:58 PM - amphenol-aerospace.com
IMAGED / Feb . 16 2007, 01:58 PM . Title \cronusplot_pdfin21-33686-5.ps Created Date: 2/15/2007 1:07:44 PM
ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
0.63 15.88 0.75 19.05 1.53 38.86 1.38 35.05 1.40 35.56 A 2.53 64.26 B 3.53 89.66 C 4.53 115.06 AELL. Contact backshellsamhenolcd.com ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV AELL TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size Cable Range A Ø Max. B Max. X Max. Y Max.
UNLESS OTHERWISE SPECIFIED Amphenol
15' milimetres t.n 29/08/16 1:1 female panel mount hpt-3-fdw hp series a4 without divider 55011094-000-4 refer components 4 4 p.m p.m 29/08/16 29/08/16 0.5 0.1 0.05 rev 2
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 56083 01/25
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a 10 pos rf & fiber optic, for Ø.047 cable see pdm
NovaSensor Filtration Air Restriction Sensor - amphenol-sensors.com
ESD Rating Contact: 8 kV; Air: 15 kV EMC Compliance RE (150 kHz - 3.2 GHz) CI (30 Hz - 50 kHz) BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) Connector Pin Out and Port Thread Performance Accuracy +/- 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C 0°C to 60°C for 5”H 2 O Proof Pressure 2X Full Pressure
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[318B46EC5D58C89AAF5956A79E743A53>]/Index[10 59]/Info 9 0 R/Length 144/Prev 243192/Root 11 0 R ...
C:UsersROrmanDesktop$ drawingsC-04410310004 REV A1 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
stw 07/28/15 stw 07/28/15 fed 02/15/12 rohs compliant.3127.92 hex.625515.89 2x .250 across flats product data drawing material: body, sleeve, clamp nut & coupling nut: stainless steel per ams 5640, alloy no. uns s30300, type 1, or astm a582, type 303, condition a. lock ring, contact
SIZE TYPE B C- - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
7.5~11.0 mm - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights