Search Results for що робити 15 лютого
RELEASED DRAWING JUN-20-2014 BEN TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 1:1 see notes see notes n/a sma female to smpm female for .085 cable assembly
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45575 02/21
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 5.5:1 see notes see notes n/a 2.4mm female to smp male 2 hole flange adapter see pdm. title: 1116-6093-6094.pdd author: dtl created date:
C:UsersjheadDesktopC030 questions - ChrisC-AHDP04-18-06PN-WTA-A2 - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Battery Thermal Runaway Detection TRDU-5 - SGX Sensortech
Weight < 15 g Power supply operating range 9 to 15V Power consumption <80 mA at 12V Output signal LIN 2.1 / 19’200 Bds H2 detection Minimum 10 vol.% in air (Inflammability level >4%) ± 0.4 vol.% in air H2 ≤4% ± 10% in air H2 ≥4% At 23 °C CO detection Pollution level 0 to 10 (venting phase reach the level 10) NH3 detection
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
75シリーズ - アンフェノールジャパン株式会社
29 75シリーズ 圧着コンタクトと適用工具 radsok®のご紹介 radsok®(ラドソック)は、双曲線形状の格子に多くの接触点を発生させて大電流を流す ことが出来るソケットコンタクトの技術です。接触面積を増大させながら、嵌合するピン全
138 Max - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
$PSKHQRO - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 . ; $ 5(/($6( -81 -$+ 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),('
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
Provides space savings inside the box or on the panel; Provides direct and indirect weight savings; 30% lighter than standard 38999/24 (w/o stand-offs)
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a str. f. 2.4mm pcb surface mount connector see pdm
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Cavity ...
2 pl dec ±0.15 quantity signatures fractions 1/64 angles 1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
DIGITAL VIDEO INTERFACE - Amphenol Aerospace
15 Blue Transmit Disable 16 Green Transmit Disable 17-32 No Connect 33 Input 3.3VDC Power Power Supply 34 3.3VDC Return 35 Input 3.3VDC Power 36 3.3VDC Return 37 Input 3.3VDC Power 38 3.3VDC Return 39 Input 3.3VDC Power 40 3.3VDC Return CTF-QUAD Fiber Transmit Red Laser Interface Fiber Transmit Red Differential Copper Receive Red Fiber Transmit ...
CarbonMonoxide sensor Datasheet - SGX Sensortech
OperatingHumidityRange 15-95% RH PressureRange 800 to 1200 hPA StorageTemperature 0 to20℃ TemperatureRange -40°C to+55°C EnvironmentalDetails OperatingPrinciple Amperometric, 3-electrode RecommendedLoadResistor 100 Ω BiasVoltage 0 mV WarmUpTime < 60 s Operation Long-TermDrift < 1 %/month ZeroDriftinCleanAir < 2 ppm StorageLife 12months
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 7:1 see notes see notes n/a 2.9mm str. f connector for standard flextra cable see pdm. title: 1521-80001.pdd created date:
- Contact Size 12 Options - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
see sheet 1 checked: approved: drawn: see sheet 1 rohs compliant.085±.002 2.16±0.05 4x .030 min 0.76 min trace center point recommended pcb mechanical footprint
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female