Search Results for що робити 15 лютого
HDAS Series - amphenol-aerospace.com
Sinusoidal vibrations (20 to 2000 Hz) micro discontinuity 2ns 15 g Random vibrations (600 to 700 Hz) micro discontinuity 2ns 2.682 g² / Hz Shocks micro discontinuity 2ns 100 g Recommanded tightening torques - nuts for Ø 2.5mm screws, brass (m.N) - nuts for Ø 1.6mm screws, brass (m.N) 0.25 0.15 ENVIRONMENTAL CHARACTERISTICS Thermal shocks ...
PS SERIES PSD28V16CBPC-X - Amphenol Socapex
1 30 9 15 2 30 10 15 3 15 11 7.5 4 30 12 15 5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30 Output Rating Table for PSD28V16CBPC -1: TBD * Additional standard configurations available. Contact factory for more details. * All of our products can be configured to comply with EU REACH regulations.
USB Type-C connection system for harsh environment
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
APC series product installation - Amphenol Industrial Operations
30.18±0.15 13.49±0.10 13.49±0.10 13.49±0.10 13.49±0.10 FRONT MOUNTING PANEL RECOMMENED PANEL REAR MOUNTING CUT OUT DIMENSIONS PANEL THICKNESS: 3.175mm MAX. Mini APC series product installation AI-18 Revision Date Position Description Owner A 2022/11/14 N/A Initial release Andy Zhang
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Miniature Managed 12 Port Gigabit Ethernet Switch - Amphenol Socapex
MILTECH™-912 . Miniature Managed 12 Port Gigabit : Ethernet Switch . User Guide . June 2014 . Version: 1.00
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageLayout/SinglePage/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R ...
TITLE: DWG NO: REV: SH: OF: CONTACT REMOVAL TOOL, SIZE 12, ORANGE, 12 ...
AT11-337-1205 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
MIL-C-38999 シリーズⅠ,Ⅱ,Ⅲ ( JT-R , LJT-R , TV-R ) コネクタ用同軸コンタクト 結線方法説明書
Title: MIL-C-38999 シリーズⅠ,Ⅱ,Ⅲ ( JT-R , LJT-R , TV-R ) コネクタ用同軸コンタクト 結線方法説明書 Created Date: 8/23/2002 10:22:56 AM
INSULATION INSERT:PA66,UL94 V0 2.1 CURRENT RATING: SIGNAL: 10 AMPS 2.2 ...
drack sep.15,2015 none c-sep.15,2015 drack tommy 24.9 item part number cable od range 1 2 3 mb7ckn0900-s1 mb7ckn0900-s2 mb7ckn0900-s3 7.5~11.0 mm 11.0~14.5 mm 14.5~17.0 mm Ø27.5 69.1 ref. mb7ckn0900-sx xxxx notes: unless otherwise specified 1. material: insulation insert:pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2 ...
Microsoft Word - PS_AN1_MediaNugget_P31_Product_Overview_04
15 PSI to 5,000 PSI and are well suited for a variety of low-cost OEM applications especially instrumentation and test & measurement. Product Features Pressure Ranges: 15 PSI to5,000 PSI Temperature Range:-40°C to 105°C Compa ct, Robust P ack ge: All laser-welded stainless
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52689 07/23 SEE PDM
a dcn 52689 07/23 approved: checked: drawn: see pdm see pdm mal 06/16/16 l±.125 material: smp female connector: 1222-4004 2.92mm male connector: sf1511-60069
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
Title: C:UsersjheadDesktopC030 questions - ChrisC-AHDM06-18-06SN-C030_REV_A2.dwg Author: JHead Created Date: 4/8/2020 1:56:01 PM
COAXIAL CABLE ASSEMBLIES PRODUCTS & CAPABILITIES
f-15 f-16 f-18 f-22 f-111 f-117 gripen harrier jsf l-159 lamps lockheed l-1011 lynx mcdonnell dc-8 mcdonnell dc-9 mcdonnell dc-10 mcdonnell md-10 mcdonnell md-11 mcdonnell md-80 mcdonnell md-81 mcdonnell md-82 mcdonnell md-83 mcdonnell md-87 mcdonnell md-88 mh-47 mh-60 mirage 2000-5 nimrod mr4a oh-x ov-10 ov-1d p-3c pilatus pc-12 ppg-7 s-3 ...
Dayanıklı Ethernet, USB ve Ekran konektörleri - Amphenol Socapex
Amphenol Socapex HDMI FTV konektörü, zorlu ortamlarda kullanılmak üzere tasarlanmış sağlam bir HDMI bağlantı sistemidir. Zorlu koşullarda bile güvenli ve güvenilir bağlantılar sağlayan bir ayrılma önleyici cihaza sahip üç başlangıçlı bir dişli bağlantı mekanizmasına (MIL-DTL-38999 seri III tipi) sahiptir. Bu konnektör, savaş alanı iletişimi, topraklanmış ...