Search Results for ى-ع77-ححححح ى
UG-349A/U N-Type Jack to BNC Plug Adapter 50 Ohm Straight
031-217 PDF Customer Drawing (Size: 77 kb) 031-217 STP 3D Model (Size: 553 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Plug to N-Type Jack: Adapter Type: Between-Series: Alias: UG-349A/U: Body Finish: Nickel: Body Material: Brass: Contact Finish:
SAS Cables • SATA Cables for Sale | Cables on Demand
SAS Cables / SATA Cables Direct from Amphenol [CablesOnDemand.com] -- Amphenol Cables on Demand meets all of your internal and external SAS/SATA cable requirements with our comprehensive selection of Serial Attached SCSI (SAS) cables and Serial ATA (SATA) cables. Amphenol SAS cables and SATA cables are designed with the future in mind; supporting data rates of up to 12.0 Gbps per lane (48.0 ...
1197117 | Amphenol Global Search | Amphenol
Zoom CEMM THOME SK, spol s.r.o Budovatelska 38 08001 Presov Telephone: +421 51 77 33 561 FAX: +421 51 75 60 613 E-mail: salessk@cemmthome.com E-mail: purchasesk@cemmthome.com E-mail: personelsk@cemmthome.com
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 2 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet 5 3 1 esemen cce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Piezovelocity transducer - wilcoxon.com
Wilcoxon Sensing Technologies o i Fic A An Amno omn Note: Due to continuous process improvement, specifications are subject to change without notice.
L77DE09SOL2 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L77DE09SOL2
U77A111L2081 - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A111L2081
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
SPECIFICATIONS FOR CRIMPING STAMPED AND FORMED CONTACTS - Amphenol RF
c30 r0.34 r0.91 0.77 0.56 c01 r0.27 r0.97 0.66 0.39 14. suggested crimp die dimensions: *** table 14.1 *** recommended dimensions for crimp tooling are only for reference only and should be used as a starting point for tooling development and validation. crimp dimensions, configuration, shape and performance must conform to recommended
L77HDA26SD1CH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Right Angle PCB Thru Hole, FP=8.89mm (0.35μin), 26 Socket, Flash Gold, 4-40 Front Screwlock, Ground Tab, With Boardlock
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
Band Pass Filters BPF 3/4 - AMPHENOL PROCOM
160 x 77 x 33 mm / 6.30 x 3.03 x 1.30 in. Weight: Approx. 0.5 kg / 1.10 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Ordering Designations. Model Product No. BPF 3/4-N(f) 200000858: Add to quote: Related products. Band Reject Filters.
Pass/Reject Filters BPBR 70/3 / BRBP 70/3 - AMPHENOL PROCOM
Ordering information. If pass and reject frequencies are stated when ordering, the filters are delivered factory-adjusted. Ordering example: BRBP 70/3, LOW: 443.7 MHz, HIGH: 450.3 MHz.
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
252102-75 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
L77HDC62SD1CH4R | Amphenol Global Search | Amphenol
CRATE provides an out-of-the-box solution to meet the most stringent transmission and reception requirements. By utilizing the third-generation Xilinx Radio Frequency System on Chip (RFSoC), CRATE employs 16 ADCs capable of sampling rates up to 5 Gsps and 16 DACs capable of sampling rates up to 10 Gsps to concurrently transmit and capture ...
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
M83723/77 & 78 straight plug, RFI grounding MIL-DTL-83723, SERIES III CONNECTORS WITH BAYONET COUPLING MIL-DTL-83723, SERIES III CONNECTORS WITH THREADED COUPLING M83723/86 & 87 straight plug M83723/91 & 92 straight plug, RFI grounding M83723/82 & 83 established limits wall mounting receptacle M83723/84 & 85 jam nut receptacle M83723/95 &
Amphenol CO-058NTYPEMM-003 Type N Male to Type N Male (RG58) 50 Ohm ...
Buy 3 ft Amphenol CO-058NTYPEMM-003 Cables Factory-Direct: RG58 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated Type N Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
9-2437-25 | Amphenol Global Search | Amphenol
9-2437-25 | Amphenol Global Search | Amphenol Search Results for 9-2437-25 BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm Alias: B1121A1-014-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292 ... 25 50 100 250 500 The sensor will be supplied with ...