Search Results for ى-ع77-ححححح ى
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 132182 - Amphenol RF
132182 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132182 stp 3D model (Size: 338 kb ) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Piezovelocity transducer - wilcoxon.com
Wilcoxon Sensing Technologies o i Fic A An Amno omn Note: Due to continuous process improvement, specifications are subject to change without notice.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 2 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet 5 3 1 esemen cce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Active Incar Sensor - amphenol-sensors.com
• R @ 77°F (25°C) = 2.795 ±2.50% • R @ 95°F (35°C) = 1.805 ±2.86% Thermal Time Constant Maximum 10 seconds Operating Temperature Range-40°F to 190°F (-40°C to 88°C) Noise Maximum 35 dB (50 to 20 KHz) Block Diagram Active Incar Sensor Vehicle HVAC System Temperature Signal Power. tempera
Yagi Antennas 7043155 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Dual band indoor ceiling mount antenna, 790-2700MHz
Weight Approx. 0.35 kg / 0.77 lb. Mounting Screws supplied (3 holes in the base) for ceiling mounting ORDERING Model Product No. Frequency Dual band indoor ceiling mount antenna, 790-2700MHz 5052300 790 - 2700 MHz 5052300 Page: 1 of 2 Last edited: 2024/05/02. RADIATION PATTERNS H-Plane RADIATION PATTERNS
L77SDC37SA4CH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=8.08mm (0.318in), Row Pitch 2.84mm, 37 Socket, Flash Gold, Bright Tin Shell, 4-40 Front Screwlock, Ground Tab with Boardlock
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
L77HDA26S | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 26 Socket, Flash Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
L77HDA26SD1CH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Right Angle PCB Thru Hole, FP=8.89mm (0.35μin), 26 Socket, Flash Gold, 4-40 Front Screwlock, Ground Tab, With Boardlock
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
M83723/77 & 78 straight plug, RFI grounding MIL-DTL-83723, SERIES III CONNECTORS WITH BAYONET COUPLING MIL-DTL-83723, SERIES III CONNECTORS WITH THREADED COUPLING M83723/86 & 87 straight plug M83723/91 & 92 straight plug, RFI grounding M83723/82 & 83 established limits wall mounting receptacle M83723/84 & 85 jam nut receptacle M83723/95 &
Series 3 Connector - Amphenol In
Series 3 Connector Subminiature Cylindrical Connectors MIL-DTL-38999, Series III AC38907 0317
N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
172116 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden 8242, Belden 8268: Contact Finish:
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
L77SDAH15SOL2RM5 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, 15 Socket, Flash Gold, Bright Tin Shell, 4-40 Threaded Standoff 6.0mm (0.236in), With Boardlock 4.2mm (0.165in)
L77SDC37S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 37 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole
Data Sheet R-Series RH PROFIBUS - Temposonics
Tempsonics® RH PROFIBUS Data Sheet I 2 I 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
L77SDB25S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 25 Position Receptacle, Flash Gold, Bright Tin Shell, 3.05mm (.120in) Clear Hole