Search Results for ค่า ohm thermistor ที่ อุณหภูมิ-25°
Xpol | 65° Az | 16.5 dBi | 0-10° | 1910 x 253 x 147 mm Single band ...
Input Impedance 50 ohms ... Front-to-Back Ratio > 25 dB Maximum Power (Per Port) 200 W Intermodulation 3rd Order for 2x20W Carriers < -110 dBm Electrical Downtilt Control Manual Electrical Tilt (MET) Control A coloured knob at the end of the tilt indicator allows change of the tilt without need of a tool. The knob colour
Kaye ValProbe Temperature Logger
±0.25°C from -45°C to 0°C. ±0.1°C from 0°C to 140°C. ±0.2°C from 140°C to 250°C. ±0.5°C from 250°C to 360°C. Documenti. Inglese. Kaye Upgrade ValProbe to ValProbe RT Cut Sheet - English. Kaye ValProbe Brochure - English. Video. Videos you might like. Passa-sonde Kaye. Validator AVS.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
a. impedance: 75 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, 95-850-201-xxx, and date code" interface per cecc 20 230 series: 1.0/2.3 plug interface per mil-std-348 series: bnc plug customer outline drawing all other sheets are for internal use only
AMC Right Angle Plug to SMA Straight Plug 1.13 mm cable 50 Ohm 250 mm
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-178 50 Ohm 150 mm 095-902-568-150 AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 150 mm 336313-14-0150 AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm 100 mm 336303-13-0100
EXA Thermometrics India -Company
Exa Thermometrics leads the way in the manufacture of high quality thermistors for advanced temperature sensing. Starting from ultra high purity transition metal-oxides, further refined into nano particle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RT curve requirements.
GNSS Combination Antennas ProEdge - amphenolprocom.com
> 25 dB, 0 - 1525 MHz > 25 dB, 1640 - 3000 MHz: P1dB (GNSS LNA) > 6 dBm: VSWR (output) (GNSS LNA) 2.0:1: Supply Voltage (GNSS LNA) 3 - 15 V DC: Current Consumption (GNSS LNA) 20 mA: Environmental; Operating temperature range-50 °C to +75 °C: Ingress Protection: IP69 : Impact Protection: IK10 : Note
Model HTTO640B31 High Temperature 4-20 mA Output Velocity Sensor ... - PCB
S E N S O R S Introduction A N D The Mod I N S T R U M E N T A T I O N F O R M A C H I N E C O N D I T I O N M O N I T O R I N G el HT 640/641/645/646 B Series High Temperatu re 4-20mA Senso s combine the capabilities of a
GS-12-240 Rev E - Amphenol CS
Push socket on the axis with 4.9N minimum force at a speed of 25 min / minute while holding insulator rigid. PDM: Rev:E Released .STATUS: Printed: Nov 27, 2010. NUMBER GS-12-240 TYPE Product Specification TITLE PAGE REVISION 5 of 7 E AUTHORIZED BY DATE 50P CF HEADER & RECEPTACLE CONNECTOR ...
FEATURED CAPABILITY - tpcwire.com
Molded & Mechanical Military Connector Assemblies (MIL-C-5015) Featured Layouts • MIL-C-5015 • VG 95 234 NATO Specification • Operating Temperature Range -55°C to 125°C
716M-SCF12-D01 - 7-16 DIN Male - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
ICP® PRESSURE SENSOR - pcb.com
Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Electrical Isolation 108 Ohm 108 Ohm Physical Sensing Geometry Compression Compression ... Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40730 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684 ...
Datenblatt E-Serie ER IO-Link - temposonics.com
I 3 I Temposonics® Serie ER I-ink Datenblatt TECHNISCHE DATEN 1/ Wählbar über IO-Link Master 2/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können. Ausgang Schnittstelle Digital Übertragungsprotokoll IO-Link V1.1 Datenformat Standard-Einzelpostionsmessung: 32 bit vorzeichenbehaftet (Position in μm)
New and improved, ultra-durable cable assembly from Wilcoxon Research
• Standard lengths of 10, 16, 25, 32, 40, 50, 64, 75, 90, and 112 feet • Build-to-order lengths available A stainless steel braided jacket protects the cable in even the harshest environments: Machine tool applications Metal shavings are present Cable exposed to sharp objects Highly abrasive environments
00326150159 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
4.3-10 Plug to 4.3-10 Jack Adapter 50 Ohm Right Angle
4.3-10 Jack to 4.3-10 Jack Adapter 50 Ohm Straight Bulkhead AD-4310J4310J-2 4.3-10 Plug to 4.3-10 Plug Adapter 50 Ohm Straight AD-4310P4310P-1 4.3-10 Plug to 4.3-10 Jack Adapter 50 Ohm Straight AD-4310P4310J-1
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets: RET 11.7 kg 25.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches (610 mm) SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches | 135101-07-24.00 JavaScript seems to be disabled in your browser.
circular connector | Amphenol Global Search | Amphenol
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 15 Meter Z ...
Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.