Search Results for ∅3.2
HVC3P63FSXXX Assembly Manual - amphenol-sine.com
3.2 Cable Stripping Stripping the cable according to figure 2 & table 3. Figure 2 Length (mm)* a 20.0±0.50 b 5.5±0.20 c 6.0±0.50 Table 3 *Stripping dimensions just for reference, it can be adjusted slightly according to actual situation. 3.3 Ferrule Crimping Crimp the ferrule according to table 4, figure 3&4.
Automotive USB Solution - Mini HSBridge+ - Amphenol CS
MINI SIZE, 0.5MM PITCH, USB 3.2 GEN 1/GEN 2. Mini HSBridge+ connector comes with a standard USB Type C interface & smaller size. The connector has a header compliant with USCAR-30 and is performance tested according to USCAR-2.
USB 3.2 CONN GEN2 (Type A, B, Micro) - Amphenol
USB 3.2 GEN2, Type A, Upright Reverse, 9 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 3.1mm, Blue High Temperature Housing, Tray Packaging
M3593 Series - amphenol-aerospace.com
M3593 2.0KW/2.5KVA, 3-Phase-In, 1- Phase Out UPS for Shipboard Application Rugged, 19” Rackmount, high performance On-Line UPS, designed for Naval Shipboard and tough industrial applications.
gtc-e-series-catalog-amphenol-industrial
GTC-E series is developed from Amphenol GT Series Reversed Bayonet Coupling Connectors. GTC-E series inherits most of the key features from GT series, which makes it fit for harsh environment. GTC-E series uses UL94-V0 hard plastic insert and removable contact. This new structure highly simplifies installation process and saves labor time.
Amphe-HST
HST A-2(3X) 1.5/0.5 (00) A-2(3X) 1.5MM H/S TUBE 3:1 BK N/A HST A-2(3X) 2.4/0.8 (00) A-2(3X) 2.4MM H/S TUBE 3:1 BK N/A HST A-2(3X) 3.2/1.0 (00) A-2(3X) 3.2MM H/S TUBE 3:1 BK VERSAFIT-3X-1/8-0 Thin Wall Tubing (Colors are available, please refer to Master File) Amphenol Part number Description Raychem Cross Reference
AW3S | Amphenol Global Search | Amphenol
Extended Strain Relief Series. Available in 2, 3, 4, 6, 8, 12 and 18 position. Amphenol Sine Systems’ AT SeriesTM SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal ...
CABLE ASSEMBLY WORK INSTRUCTION ePower-lite 5.7mm 3-Port Connector
Step 5: Install the Rear Cover (Part 6) and the Rear Grommet (Part 5) in sequence. Step 6: Mount the Rear Cover (Part 3). Step 7: Crimping the rear shield outside ring. Notes: The recommended crimp sizes are only for reference.
Ring Terminal Temperature Sensor - amphenol-sensors.com
Resistane tolerance ±1, ±2, ±5 % Beta 25/85 3977 or 4252 K Dissapation constant 1.5 mW/K Time response 7 Sec. Dielctirc withsatand between wires and lug 1,000 VDC Amphenol Advanced Sensors . RTS Series Ring Terminal Temperature Sensors Mechanical Dimensions D1 L1 L2 D3 T L3 D2 Image M3 3.2 See ...
USB 3.1 Gen 2 - GSB4X Series - Amphenol CS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s. § Insertion Force: 35N (3.57 Kgf) max. §§ R:10mΩ max. § Current: 1.8A max.
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
∅1.05 6.6 6.7 19.1 1.1 ∅2.6 ∅2.8 inspection hole of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a3 at62-201-16xx-22 contact, socket, solid, size 16,22-24 awg a1-release new dwg format18aug17rimon see part number chart materials list size process specifications: material specifications: unless otherwise specified ...
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
Step 2: Crimp pin contact assembly (Part 3). Notes: The recommended crimp sizes are only for reference. The customer should adjust them according to cable specification and crimp tool and test results including temperature rise and metallographic analysis and pullout force. Recommended crimping tool: Manual hydraulic crimping Die: 25mm 2 die ...
U10DH3822002T | SLIM-LINE-SAS | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Millipacs 10G /25G/ High Speed (2 mm Hard-Metric) 1 of 7 C - Amphenol CS
This specification defines the performance, test, and quality and reliability requirements of the Millipacs 10G / 25G & Millipacs High Speed Connectors. The test sequences defined in this specification and meet the sectional content of the IEC 61076-4-101 Hard Metric standards or GR-1217-CORE.
B A3 - Amphenol Sine
3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4.
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Standard series has a plastic shell and rugged design, targeted for industrial power and signal applications with advantages of light weight, high environmental resistance, and cost effective. Ordering Note: Contacts ordered separately. All receptacles are pin contact only. All plugs are socket contact only.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol Industrial Operations (AIO), a division of the Amphenol Corporation, is the leading manufacturer of cylindrical connectors in the world. Amphenol Industrial’s product lines consist of rectangular, standard miniature, fiber optic, EMI/EMP filter, and a variety of special application connectors.
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, and quality and reliability requirements of the press-fit AirMax VS® Connector System.
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER . MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports the evolving design trends. The reversible design enables quick and easy connections no matter which way it is inserted. It supports scalable power delivery up to 100W