Search Results for ∅3.2
Amphenol Canada Corp.
led 2 led 2 11 led 3 led 3 7 led 4 led 4 17 for 8 position mrj contact #8 for 10 position mrj contact #10 mrj contact #1 for 8 position mrj contact #1 for 10 position 10 20 1 2 mrj led position #1 mrj shell/ground positions mrj led position #4 11 0.95.037 pcb holes for wiring, accepts up to 22 awg wire recommended panel cutout
Hermetic Military - Amphenol Aerospace
14 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 † Red band indicates fully mated NOTE: Consult Amphenol Aerospace for availability of non-glass-sealed versions
Model 1404-03ADB FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com DUAL BRIDGE LOAD CELL OPERATION MANUAL 2
USB 3.0 CONNECTOR - Amphenol CS
USB 3.0 Type A receptacle Right angle, Through-hole With middle mount & SMT metal tab 10132429 USB 3.0 Type A receptacle Right angle, Through-hole Double-stacked (Lower Deck: USB 2.0; Upper Deck: USB 3.0) 10132430 USB 3.0 Type B receptacle Right angle, Through-hole - 10132410 USB 3.0 cable assembly, Type A plug to Type A receptacle - - 10132951
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
TITLE: Ø3.8 2.1 RATED CURRENT: 30 AMPS - Amphenol Sine
Socket contact,2.0mm Crimp 2.5~4.0mm² B SC000523 A1 11 White Oct.24,2018 Tod Oct.24,2018 Tommy Oct.24,2018 NONE C-Tommy NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: COPPER ALLOY, GOLD PLATED 2. SPECIFICATIONS: 2.1 RATED CURRENT: 30 AMPS 2.2 CONTACT RESISTANCE: <3 milliohm 2.3 AVAILABLE WIRE RANGE: 2.5~4.0mm² 2.4 RoHS COMPLIANT 3.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part number
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
3.4.2 Solder area: Au 1 micro inches min. 3.4.3 Nickel 50 micro inches min. under plated over all 3.5 Shell finishing: 3.5.1 Tin 80 micro inches min. plated. 3.5.2 Nickel 30 micro inches min. plated over all 4.0 APPLICABLE DOCUMENTS AND SPECIFICATIONS Please refer to FCI drawings, and other sections of this Specification for specific references ...
Model 5302D-01A PCB L&T TORKDISC® System, 16-bit telemetry system ...
Model 5302D-01A PCB L&T TORKDISC® System, 16-bit telemetry system, 2,000 in-lb/167 ft-lb (226 N-m) rated capacity, 200% static overload protection, 15,000 RPM Max., anodized aluminum
B RTS6BS12*2Sxx A4 - Amphenol Sine
DIMENSION ∅A 9.5 MM CABLE OD RANGE 12.2 MM A2 UPDATE TECHNICAL PARAMETERS Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy A4 -- UPDATE DRAWING Apr-10-2018 White Tommy ... N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description
C-RT06143SxHx REV A3-Model) - Amphenol Sine
∅ 26.8 25.0 REF ∅ 29.3 RT06143SWH RT06143SWH03 RT06143SXH RT06143SXH03 RT06143SYH RT06143SYH03 RT06143SZH RT06143SZH03 A2 UPDATE DRAWING Dec-20-2017 Nick Tommy A3 UPDATE DRAWING Ot-18-2018 Blink Tommy A3. Amphenol Sine Systems 44724 Morle rive, Clinton Tonship, MI 48036 SA wwwamphenolsinecom 092021
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
32 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 1. SERIES AND STYLE Long Junior Tri-Lock High Temperature Chemical and Fuel Resistant Hermetic
4.3-10 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector 4.3-10 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67 Low Pim
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
axx series- 3 pin a4 customer dwg 55011394-000 refer to component 2 2 p.m p.m 24-10-22 24-10-22 0.5 0.1 0.05 x.x ± boot color packaging shell finish cable clamp sleeve color blank (or 0 can be use) = black 1 = brown 2 = red 3 = orange 4 = yellow 5 = green 6 = blue 7 = violet 8 = grey 9 = white c = clear blank = standard plating silver or tin ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
2.192: 3.2464: 1.6912: 2.7456 . Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. 38999+ Catalog ...
2M Series Performance Specifications - amphenol-aerospace.com
2M801 2.5 2M803 100 2M804 2 2M805 2 EIA-364-83 Electroless Nickel Plated Connectors Shell-to-shell conductivity, after conditioning (48 hours salt spray) The maximum voltage drop across a mated pair shall not exceed the values shown. Series Voltage Drop
2.0" Tall Stainless Stud with 3/8"-16 Thread - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
Provides space savings inside the box or on the panel; Provides direct and indirect weight savings; 30% lighter than standard 38999/24 (w/o stand-offs)
4 3 2 1 - Charles Industries
4 3 2 1 d c b a sheet size drawing no. iss. b rev. reproduced, copied or used in any ma nner detrimental to their interests. rev 07-28-99 computer generated drawing this print is the property of charle s industries ltd. and shall not be drawing scale do not scale drawing cad drawing name 4 3 2 1 r charles industries, ltd. www.charlesindustries.com