Search Results for アシスト店長 shift-jis utf-8
EXCEl|MaTE CCS1 VEhIClE INlET VERSION a | TEChNICal ChaRaCTERISTICS ...
4x Ø6.8±0.2 77.06 6° 78.00 2x85.00 2xØ24.00 2xØ20.00 laser mounting panel recommended size connector assembly status a3 1:1 1 of 6 c-hvcosfxxxd 5 r&d format a m p h e n ol pc d s z ccs1 vehicle inlet with led Ø 1 2. 0 (70.3) ambient temperature technical data rated voltage ip class rated current -30°c to +50°c see table 1 see table 1 ...
Z:HVCOIEC Charging coupler o customerCADHVCOI-F-SR6-SS702-L1000 Rev A ...
Title: Z:HVCOIEC_Charging_coupler o customerCADHVCOI-F-SR6-SS702-L1000_Rev_A Model (1) Author: Gino.wu Created Date: 9/8/2016 2:46:38 PM
UNL ESOTH RW IP C F D Amphenol 2 Fiveways Blvd, Keysborough, VIC 3173 ...
8 2. 5 0 6.38 6.38 0.56 0. 5 6 4. 6 7 4.67 PCB LAYOUT (CONNECTOR SIDE) o l o m H 0 C m R p r U E 2 A h e n o a S l 9 5 / E 2/ a n t p l i i a u s t A 6. 3 8 PANEL CUTOUT 3~P2.0 2~P1.4 NOTE: This connector is suitable for maximum 1.15mm panel thickness with Metal Washer & Nut 15.8 1 5. 8 24.0 4.0 31.4 2.0 0.40 1 0. 0 M6x0.5 MMETAL NUT 2.0MM ...
Ireland - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Duplex Filters SMI 70/... - amphenolprocom.com
RF Receiver Multicouplers small size 1HU by Amphenol Procom are delivered in 4-8 channels in the VHF- & UHF band 60-1000 MHZ. Read more here. Explore all Receiver Multicouplers. Mounting Kits for Filters. Amphenol Procom provides Mounting Kits for a wide range of Multiplexers and Duplex Filters with repeater. Learn more of our product line here.
FAQ - Amphenol Socapex
The number 6 corresponds to the protection against the dust and the sand. The number 8 corresponds to the pressure watertight : the product can hold 48h under 2m water.
When unmated, we proceed to a finger test on the socket insert/contact.
When unmated, we proceed to a finger test on the socket insert/contact.
B B2 - Amphenol Sine
Ø29.3 Ø26.8 32.5 REF C D A B. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female
1901123456 1901123456 - pulse.sachsenkabel.de
E2000/APC 8° Singlemode SX Steckerbezeichnung E2000/APC 8° Singlemode SX IEC 61754-15, DIN EN 61754-15, TIA 604-16- B Bauartspezifikation IEC 61754-15, DIN EN 61754-15, TIA 604-16- B Huber+Suhner Hersteller Huber+Suhner Ø2,5mm, Keramik, axial gefedert Ferrule Ø2,5mm, Keramik, axial gefedert-40°C bis +85°C Betriebstemperatur -40°C bis +85°C
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
www.amphenolbroadband.com
%PDF-1.7 %âãÏÓ 464 0 obj >stream hÞœZQ‹ ¹ ý+~lŸÆ’,Ë.ËB—´”†– äô!M‡% Ý i Í¿ï‘å;ß”tŠmHð厥#Y:ÇßÕ½’SNRR³$šD8IÃ?¼×Sá–JNÅj*”´ ÞI•( IUñ÷’,[*šL5•šZfìNào-µ »ž:¶iN½sRJ”áQ kkI% IMZ°6lÓDŒ ´bE j‰ AhÊ(€I… ž i/ˆ%Q `…?Ë9!B2 WøkŒXᯙ¦ kªð×§Ú gÁþŽµ ²HL8 #¬8 ãÄŒs0I,ÄÉ Öêi&.„ý ...
DH - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
RLKU78-50JFLA - 7/8' RADIAFLEX® RLKU Cable, A-series - RFS Technologies
7/8" RADIAFLEX® RLKU Cable, A-series RLKU78-50JFLA REV : P2 REV DATE : 19 Sep 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 3. Title:
main | TNC Male Crimp for RG-59
TNC Male Crimp for RG-59. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SCHEMATIC DIAGRAM - pcb.com
8 7 1 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 1 LENGTH WILL VARY IN FEET OR METERS DEPENDING ON THE MODEL REV I SON REV DESCRIPTION DIN NR RELEASED TO DRAFTING 54496 "AC" CONNECTOR
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 D01063 077 D KEY FEATURES! 2.1⌀ x 7.7H mm!Au plating Pogo! Double end pogo of 2p! Spring force 100gf! Durability:10000 cycles
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
8. Gansu Seemine Material Hi-Tech Co Ltd 9. Guangdong Jinding Gold Limited 10. Hangzhou Fuchunjiang Smelting Co., Ltd. Removed the following as tin smelters: 1. CV Duta Putra Bangka 2. CV Gita Pesona 3. CV JusTindo 4. CV Makmur Jaya 5. CV Nurjanah 6. Gold Bell Group 7. PT Alam Lestari Kencana 8. PT Babel Surya Alam Lestari 9. PT Bangka Kudai ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance April 23, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Non-Working Antenna 750 mm - amphenol-antennas.com
Shipping Dimensions (Length x Width x Depth) mm (in) 2930 x 550 x 300 (115.4 x 21.7 x 11.8) Shipping Volume m 3 (ft ) 0.483 (17.1) ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard 0900181/00 3.4 kg (7.5 lbs)
PRODUCT PORTFOLIO - svmicrowave.com
1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated VSWR Plot (typical) Figure 2.1 Gate Flag Position for SMPM Mated Pair Measurement Figure 2.3