Search Results for エクセル で12面を作る
18.0 ± 0 - svmicrowave.com
SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.06 dB Max N O T E S 1. See individual data drawings for connector ...
$ 5(/($6( -8/ -21< 7200< - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\Keyed Wedgelocks\Keyed ATM Wedgelocks\AWM Customer drawing\C-AWM-2SA_REV_A1.dwg
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
standard amphenol letter head - amphenol-aerospace.com
%PDF-1.4 %âãÏÓ 59 0 obj > endobj xref 59 22 0000000016 00000 n 0000001118 00000 n 0000001401 00000 n 0000001705 00000 n 0000002127 00000 n 0000002640 00000 n 0000002674 00000 n 0000003243 00000 n 0000003875 00000 n 0000004485 00000 n 0000005080 00000 n 0000005726 00000 n 0000006076 00000 n 0000006747 00000 n 0000007419 00000 n 0000007956 ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-10cg-xx eco-mate,cord grip,crimp range,size 10 b1 - released drawing jun-26-2014 ben materials list size process specifications:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic ...
Power contacts are available in sizes 10, 12, 16, 20, 22M and 22D. All socket contacts are probe proof. Standard contact plating is 50 mµ minimum gold. Coaxial contacts are available in sizes 8, 12 and 16 to accommodate a wide range of coaxial cables. Size 8 and 12 Twinax contacts are also available.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
June 12, 2015 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Military-Aerospace Operations and Commercial Air Division offers the following information: AMAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
Ethernet-Schalter | Amphenol Socapex
Amphenol Socapex bietet robuste militärische Ethernet-Switches mit höchster Leistung. Amphenol Socapex MIL-STD Switches wurden für militärische und raue Umgebungen entwickelt und unterstützen leitungsgebundene und abgestrahlte elektromagnetische Interferenzen (EMI) gemäß MIL-STD-461. Sie erfüllen auch die Anforderungen von MIL-STD-704 und MIL-STD-1275 für Überspannungs- und Spike-Schutz.
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Amphenol
recommended panel cutout 35.43 41.58 23.27 11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
OAT Outside Air Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°C (25°C) 10 KΩ ± 1.5% B (25/85)°C 3957 – 3990 Operating Temperature-30°C to 80°C Storage Temperature-40°C to 90°C Temperature Accuracy
CUSTOMER OUTLINE DRAWING - アンフェノールジャパン株式会社
b. frequency range: dc - 12 ghz c. return loss: 30 db min @ dc - 6 ghz 15 db min @ 6 - 12 ghz d. dielectric withstanding voltage: 1500 vrms, min. 3. mechanical: a. durabiltiy: 500 cycles min. b. temerature range: -30° c to + 75° c 4. crimped ferrule hex. crimp size .178' 5. crimped contact pin hex. crimp size .042' recommended cable and ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7029-2560 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
radsok-radfin-amphenol-industrial
Amphenol® Application Note IAN-92 www.amphenol-industrial.com RADSOK® RadFin™ BACKGROUND Higher integration of power hungry components are driving PCB power requirements to new levels.
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
B âµak„ÝZ¯ :³\îץω § éThïtÒvônk· ñ 2SÄ¡n²XQ p?…ÃY œR›*ZV˜oŒð W Ü G™ (š ¢é·eÐÕ¸]QJ ¦EÞYxÈ—îy ŽÓ"t ¬Ø5Ÿ FO ? ‚wL2 Jmôµðbg¹zͲdsïÎ î“Û …¼Mæ,*šI4!4 øÿ; ªYerÊ pv6s… çi 0˜E úmÙlZÒDª« ´ ×[pdubÏÝÎÇ9 +›D