Search Results for エクセル で12面を作る
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
b dcn 39509 11/12 stw checked: approved: drawn: stw 09/17/09 stw 09/17/09 jmc 08/11/09 rohs compliant product data drawing material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b 488, type ii,
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
in (Il mm) 029 in (7.5 mm) 0.31 in 18 mm) 33 in mm) 08 in 1022 mm) 232 in (59.7 mml KET MG641762 Mating: AMP 174463 087 in (225 mm) 180 100 -30-20 -10 0 10 20 30 40 50 60 70 80
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3d view 4:1 a b c d e f a b c d e f 1342 5 678 1 2 3 4 5 6 7 cb4.17.f1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no ...
AT11-030-0205 Plastic Mounting Clip, Black. Comparable to P - Amphenol Sine
AT04-12PA-ECBLK 12-Way Receptacle, Male, A Position Key, Extended Shroud, Enhanced A Key and End Cap, Black. Comparable to PNs# DT04-12PA-BE03, DT04-12PA-E005, 934446211. REQUEST A QUOTE. AT04-12PA-KIT01 12-Way Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE.
SSS - Amphenol Socapex
arka Ethernet Anahtarı ve Ortam Dönüştürücü. Ethernet Anahtarı; Fiber Optik Ortam Dönüştürücüler; Kablo setleri ve jumperlar; PS Serisi: Güç Cihazları Çözümleri
P29334 1/2" Splitter (1) 4 Position Male to (2) 4 Position - Amphenol Sine
P29334 1/2' Splitter (1) 4 Position Male to (2) 4 Position Female 90s. Comparable to part number(s): 884A31K05M006
Kabelstecker Quicklock 31HXXX X0X 5 U - amphenol-sine.com
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 840 V 500 V 840 V 500 V Pollution degree2) IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 anti-decoupling tri-start connector with superior EMI protection; an ideal micro-miniature connector for military airframe and avionics boxes.
Centaur - Solder Tail | High Speed Connectors | MIL-DTL-38999 ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Synapse - SV Microwave
7080-0840 Synapse Male to 2.92mm Male 12” Cable Assembly for .047 Cable 7080-0841 Synapse Female to 2.92mm Male 12” Cable Assembly for .047 Cable Synapse Male to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 7080-0843 Synapse Female to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 1.50 2.00 2.50 3.00 3.50 4.00
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model consists of thermo-elements, flat ...