Search Results for エクセル で12面を作る
B A1 - Amphenol Sine
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG
ROHS COMPLIANT PRODUCT DATA DRAWING - REL. DCN 35358 09/12/07 STW
stw 09/12/07 stw 09/12/07 jmc 09/12/07 - rel. dcn 35358 09/12/07 stw.187 4.75 see notes date approved revision history rev description third angle projection see notes sv microwave, inc. scale: 8:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 ...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 46189 08/21 SEE PDM
- nrn 46189 08/21 approved: checked: drawn: see pdm see pdm jlp 08/12/21.0852.16.1654.19 5x .0751.91 4x .0200.51 5x .2255.72.1453.68 .0120.30.0671.70 rp
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Technical data HIGHLED - el-cab.com.pl
101222 Subject to technical changes that serve the interests of progress. LAWO Informationssysteme GmbH. Technical data HIGHLED Technology SMD-LED Color amber / yellow Angle of reflection horizontal 120° / vertical 120°
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Owego - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
c D o o O < o < N N o a o o o N o < o o 3 N O N o < o O O o o o o o o o ...
Created Date: 6/11/2020 12:52:24 PM
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 47426 05/23
12.000±.250304.80±6.35 smp female r/a flexible Ø.085 cable 2x shrink tubing smp female product data drawing components: connectors smp female r/a (1222-4005) smp female (1221-4009) cable: flexible Ø.085 cable (200-70-139) shrink tubing: m23053/5 performance:
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max
REACHTemplate - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2973 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒØqìMòP —¢Vlu )yë¢?¾ß ^DJÜ•( ‰wµ£™s¿|gȯ¿úƒiÅ ‹4 2bÖ \1 ᧋Xž²ßÙêk챂K 1 hnuÀ$~GÎ2ix`›mßݲñ÷šIÉ£(b·3&ü ù=³ ã d·?yB¡ !ÇCeØí”={};yÃþôœÝþ“Ý~Ã&·_ õ ±T*äRš=O#¸µæ ...
RNJ - gereduceerde flens - 38999 serie | Amphenol Socapex
De Amphenol Socapex RNJ connector met gereduceerde flens is een rack- en paneelconnector die is ontworpen voor gebruik in ruwe omgevingen. Hij heeft een lichtgewicht en compact ontwerp, waardoor hij ideaal is voor ruimtebesparende toepassingen.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Contact Options - size 8, 10, 12, 16, 20, 22M and 22D Crimp, Solder, PCB, Wire wrap, Coax, Twinax, Triax, Thermocouple, Fiber Optic and Filter; Fixed Solder Contacts - available in solder versions as both Commercial and Military qualified to MIL-DTL-27599
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 12 months Hardware and Environmental Specifications Internal Wiring Diagrams T9602 Digital Wiring Diagram T9602 Analog Wiring Diagram. Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length
21-33384-111 (PIN) 21-33385-111 (SOCKET) - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MILI81969/1412, Daniels DRK2648, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and si multaneously remove tool, contact and cable. Amphenol Amphenol ...
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 13 0 obj /Length 2991 /Filter /FlateDecode >> stream xœZi ÛÆ þ ÿa€~‰ ïhn’FÐVYo ñ {“|¨‹‚K VJu¬EÉ ýñ}Þá!R¢ Ê…½+íhæ½ g^êë¯>2¸a‰æB&Ìšˆ+¦ üv [yö;[| =Vpi f"ÍŽ˜Äkâ,“†G¶Þöý- ü ™” Y¯ ž >›¤ÜoVË z Ôl¯ˆíÕ:½›ùFÙ¬é(ô ’ s zªyÖÍ W yö]u^ÁÐ𺈠...
LEUCHTEN-SYSTEME * LIGHTING SYSTEMS
10.0008.000 LED-Brems-Schlussleuchte 12 V 3,7 / 0,6 W PC / ABS Kabel 180 mm 0,10 kg 10 E2-203037 BRS 720/12 LED Stop / Tail Light BL DI BR ST S TL W RV SN FL R RR K NP SM SM rot - red cable 180 mm IP 67 E/ 30 10.0009.000 LED-Brems-Schlussleuchte 24 V 3,9 / 0,6 W PC / ABS Kabel 180 mm 0,10 kg 10 E2-203037 BRS 720/24 LED Stop / Tail Light BL DI ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 12 months Hardware and Environmental Specifications Internal Wiring Diagrams T9602 Digital Wiring Diagram T9602 Analog Wiring Diagram. Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length
PRODUCT DATA DRAWING - SV Microwave
2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 ...