Search Results for エクセル で12面を作る
Hírek - Oldal 3 a 3-ből - Amphenol
2020.12.17. 2022.08.10. AmphenolAdmin Elindult weboldalunk, ahol híreket, információkat talál az Amphenol Sincere Industrial Product Kft-ről, valamint az Amphenol csoportról. Értékesítéssel foglalkozó Kollégáink elérhetőségeit az alábbi menüpontban éri el Az Amphenol vállalat Az Amphenol több mint 75 éve élvezi […]
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3811-60005-TD N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000037257 00000 n 0000048888 00000 n 0000049014 00000 n 0000049146 00000 n 0000049282 00000 n 0000049414 00000 n 0000049483 00000 n 0000049563 00000 n 0000075355 00000 n 0000075613 00000 n 0000076073 00000 n 0000076098 00000 n 0000076701 00000 n 0000076770 00000 n ...
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
a rev. dcn 41174 02/223/14 stw sma jack to jack bulkhead adapter hermetic seal checked: approved: drawn: nd 02/27/86 jmc 02/23/15 rpa 02/17/86 rohs compliant
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 12 months Hardware and Environmental Specifications Internal Wiring Diagrams T9602 Digital Wiring Diagram T9602 Analog Wiring Diagram. Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length
EU RoHS Declaration - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1501 /Filter /FlateDecode >> stream xœXKoÛF ¾ È ¤‡4…³Ú÷#—Ö±•Ô@üˆ¥$‡¦ ZZÛl$Ò¡¤8 úã;»¤hŠ¦ Y)lØàŠ3óÍë›Y=}ò ' œ"\;PÒ ’I"8ƒÂÃ'Èžâ;Š & Hlj•ÀŒ N+À׌ªßz=„Þ Œ ç / ÆŸâ ”ÑÄ0 ¾‹zP tš0®a8†_ †ýcøå ÿ áoÐ >}ò>XäÜ ÆäÒ¤ ”P±‹É ˆ ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
12–30 VDC power supply (furnished by the customer). Specifications HumiTrac products are designed to be used with power from building HVAC control systems. Contact Information To contact the factory, use the following information: Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, PA 15857 Web: www.amphenol-sensors.com Telephone: +1 ...
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 12 months Hardware and Environmental Specifications Internal Wiring Diagrams T9602 Digital Wiring Diagram T9602 Analog Wiring Diagram. Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
Telaire T7000 Series - amphenol-sensors.com
12 months, offset adjustment using temperature standard at 50°F to 86°F (10°C to 30°C). Full factory calibration available. Output—Analog 2 0 to 4 VDC, 1 mV/ppm (4000 ppm maximum) Temperature 0 to 4 VDC linear, 32°F to 104°F (0°C to 40°C) Output Impedance 100 ohms Digital Output RS232 for use with Telaire CO 2View graphing software ...
GROUND BLOCKS Amphenol Pcd
12 16 BACC50AN16H BDX016017-2 With BACC50AN16 BDX016020-2 Without 16 20 BACC50AN20H BDX016021-2 With BACC50AN20 Materials Web Membrane Silicone per A-A-59588, class 2B, 40 durometer. color clear Grommet Silicone per A-A-59588, class 2B, 40 durometer. color grey Housing Glass reinforced polyamide; color red (size 20), blue (size 16) Internal ...
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac™ XR Telaire® Dew Point, Enthalpy, Wet Bulb, and Temperature Transmitters Features • Microprocessor-based signal processing • Excellent accuracy • Weather resistant duct and outside air
C:UsersjbloodDesktopPBLite Rework drawingsC-P29018-A1 - Amphenol Sine
7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),(' 3/ '(& $oo glphqvlrqv duh lq ...
Amphenol
S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test procedure is simple to follow and takes a just few minutes for most materials.
Terms and Conditions ofSale - svmicrowave.com
2400 Centrepark West Drive, Suite 100 West Palm Beach, Florida, 33409 O: 561-840-1800, Fax: 561-844-8551 www.svmicrowave.com
Modus W Series - amphenol-sensors.com
of 0.5 in (12.7 mm) conduit or metric sizes PG11 and PG13. Pluggable terminal block connectors are provided with wire protection and captive terminal screws. The Modus W Series includes one model: Model W30. Amphenol Advanced Sensors Modus W Series Liquid Differential Pressure Transmitters
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual