Search Results for ダイキン 業務用スポットエアコン 4馬力
Model 640B09 | PCB Piezotronics
Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% freq. (for 4 to 20 mA sensors) 1: M081A61: Mounting stud, 1/4-28 to M6x1 x 9.65 mm long, BeCu w/shoulder: 1: Optional Versions
User Manual - AMPHENOL PROCOM
4 identical signals, thus forming in all 8, 12 or 16 identical RX outputs. Page 8 of 13 The power splitter circuitry is of the Wilkinson type and provides high isolation between the individual RX outputs, ensuring insignificant low mutual coupling between the connected receivers.
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
Amphenol Canada Corp.
4. contact resistance: 30 milliohms maximum. 5. operating temperature: -40°c to +105°c. 6. dust covers may be ordered separately. specify • part number musb-2a111-014bp for the grey cover or • part number musb-2a111-024bp for the black cover. special connectors: many unique features are readily available to suit customer requirements ...
Model 3125-02A | PCB Piezotronics
Model 3125-02A:PCB L&T Rotary Torque Transducer (Slip Ring), 10k in-lb/833 ft-lb (1,130 N-m) rated capacity, 100% overload protection, 1 1/2-in (38.1 m
Triplexer TRI 70/900/1800/UMTS/FM-SMA - amphenolprocom.com
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Alle Leistungssplitter/-teiler anzeigen. Diplexer. All Amphenol Procom Diplex filters are thoroughly tested, tuned and will be delivered prepared for installation. Custom-made is possible. Learn more.
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Model J352C68 | PCB Piezotronics
Model J352C68:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 10-32 top conn., ground isolated
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
APXVB4L26B 43-C-I20 - Amphenol Antenna Solutions
(10x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Site Sharing: (4x) AISG Connectors (2 Male, 2 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2850 x 445 x 295 (112.2 x 17.5 x 11.6)
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
4-Hole Flange: Ports: 1 (Single Port) Post Length: 0.360 Inches (9.14 mm) Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132350.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
4- 1,7 [.067] 1,2 [.047] A UPDATE DRAWING FORAMT 05-Jun-03 ----- GRS C SYNC THE DRAWING, UPDATE DRAWING FORMAT 14-Apr-15 50476 BG/MZ C B REFERENCE SMB1252B1-3GT30G-50 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the
Accesorios PRO-ATT ... dB-25-3 - AMPHENOL PROCOM
4 mm dia. (4 holes) Ambiental; Rango De Temperatura De Funcionamiento-35 °C to +70 °C: Designaciones de pedido. Modelo Producto No. PRO-ATT 3 dB-25-3-N(f) 200001732: Agregar a la cotización: PRO-ATT 6 dB-25-3-N(f) 200001750: Agregar a la cotización: PRO-ATT 10 dB-25-3-N(f) 200001751: Agregar a la cotización:
Amphenol PCD Shenzhen
plug, 2+2 pin, 32a max, alternate position a/b/c/d/e/f, with hvil, 2.5 to 4 mm2 individually shieled wire hvslm282022a. metal shell box mounted receptacle, 32a max, 2+2 pin, alternate position a hvslw282022xx. water proof box mounted receptacle, 2+2 pin, 32a max, alternate position a/b/d ...
Betriebsanleitung E-Serie ET SSI - temposonics.com
5 Temposonics® E-Serie ET SSI ATEX- / UK Ex- / IECEx- / CEC- / NEC- / CCC-zertifiziert Betriebsanleitung 2/ Siehe auch aktuelle Temposonics Verkaufs- und Lieferbedingungen unter www.temposonics.com 11.Vergewissern Sie sich vor dem Einschalten der Anlage, dass niemand durch anlaufende Maschinen gefährdet wird.
L77SDE09SA4CO4RC309 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L77SDE09SA4CO4RC309
Yagi Antennas 7039420 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
MCX Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of MCX Cable Assemblies designed for radio frequency applications. MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Temposonics
EN 61000-4-2 - ESD EN 61000-4-3 - HF-Felder, frei gestrahlt EN 61000-4-4 - Burst (transiente Störung) EN 61000-4-5 - Surge (Stoßspannungen) EN 61000-4-6 - HF Felder, leitungsgeführt EN 61000-4-8 - technische Magnetfelder Werkstoffe und Maße Gehäuse: Edelstahl 1.4404 Schutzrohr: Edelstahl 1.4404