Search Results for ダイキン 業務用スポットエアコン 4馬力
Temposonics
EN 61000-4-3 – Radiated electrosolenoidic radio-frequency, free radiated (Compliance only with corresponding protection housing, see H2 and M1) EN 61000-4-4 – Electrical fast transient (Burst) EN 61000-4-5 – Surge EN 61000-4-6 – Conducted radio-frequency, line guided EN 61000-4-8 – Power frequency solenoidic field
D-SUBMINIATURE (D-SUB)ECONOMY RANGE CONNECTORS - Amphenol CS
§ Can fit into footprint/ pitch options of 10.4/ 2.54mm and 8.08/ 2.84mm D-Subminiature (D-sub) Economy Range Connectors TARGET MARKETS. www.amphenol-cs.com Disclaimer Please note that the above information is subect to change without notice. D-Subminiature (D-sub) Economy Range Connectors
Model 350D02/-0001 SHEAR ICP® Shock Accelerometer Installation and ...
Model Number 350D02 SHEAR ICP® SHOCK ACCELEROMETER Revision: D ECN #: 48057 Performance ENGLISH SI Sensitivity(± 30 %) 0.1 mV/g 0.01 mV/(m/s²) Measurement Range ± 50,000 g pk ± 490,000 m/s² pk
RJF TV ATEX Zone 2 버전 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex 커넥터 RJF TV ATEX Zone 2 버전은 Zone 2 환경을 위한 방폭 이더넷 솔루션을 제공하므로 지구 물리학, 시추, 운송 및 다운스트림 작업을 비롯한 다양한 석유 및 가스 응용 분야에 사용하기에 이상적입니다. 이 커넥터는 EN60079-15 표준을 준수하며 Zone 2 및 클래스 I, Division 2 환경 내 저전력 비스 ...
PCB spec sheet.asp?item id=15129&model
[4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model ACS -1 NIST traceable frequency response (10 Hz to upper 5% point). (1) Entered: AP Engineer: JJB Sales: WDC Approved: JJB Spec Number: Date: 11/8 ...
ABS14XX monoblock pipe clamps - Fuel zone | Products Amphenol Air LB
35309101822 Clampblock ABS serie Fixed on structure Fuel zone 1 hole 04 Clampblock ABS serie Fixed on structure Fuel zone 1 hole 04
NEXUS
8 7 6 5 4 3 2 1 ap-166 cap-166 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date date
Duplex Filters DPF 4/...-125 - amphenolprocom.com
DPF 4/22-125: 200001581: Add to quote: DPF 4/33-125: 200001582: Add to quote: Related products. Omni Antennas. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh environments. View our collection. Explore all Omni Antennas.
Omni Antennas 7073173 - AMPHENOL PROCOM
Mounting Bracket: 2141.01.00.00 (up to 120 mm dia.) (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
Assembly Instructions-C19 Amphenol Twinaxial
center contacts using CTL Series tool number CTL-4 cavities B & C; or by using Die Set 227-1414 cavities B & C in tool frame 227-944 or in Pneumatic Crimp Tool 227-60. Bend conductors and contacts out and back to obtain .250(6.4) spacing between contacts. Step 4 Insert contacts into rear of insulator. (Note: for Belden 9207
Data Sheet R-Series V RFV EtherCAT - Temposonics
3 Temposonics® R-Series V RFV EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
Single band, panel antenna with fixed electrical tilt
3-Point Mounting and Downtilt Bracket Kit 21700000 50-102 mm 2.0-4.0 in 8.2 kg 18.1 lbs Lock-Down Brace If the lock-down brace is used, the maximum diameter of the mounting pipe is 88.9 mm or 3.5 in. 696-960 MHz WPA-70090-8CF-EDIN-X WPA-70090-8CF-EDIN-0 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30
Pedestal Housing for Next Generation CATV/Broadband Network Equipment
Standard Packaging: Four (4) Housings per pallet * Additional custom options are available. Please contact your account representative for details. Z14 Generation II Low-Profile Housing DS-60-1920 Rev. 2.0 Our Thermal Management Experts are available to consult with you on your specific application’s heat
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Dimensions - Length x Width x Depth 265 x 245 x 147 mm 10.4 x 9.6 x 5.8 in Gross Weight < 12.0 kg < 26.5 lbs Connectors (number, type) BTS (2x) 7/16-DIN Female or 4.3/10 Female ANT (4x) 7/16-DIN Female or 4.3/10 Female AISG Single Mode Model (1x) 8-Pin Circular Female Independent Mode Model (2x) 8-Pin Circular Female Color NCS 1502-R
MiniFakra Type A 4孔90°板端连接器 - 汽车智能互联连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Otkrijte naše najnovije vesti! | Amfenol Socapex
Otkrijte naše najnovije vesti o novostima, proizvodima i događajima: Povratak Ethernet prekidač i medijski konverter
Wire and Cable Chem-Gard 200 Multi-Conductor Cable
42204 12/4 55 0.345 134 55002 42208 12/8 39 0.465 240 55004 421004 10/4 74 0.400 182 55004 For complete product ordering information, please scan the QR Code or contact your TPC sales representative Notes *Ampacities are based on an ambient temperature of 40°C and conductor temperature of 200°C per the IEEE Standard 835 Power Cable Ampacity ...
Whip Antennas DFA 4/2-Z/... - amphenolprocom.com
DFA 4/2-ZP4/76.5/166.0: ZP4-mount with 4 m cable and FME-connector: 80: 76.5 MHz 160: 166.0 MHz: Add to quote: Installation. This antenna is supplied with type Z-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the whip can always be mounted in a vertical ...
PL-500SM-N SERIES Shell Auto-Coupling 14 pole
PL-500SM-N SERIES. Plastic . Shell Auto-Coupling. Connectors. 14 pole . capacity miniature circular connector. Overview (intuitive, compact, configurable)
Temposonics
I 4 I Temposonics® EH Start / Stopp Datenblatt TECHNISCHE ZEICHNUNG anet Sensoreetroniese 13 48 8 14 Schraubflansch Typ: M18×1,5-6g Typ: ¾"-16 UNF-3A Ø 34 Sensorstab Typ: Ø 7 ± 0,10