Search Results for ダイキン 業務用スポットエアコン 4馬力
Chip Antenna 698-960 1710-2170 2300-2690 MHz SMT 37 X 8 X 3 mm
Chip Chip Antenna 698-960, 1710-2170, 2300-2690 MHz SMT, 37 X 8 X 3 mm WWAN, 4G, ISM, IoT 50 Ohms
Betriebsanleitung E-Serie ET SSI - temposonics.com
5 Temposonics® E-Serie ET SSI ATEX- / UK Ex- / IECEx- / CEC- / NEC- / CCC-zertifiziert Betriebsanleitung 2/ Siehe auch aktuelle Temposonics Verkaufs- und Lieferbedingungen unter www.temposonics.com 11.Vergewissern Sie sich vor dem Einschalten der Anlage, dass niemand durch anlaufende Maschinen gefährdet wird.
Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz - AMPHENOL PROCOM
Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz DESCRIPTION The 802 is a compact, stylish and efficient indoor antenna designed for use with UHF
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
380-400 MHz - amphenol-antennas.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 34 0000000016 00000 n 0000001190 00000 n 0000001267 00000 n 0000001444 00000 n 0000001663 00000 n 0000001717 00000 n 0000003432 00000 n 0000005108 00000 n 0000006639 00000 n 0000008237 00000 n 0000009762 00000 n 0000010780 00000 n 0000011287 00000 n 0000012783 00000 n ...
Congratulations to Alan win the prize of “Excellent Entrepreneur of ...
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
NOTES: COUPLING NUT - STAINLESS STEEL, PASSIVATED J CHANGED PLATING ...
K. CAPOZZI 1/23/09 SCALE: 4.0:1.0 TITLE APC-7 TO 3.5MM FEMALE ADAPTOR APPROVED DATE Amphenol RF Danbury CT USA, Tainan, Taiwan, Shenzhen, China www.amphenolrf.com DATE 20-AUG-08 ENGINEER CLEMENT MATERIAL DATE 20-AUG-08 DRAWN CLEMENT FINISH DRAWING NO.131-91046 ITEM NO.131-91046 PART NO.131-91046
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model 084A32 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Extreme Exposure RF Connectors - Amphenol RF
Amphenol RF offers extreme exposure plating options with enhanced durability for a variety of harsh and corrosive environments. These robust connectors and adapters are available in tin nickel and stainless steel plating.
Model M102B High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi ...
4.0 OPERATION. It is only necessary to supply the sensor with a 2 to 20 mA constant current at +20 to +30 VDC through a current-regulating diode or equivalent circuit. (See guide G-0001for powering and signal utilization information pertaining to all ICP® instrumentation). Most of the signal conditioners manufactured by PCB
Outside Air Temperature Sensor – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
L77SDE09SA4CO4RC309 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L77SDE09SA4CO4RC309
Model 357D90/M010NJ/ACS-138 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
DC RESPONSE ACCELEROMETER - PCB
Size (Height x Length x Width) 0.30 in x 1.00 in x .85 in 7.62 mm x 25.4 mm x 21.6 mm Weight(without cable) 0.35 oz 9.92 gm [2] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination Pigtail Ends Pigtail Ends Cable Type 010 4-cond Shielded 010 4-cond Shielded Cable Length 10 ft 10 ft
87520-0010ALF | USB 2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB 2.0. Contact us today for more details of USB 2.0, part number 87520-0010ALF.
Model 607A11 Platinum Stock Products; Low profile industrial ICP ... - PCB
The typical limits for this type of diode are to a 4 mA maximum rating; however, several diodes can be placed in parallel for higher current levels. All line-powered signal conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly
Model 353B52 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
Model 353B52 High sensitivity, quartz shear ICP® accel., 500 mV/g, 1 to 2k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product,
D09S23A4GV00LF | DELTA D ANGLED SOLDER | Amphenol
D09S23A4GV00LF-DSUB R/A STB 09P SOCKET
DC RESPONSE ACCELEROMETER - pcb.com
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.