Search Results for ダイキン 業務用スポットエアコン 4馬力
Distribution and quick junction modules - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles SIM - EN4165 series 3 connectors (monomodule) - Plugs SIM - EN4165 series 3 connectors (monomodule) - Backshells
19 pin connecter | Amphenol Global Search | Amphenol
Size (Height x Length x Width) 0.40 in x 0.75 in x 0.40 in 10.2 mm x 19.1 mm x 10.2 mm Weight 0.15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
FAQ - Amphenol Socapex
Pagina 4; Pagina 5; Pagina 6; Pagina 7; Pagina 8; Pagina 9... Laatste pagina 27; Volgende pagina '' Neem contact met ons op +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Frankrijk. Hulp voor voettekst. Bijstand. FAQ; Technische ondersteuning; Formulier voor exportcontroleclassificatie;
RJF TV ATEX Zone 2 버전 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex 커넥터 RJF TV ATEX Zone 2 버전은 Zone 2 환경을 위한 방폭 이더넷 솔루션을 제공하므로 지구 물리학, 시추, 운송 및 다운스트림 작업을 비롯한 다양한 석유 및 가스 응용 분야에 사용하기에 이상적입니다. 이 커넥터는 EN60079-15 표준을 준수하며 Zone 2 및 클래스 I, Division 2 환경 내 저전력 비스 ...
SSS - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
ABS14XX monoblock pipe clamps - Fuel zone | Products Amphenol Air LB
35309101822 Clampblock ABS serie Fixed on structure Fuel zone 1 hole 04 Clampblock ABS serie Fixed on structure Fuel zone 1 hole 04
1900ND90P2A00A - Amphenol Air LB
1900ND90P2A00A Connector 1900 Elio Pin With socket polarizers not mounted, without contacts
DESCRIPTION PERFORMANCE - pcb.com
2.4 ZERO MEASURAND OUTPUT ±100 mV max. 2.5 TRANSVERSE SENSITIVITY 10 mV max. @ 200000g 2.6 THERMAL ZEROSHIFT ±50mV maximum, -30 F to +150 F (-34 C to +66 C) relative to +75 F (+24 C) 2.7 ZEROSHIFT DUE TO MOUNTING TORQUE ±1 mV maximum, 0 to 8 lbf-in. ...
Duplex Filters DPF 4/...-125 - amphenolprocom.com
DPF 4/22-125: 200001581: Add to quote: DPF 4/33-125: 200001582: Add to quote: Related products. Omni Antennas. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh environments. View our collection. Explore all Omni Antennas.
D-SUBMINIATURE (D-SUB)ECONOMY RANGE CONNECTORS - Amphenol CS
§ Can fit into footprint/ pitch options of 10.4/ 2.54mm and 8.08/ 2.84mm D-Subminiature (D-sub) Economy Range Connectors TARGET MARKETS. www.amphenol-cs.com Disclaimer Please note that the above information is subect to change without notice. D-Subminiature (D-sub) Economy Range Connectors
Charles Universal Broadband Enclosure CUBE-PM63912BN2 General ...
Page 4 of 4 1 st Printing 3.1. HVAC Operation The two 17,000BTU (5kW ) DC powered HVAC compressors and fans are PID (proportional integral derivative) controlled. The front HVAC compressor turns on at the internal return temperature of 35 ° C at low speed and will increase/decrease speed as needed to maintain this temperature.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Dimensions - Length x Width x Depth 265 x 245 x 147 mm 10.4 x 9.6 x 5.8 in Gross Weight < 12.0 kg < 26.5 lbs Connectors (number, type) BTS (2x) 7/16-DIN Female or 4.3/10 Female ANT (4x) 7/16-DIN Female or 4.3/10 Female AISG Single Mode Model (1x) 8-Pin Circular Female Independent Mode Model (2x) 8-Pin Circular Female Color NCS 1502-R
DC RESPONSE ACCELEROMETER - pcb.com
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 195. Created Date:
All Products - Amphenol
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements.
Model 640B12 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
GPS Combination Antennas GPS-C 2R/FM/FQ - amphenolprocom.com
Frequency: Tunable by cutting within : 144 - 175 MHz also receives FM band (88 - 108 MHz)
Panel Antennas 7680000 - amphenolprocom.com
4 kg / 8.82 lb: Mounting Bracket: 0900996/00 - To fit pipes of up to 115mm diameter in addition to the integral mounting bracket. (Ordered Separately) Mounting: Integral mounting bracket to fit 48 mm diameter pipe and provides ±8° mechanical tilt. Diagram and Mounting. RADIATION PATTERNS.
Fiber Cable Preparation, Splicing, and Termination Instructions
hex nut 1/4-turn counter-clockwise. Hold the can wrench in that position and lift the dome. Set the dome aside until needed. Hex nut in snap lock on dome 216 tool 4. Open inside doors. To open the internal doors, loosen the two cup-washer screws on each door with a 216 tool. Doors closed Loose cup-washer screws 5. Pull outRemove plastic bag and ...
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ...
[4]Zero-based, least-squares, straight line method. [5]See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 080A109 Petro Wax (1) Model 080A12 Adhesive Mounting Base (1) Model 080A90 Quick Bonding Gel (1) Model 081B05 Mounting Stud (10-32 to 10-32) (1)