Search Results for ダイキン 業務用スポットエアコン 4馬力
Amphe-PRB Assembly Instructions - Amphenol Industrial Operations
Figure 4 Screw Nut Adapter 57-60 mm 12-13 mm Screw Nut Adapter Screw Nut Adapter 57-60 mm 12-13 mm Screw Nut Adapter Screw Nut Adapter 57-60 mm 12-13 mm Screw Nut Adapter Screw Nut Adapter 57-60 mm 12-13 mm Screw Nut Adapter. 6 (2) Assembly Plug Connector Step 1) Install the contact to the plug shell hole. 2: Plug Connector Assembly Figure 5
SPE(シングルペアイーサネット) M8 ハイブリッド|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
spe(シングルペアイーサネット) m8 ハイブリッド. カタログ; spe m8 ハイブリッドは、1対のイーサネットケーブルで電力と信号の同時伝送を実現し、最小限のポート数でより多くのデバイスへの電力供給を可能にするデイジーチェーン接続、スター型ネットワークを構築します。
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Szerbia | Amphenol Socapex
vissza Ethernet kapcsoló és média átalakító. Ethernet kapcsoló; Száloptikai médiakonverterek; Kábelkészletek és jumperek; PS sorozat: Power Devices Solutions
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
SMP, SMPM and SMPS PCB Surface Mount Connectors in Stock - SV Microwave
Single, 2-port, and 4-port configurations; High density, small form factor; SMP, SMPM and SMPS series; In stock through distribution. Learn more about our newest product launch SMP, SMPM and SMPS PCB Surface Mount Connectors. About SV Microwave. SV Microwave is a world leader in the RF/Microwave industry with over 50 years of proven performance.
מקסיקו | Amphenol Socapex
קראתי את מדיניות הפרטיות ואני מאשר לחברת Amphenol Socapex לשלוח לי מידע
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
RT00102SNHEC Square Flange Receptacle, Female, 4 Contacts, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Contact Sizes 16 & 20, Mixed 13A & 5A/350V, Shell Size 10. REQUEST A QUOTE. RT00104PNH Receptacle, Square Flange, 4 Position, Male, Shell Size 10. Compatible to part # UT00104PH, 192990-1760,G2B104PN
Rectangular Connectors - Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
Požádat o cenovou nabídku | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
US000006884119B220050426 - Amphenol Canada
Title: US000006884119B220050426 Subject: 00150001 Created Date: 4/11/2005 10:42:36 AM
Design and Construction of the VPX Connector - Amphenol Aerospace
material (Figure 1 - #4) which is commonly used throughout the connector industry. There is a generous chamfered gathering/lead-in (Figure 1 - #5) which makes for a robust mating engagement for both Amphenol and TE connectors. The backplane contact is a cantilever beam
SMPM Female to Female Bullet, Spring Loaded (OAL 0.960")
Meet the gold finish SMPM Female to Female Bullet, Spring Loaded (OAL 0.960") P/N: 1132-4117 from SV engineers. Explore the product's performing capacity.
Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Powersafe - VG96944 - 38999 sorozat | Amphenol Socapex
Az Amphenol Socapex PowerSafe csatlakozója egy nagy teljesítményű megoldás, amelyet nagy teljesítményű, 500 V feletti feszültségek átvitelére terveztek, és amely megfelel a piac legszigorúbb felhasználói biztonsági követelményeinek. Az EN61984 és az EN60664 szabványok szerint tanúsított, így biztosítva, hogy a legigényesebb alkalmazásokban is biztonságosan ...
Τμήμα Αγορών - Amphenol Socapex
Το τμήμα αγορών. Η παγκόσμια προμήθεια της Amphenol Socapex είναι οργανωμένη γύρω από 2 εργοστάσια παραγωγής: Thyez (Γαλλία) και Pune (Ινδία).
Portal do fornecedor | Amphenol Socapex
+33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ França. Assistência ao rodapé ...
Battlefield Communications | Amphenol Socapex
COMUNICAÇÕES NO CAMPO DE BATALHA Conectores robustos concebidos para ambientes extremos. Nas aplicações de comunicação no campo de batalha, é utilizada uma variedade de conectores para ligar diferentes sistemas e equipamentos de comunicação.
Maa-ajoneuvot | Amphenol Socapex
MAA-AJONEUVOT Sotilaallisilla panssariajoneuvoilla on nykyään lukuisia haasteita-Suojelu: Yksi sotilasajoneuvojen tärkeimmistä haasteista on tarjota miehistölle riittävä suoja säilyttäen samalla liikkuvuus ja ohjattavuus.Tämä edellyttää tasapainoa panssarin paksuuden ja painon välillä sekä kehittyneiden materiaalien ja rakenteiden käyttöä suojan lisäämiseksi ja painon ...
Fiberoptisk Termini for kontakter | Amphenol Socapex
Amphenol SOCAPEX tilbyr et stort utvalg av optiske fiberløsninger: optiske terminaler, FO-kontakter, kabelmontering. Våre robuste fiberoptiske løsninger kan brukes i tøffe miljøer i bruksområder som: slagmarkskommunikasjon, C5ISR-kommunikasjon, bakkekjøretøy, soldatutstyr, marinen, militær og kommersiell romfart.