Search Results for ダイキン 業務用スポットエアコン 4馬力
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ product data drawing third angle projection date approved revision history rev description size see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise ...
12.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 4.60 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Straight Female to 1.85mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPM-047-MS185-120 DRAWN 2022-10-26 12:28:42
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
PRODUCT DATA DRAWING - DCN 47184 02/18 STW DATE APPROVED - SV Microwave
4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 sf1621-60049 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is ...
SSS | Amphenol Socapex
arka Ethernet Anahtarı ve Ortam Dönüştürücü. Ethernet Anahtarı; Fiber Optik Ortam Dönüştürücüler; Kablo setleri ve jumperlar; PS Serisi: Güç Cihazları Çözümleri
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: SC Double row: 2.54: 02-80: SCxx10x10000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
pages) - Amphenol Aerospace
a a a a a rWD Stu uJoqmG2 blnô - me mo rwe Lgple gig guq VG1q LGiouoou "q 0-1 s cyujb po neoq' ccotgcæ gleo gngwp10' (couemll LGgL LgtGg2G guq
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1515 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷K^ZÇVR ±ãXJÒ¢é -m6 éPR ýøÎ.)š¢)EV 0¸äÌœ¹ ™õãG_@p"Á)µ % á ™$‚3(|„ì1~£(aÒ tœX Ì â´ ų̈ú«—Cè½ À qÎÁð hü).A M ƒá›¨ H§ ã †cøùhØ?†ŸžÁð þ ýáãGï‚EÎ-aL.M A »˜ Š¨Ó+6Ïòß ...
M1326103 Series - amphenol-aerospace.com
4. Isolated DC/DC converter. Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com. 5 1. Input stage, EMI filter and protections The input stage is composed of an AC on/off switch and an over-current protection
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
e dcn 41727 10/15 dal f dcn 43286 04/17 stw checked: approved: drawn: jm 03/18/96 dal 10/02/15 gpf 10/02/15 rohs compliant material: body & coupling nut: stainless steel per ams-5640,
Strømfordelingsenheter | Amphenol Socapex
tilbake PS-serien: Power Devices-løsninger. Strømomformere; Strømfordelingsenheter; USB-nøkler og forlengere
Amphenol AAO/ACAD
) A Ä 9¨ Œ D Nr%#pX } äÍdíãÜÁ¬ ôX TERi -A!uA0„§ðZdª „ûoL`ï¬â ä¾ ‘* ã™dP@ 2Ž ή^š$ ‚`מ˙SÒV¨ 0oQyy‹ !Ë ¬g’ ùdŒe·x1‰‚H½ÄѤHçSø¡Þ£nl#|} ªç€ï Pß\ã» õöþÅÙY¢B}6µ ~þÒ f‘³ÓÂôdp¾€ Ó§¹ìy?otx9À ¯ ŽKˆ !â@¦oñåGN?¨á2_‚@MÎÇsù 96# ;|‡FžLÖ†„æ ...
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36626 03/09 STW
1/4-36 uns-2a 10-32 unf-2a o-ring rp rp.310 7.87.439 11.15.625 15.88.375 9.53 size date approved revision history rev description see notes see notes sv microwave, inc. scale: 9:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs third angle projection 95077 sf1112-6036 ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 30, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)