Search Results for ナーフ エリート2.0 ボルト sd-1
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) SMA Straight Male ( SF2911-60172 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Trunk Jumpers - Cabelcon
JPTL636-THJP-3.5/12M/0,55 . Item number. 84002005. Category. Trunk Jumpers. Ohm. 75 ohm. See details. To the top . What makes our connectors stand out from the rest? Quality and reliability . We use high-quality materials and have quality processes that ensure reliable performance. We are ISO 9001 and 14001 certified – read about our ...
PRO-DIR TETRA-...
0.8 dB: 0.3 dB: 0.2 dB: Isolation > 30 dB > 40 dB > 50 dB: VSWR: 1.25:1 (all ports) Mechanical; Compliance: RoHS, IP64: Connection(s) N(f) Dimensions: 165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. ... Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters ...
Frankrike Sud Ouest | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
1.0 DESCRIPTION 2.0 CHARACTERISTICS - PCB
±50 ±10 ±2 ±1.0 ±0.3 . 2.1.2 FREQUENCY RESPONSE (±1dB, ref 100 Hz) Max Hz 0-300 0-1500 0-1800 0-1800 0-1800 (±3dB, ref 100 Hz) Typical Hz 0-550 0-2500 0-2800 0-5000 0-5000 . 2.1.3 ZERO MEASURAND OUTPUT mV ±50 ±50 ±50 ±50 ±50 . 2.2 RATE SENSOR
Distributor Inventory Search - amphenolrf.com
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
mil type connector | Amphenol Global Search | Amphenol
M55116 Mil-Spec and Mil-Spec-type Connectors Amphenol Nexus Technologies manufactures the complete line of qualified MIL-DTL-55116 five and six pin audio connectors. This encompasses waterproof, polarized plugs and receptacles for use in audio frequency circuits at 60 volts maximum potential and 0.5 amperes maximum current.
Hỏi đáp | Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
AXON CONNECTOR | Amphenol Global Search | Amphenol
It supports up to 2 Gigabit security gateways per device for total isolation between two networks with different security classification. ... Wire-to-board solutions are available in 0.80mm up to 2.54mm. IDC, crimp to wire and FFC/FPC connector variations are available. Blind mate, auto lock, LV-214, USCAR, secondary lock features make it ...
R-VPX Evolution 2.0 VITA 46.30 Connectors | VITA 66.1 and 66.4 ...
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Rugged USB 2.0 and DVI Fiber Optic Extender
The integrated set contains a transmitter module, receiver module, and two mating cables for 1000+ foot extension of four channels of USB 2.0 and two channels of single link digital DVI with the highest resolutions.
Leistungskontakte - Leistungskontakte | Amphenol Socapex
Amphenol Socapex Powerkontakte sind für hohe Strombelastbarkeit und Zuverlässigkeit ausgelegt. Diese einteiligen Kontakte werden zu 100 % in Frankreich hergestellt und entsprechen sowohl der europäischen Norm EN3155 als auch der US-Norm AS39029. Sie sind in verschiedenen Anschlussarten erhältlich, wie z. B. Crimp, Löten, PC Tail und konforme Stifte.
Clés USB et Prolongateurs - Amphenol Socapex
Prolongez votre HDMI 2.0 sur de longues distances. Voir produit USB Keys Clefs renforcées USB3CFTV Clés USB3.2 Gen1 Type-C à mémoire renforcée pour le stockage de données dans des environnements difficiles. Voir produit Prolongateurs Prolongateur USB3 Prolongez la longueur de votre cordon USB3 sur de longues distances ...
6.0 ± 0.2 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to SMA Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS185-047-MSSMA-060 DRAWN 2022-10-18 11:34:19
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA R/A Male to SMA Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MRSMA-085-FBSMA-180 DRAWN 2022-10-18 14:26:29
BPF 1.6-30 - amphenolprocom.com
1.89 x 0.83 x 1.97 in. (incl. connector) Weight: Approx. 0.07 kg / 0.15 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP41: Ordering Designations. Model Product No. BPF 1.6-30 FME(m) 200002728: Add to quote: Typical response curve. Mechanical Outline.
PL259 connector | Amphenol Global Search | Amphenol
Impedance-matched Amphenol brand UHF connectors pre-installed. The absolute best coax for high-power handling and low-loss operation. Stranded 13 AWG bare copper center conductor supports up to 2700W.
PCIE | Amphenol Global Search | Amphenol
PCIe 6.0 doubles bandwidth and power efficiency over PCIe 5.0 (32 GT/s), while meeting industry demand for high-speed, low-latency interconnects. Data Center, AI/ML, HPC, Automotive, IoT, and Military/Aerospace markets benefit from PCIe 6.0 technology’s cost-effective and scalable interconnect solution. ... Footprint compatible with PCIe Gen ...
genz | Amphenol Global Search | Amphenol
Mini Cool Edge is a 0.60mm high density, high speed card edge connector for new generation small form factor system. This fine pitch solution offers multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options. ... 12 Gb/s, and 24Gb/s and is compatible with all SAS versions, including SAS 2.1, SAS 3 ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 18, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace