Search Results for 厨房no
SGX - Software - SGX Sensortech
No complex setup, no hassle! With the SGX data logging and control software, assessing the performance of electrochemical gas sensors becomes a breeze. It provides a user-friendly platform for data capture and sensor control, empowering you to experiment with different settings before designing your own instrument.
Data Sheet R-Series V RFV PROFINET - Temposonics
Part no. 251 416-2 Ring magnet OD60 Part no. MT0162 Ring magnet Part no. 402 316 U-magnet OD63.5 Part no. 201 553 Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: AlCuMgPb, magnets compound-fi lled Weight ...
Operation Manual Level Plus Safety Manual - Temposonics
are completed. If no errors are detected during initial startup the output shall be valid within 15 seconds of startup. If errors are detected then the unit shall remain in fault state until the errors are cleared. Level Output Inherent Accuracy ±1 mm (0.039 in.) Safety Accuracy Limit ±2% Full Scale Order length Flexible hose:
SmartBoat - Bridge Only, No Analog Inputs, W/ CAN2 and Serial - Gemeco
SmartBoat - Bridge Only, No Analog Inputs, W/ CAN2 and Serial. Part # ASM-CES. MFG # ASM-CES-1. Share. Where to Purchase? The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types. SmartBoat delivers universal interfaces to the ...
Data Sheet R-Series V RFV EtherCAT - Temposonics
Part no. 251 416-2 Ring magnet OD60 Part no. MT0162 Ring magnet Part no. 402 316 U-magnet OD63.5 Part no. 201 553 Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: AlCuMgPb, magnets compound-fi lled Weight ...
Amphenol
no.63, xinghan road, sanzao town, jinwan, zhuhai, prc size c 77820 document no. 10-731950-()1() rev. a scale: 2.5 ref. sheet 1 of 1 approvals date rong.wu 2015-05-05 ran.xiao c&1 third angle projection unless otherwise specified millimeters angles= 2 default linear tolerances see table-----legends: reference only specifications n/a n/a metric ...
Data Sheet R-Series V RH5 SSI - Temposonics
2 Temposonics® R-Series V RH5 SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
360–22 D4 Digital Carrier Terminal General Description, Application and ...
vides 1:1 protected common equipment, insuring that no single point failure can affect more than one channel. The 360–22 DCT can accept any 360 family channel unit. The 360–22 DCT is provided in 19-inch mechanics as depicted in Figure 1. 1.2 Equipment Function
Model 1403-14A/084A100 | PCB Piezotronics
Model 1403-14A/084A100:PCB L&T fatigue rated load cell low profile, 2500 lbf rated capacity 300% overload protection 2.0mv/v output 5/8-18 UNF-2B threa
4-Port Antenna
(MDDU) inserted in the bottom of the antenna. A single actuator individually controls the tilt of each band (no need for daisy chain cables between the bands). This module does not add any additional length to the antenna. For RET control, the transparent caps must be in place and locked. The tilt angle indicators always remain visible and the ...
Model 1204-13A/084A101 | PCB Piezotronics
Model 1204-13A/084A101:PCB L&T load cell, low profile, 50,000 lbf rated capacity, 50% overload protection, 4.0mV/V output 1 1/4-12 UNF thread, PT02E-10
Magnetostrictive Liquid Level Transmitters with Temposonics
are completed. If no errors are detected during initial startup the output shall be valid within 15 seconds of startup. If errors are detected then the unit shall remain in fault state until the errors are cleared. Level Output Inherent Accuracy ±1 mm (0.039 in.) Safety Accuracy Limit ±2% Full Scale Order length Flexible hose:
Amphenol Technology (Zhuhai) Co., Ltd
口Yes 口No If Yes, Please list *the substances: Material Substance CAS Number Content (ppm) / / / / *Indicate the substance, CAS number, material the substance is contained, proportion of substance in material/part, applicable Material/part contain REACH SVHC (as of 14 June 2023) 235 above 1000 ppm. 口Yes 口No If Yes, Please list *the ...
Data Sheet R-Series V RFV POWERLINK - Temposonics
Part no. 251 416-2 Ring magnet OD60 Part no. MT0162 Ring magnet Part no. 402 316 U-magnet OD63.5 Part no. 201 553 Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: AlCuMgPb, magnets compound-fi lled Weight ...
Amphenol RF AUTOMATE Product Series Solutions Guide
GPS, Cellular, Bluetooth Wi-Fi and Satellite Radio. No longer are satellite navigation systems and sophisticated in-vehicle entertainment confined solely to the luxury end of the market. As advancements in telematics become more reliable, available and inexpensive, vehicles are transforming into intelligent platforms for enabling mobile life.
Amphenol®
No. 63 Xin Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: enquiry@amphenol-aio.com Specification: Current Rating 5 Amps (1 Amp Hot Swap) Contact Size 22 Allowable Wire Size 16-18 AWG Operating Temperature -40°C to 150°C Contact Retention 110N Mating Cycles up to 100k
FAQ | Amphenol Network Solutions
Does Amphenol Network Solutions offer a 125V DC power panel? ANS power panels will use either +/-48V, +/-24V, +/- 12 or all three in our newest 1RU panels lineup.
Amphenol Technology (Zhuhai) Co., Ltd
Title: HPT-RoHS and REACH Compliance Statement 20191028 Author: Ran.Xiao Created Date: 10/28/2019 2:50:42 PM
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
PRO-BPF 118-137-N - AMPHENOL PROCOM
PRO-BPF 118-137-N - AMPHENOL PROCOM