Search Results for 国产 ai 大模型
OSFP – Defining a New Standard for High-Speed Connections
Amphenol’s OSFP product portfolio offers customers a comprehensive and integrated link solution that features DAC copper cables, AOCs, stacked and ganged board connector and cage solutions.
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[]/Index[10 59]/Info 9 0 R/Length 145/Prev 242095/Root 11 0 R/Size 69/Type/XRef/W[1 3 1]>>stream ...
Grainmaster i Intergrated moisture and temperature measurement
%PDF-1.6 %âãÏÓ 57 0 obj >stream v ñct`IýÐݳ‡áÑ9ã i"›sš ’ æoÛ‹>ïìë»+óÞ6RÜN (´Kù º·vÔ(L ±¸ .y ‚ õ¾† Ú‰ úÂvú‘ ÙÉ®•Ùxx RÜß‘ šàq%7!BúÚ £/e©øši(‡ 3kHøÙü†âTŠ®úk· ð\ tÐHw€Ô‹ Í’w È y å«9rÕ»B{ œññžòÚ@½$ äîõ Ęƒ¿ÜìÂXG JÕË|ü…s‘þ‰[ .
AI-Powered Applications – Custom Cable
Future-Proofing Your Network: Cabling for Tomorrow’s AI-Powered Needs In the ever-evolving world of telecommunications, staying ahead of the curve is essential. Businesses today rely on data networks more than ever, and as technology advances, so do the demands placed on network infrastructure. To ensure your network can handle tomorrow’s ...
Amphenol High Voltage Connectors
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 2156 /Height 476 /ColorSpace /DeviceRGB /Filter /FlateDecode /Length 430137 ...
The Next Generation Auto Standard - Amphenol CS
Automotive Industry Standards are standards that define the connector requirements in terms of temperature, vibration, sealing and many other characteristics in an automobile application. Two major automobile connector standards prevailing presently are LV214 of AK Group from German Carmakers and US
Leonardo DRS - Custom Cable
Situation. Leonardo DRS is a leading defense technology contractor, serving all arms of the U.S. military—Army, Marine Corps, Air Force, and Navy at a global scale.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Test & Measurement - Amphenol CS
AI / MACHINE LEARNING. amphenol-cs.com. amphenol-cs. amphenolcs. AmphenolCS. Amphenol_CS. amphenolcs. Title: Test & Measurement Brochure 2024 | Amphenol Subject: From benchtop test equipment to mobile, handheld, and miniaturized versions with increased precision; Amphenol offers robust, high\nperformance connector solutions that help easure ...
Introduction to TR Multicoax Equal Trace - Amphenol CS
TR Multicoax Equal Trace delivers superior signal integrity from multiple high speed channels in an arc footprint. This is an ideal solution for applications where equal and short trace lengths are imperative for performance tuning.
Power Solutions (Chinese) | Amphenol ICC
标准产品组合 powersolutions@amphenol-icc.com 3 BarKlip® BarKlip® BK150 XP250 BarKlip® XP500 BarKlip® XP1000 BarKlip® BK300 PwrBlade ULTRA® PwrBlade+® PwrBlade®
M-Series – Advanced Ball Grid Array (BGA) Connector for 56Gb/s, PAM4 ...
The rapid acceleration of technology evolution can be seen in the disruptive products regularly entering the market today. Advanced datacenters, crypto currency mining, autonomous vehicles, deep learning, and artificial intelligence applications are upending their spaces.
AI-Powered Applications Archives - Custom Cable
Cloud Computing: The migration to cloud-based services transforms how we work and store data, with AI algorithms powering advanced analytics. This shift demands robust, high-speed connections to the cloud. AI-Powered Applications: AI drives innovation in various sectors, from healthcare to manufacturing. Your network must be ready to support AI ...
HVC 8mm AK 2 poles connector(180 o) - amphenol-auto.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 85068 /Length1 362032 /Type /Stream >> stream xœì} `TÕÕÿ¹÷íoö ...
our Interconnect Solutions Expert - Amphenol Sine
Form MM-ATHP-AI-2022 These Assembly Instructions refer to the preparation of MagnaMate™ ATHP Standard Plugs and Receptacles. Suggested Tooling: • WA23 - Heavy Duty Pneumatic Crimp Tool (Uses Universal Positioner Part No. WA23-101DA and Crimp Locator MFX-3961) • WA23-8 - Die Assembly, 50mm, for WA23 Heavy Duty Pneumatic Crimp Tool
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20230519113211-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
Mini Cool Edge IO Connectors for 5g and Datacenters - Amphenol CS
Amphenol’s Mini Cool Edge IO connectors are internal high-speed OverPass™ connectors that allow high-speed signal transmission in Data Centers, Network Routings, and 5G Telecommunications. These connectors offer more advanced and powerful features over the existing interconnect solutions.
Model RHM240A01
%PDF-1.4 %âãÏÓ 7 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/Font >>>/Parent 13 0 R/MediaBox[0 0 612 792]/Group >/Annots[182 0 R 189 0 R]>> endobj ...
c:userspdf 5071a2-nt3g-50 - amphenolrf.com
%PDF-1.4 %âãÏÓ 9 0 obj > endobj xref 9 16 0000000016 00000 n 0000000812 00000 n 0000000889 00000 n 0000001069 00000 n 0000001154 00000 n 0000001188 00000 n 0000001264 00000 n 0000015520 00000 n 0000029937 00000 n 0000044503 00000 n 0000058481 00000 n 0000072641 00000 n 0000087267 00000 n 0000103316 00000 n 0000122466 00000 n 0000000616 00000 n trailer ]>> startxref 0 %%EOF 24 0 obj >stream ...
Amphenol SF-NDAAFF100G-000.5M 0.5m (1.6') 100GbE QSFP28 Cable ...
Amphenol 0.5m (1.6') QSFP28 (100G QSFP) 100GBASE-CR4 802.3bj qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 28.0 Gbps (SFP28) into one affordable high-density package (QSFP28) capable of combined speeds in excess of 100-Gigabits per second. Our QSFP28 cables integrate a new 100G Ethernet-optimized (100GbE) 38 ...