Search Results for 春日電機7.5kw スターデルタ始動器
Model 686B1X/M015BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model CS640B91 | PCB Piezotronics
Model CS640B91:Intrinsically safe (CSA only) vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 36” flying leads
Model 356A06/NC | PCB Piezotronics
Model 356A06/NC:Low Outgassing, Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, mini 8-3
QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm (11.8 Inches)
Pentaplexer - Amphenol Antenna Solutions
7/16-DIN Female Connectors 4.3-10 Female Connectors 7/16-DIN Female Connectors 4.3-10 Female Connectors When ordering replace “x” with correct option for bypass confi guration and single or twin unit. DC/AISG bypass 2600 port PPX-1612-CC PPX-1612-CC-43F PPX-1613-CC PPX-1613-CC-43F
SMA Female to Female Bulkhead (EMI Gasket) Adapter
7 - 10 in - lbs : Mating Cycles 500 : Intermateability 2.92mm : Environmental Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D ...
Connector Solutions M40 - Amphenol Sine
MC3CG-S4 Cord grip 17.0-19.0mm 7 MC3CG-S5 Cord grip 19.0-21.0mm 7 MC3CG-S6 Cord grip 21.0-23.0mm 7 MC3CG-S7 Cord grip 23.5-25.5mm 7 Receptacle Extension Plugs Receptacles MC1CJN0800 MC1LKN0800 MC1NJN0800 MC1JJN0800 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. Connector Solutions M40 MC3CG-S1 MC3CG-S2 MC3CG-S3 MC3CG-S5 MC3CG-S4 MC3CG-S6 ...
Die Set Hex Cavity Dimensions are 0.178 0.067 | 227-1221-9
Die Set, Hex Cavity Dimensions are 0.178, 0.068
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for ...
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for Accurate Navigation. Amphenol RF is pleased to introduce embedded GNSS and GPS antennas into our growing antenna solutions. These passive and active internal antennas offer a lightweight, compact option for applications that rely on accurate location detection for navigational purposes.
Amphenol
7 CONTACT SIZE AND REAR SEAL WIRE RANGE: REDUCED DIAMETER WIRE SEAL 7 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 31.3 45.6 18.3. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST
PowerLokTM 4.0 四芯插头组装规范PowerLokTM 4.0 4POS Plug Assembly Manual
①连接器组件Connector Component ×1 ②端子Terminal ×4 ③铜套Copper Sleeve×4 ④后盖Back Cover×1 ⑤ CPA Manual P/N:8P1087 _ Rev.08 20210628 01/06 PowerLokTM 4.0 四芯插头带屏蔽线组装PowerLokTM 4.0 4POS Plug shielding Assembly Manual 步骤1:取出连接器, 如图示零件 Step1:Unpack all components as shown ...
PL29(X)-50(X)-XX-2-5 - Amphenol
连接器 Connector 线缆尺寸 Cable size 线缆外径 Accepted cable OD (mm) 屏蔽线缆 Shield Cable 501/500系列 501/500 Series 70mm² ±17.0 0.3 HS 84100298 95mm² ±19.9 0.4 HS 84100299 120mm² 22.6±0.4 HS 84103410 连接器 Connector 线缆尺寸 Cable size 外套剥线长度A Stripping jacket (mm) 绝缘皮剥线长B
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.3 %âãÏÓ 4 0 obj > endobj xref 4 10 0000000016 00000 n 0000000621 00000 n 0000000496 00000 n 0000000680 00000 n 0000000899 00000 n 0000000928 00000 n 0000001033 00000 n 0000001210 00000 n 0000030427 00000 n 0000089275 00000 n trailer ]>> startxref 0 %%EOF 6 0 obj >stream xÚb```g``Òf```L*gÀ , H > endobj 7 0 obj >/ProcSet[/PDF/Text ...
SMP Male PCB Edge Launch Connector, FD - SV Microwave
SV Microwave offers SMP Male PCB Edge Launch Connector, FD 1211-66137 with perfect features. Check out the product details here!
Model 9155-MNT43 | PCB Piezotronics
Calibration System Mounting Adapter for sensors with 1/4"-18 NPT integral stud to 1/4-28 male for Modal Shop portable vibration calibrators.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
N-Type Straight Crimp Plug LMR-400 Optimized Belden 9913 50 Ohm IP67 ...
Body Finish: Tin/Nickel EE: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Model 002 | PCB Piezotronics
Model 002:General purpose, coax, 30 awg (7/38), white FEP cable (price per foot) Model 002:General purpose, coax, 30 awg (7/38), white FEP cable (price per foot) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm (11.8 Inches)