Search Results for 杏 第4子
Pharma / Medical - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Multimedia 2016 17 - el-cab.com.pl
10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01 2x Camera input // Protection class IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP (W/H/D) 252 x 207 x 29 mm MONITORS Resolution / TVL Brightness Operating voltage
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Thermal Hysteresis of Zero % FSO ±0.25 ±0.25 3, 4 Position Sensitivity % FSO/g 0.2 0.1 5 Notes: 1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
4. Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy over electromechanical solutions and are designed to perform over a very wide range of temperatures and specifications. Our sensors play a vital
Ardent Concepts Client Case Study
9 Benefits in the Test environment: o Reduction in lead times as Ardent contact sets are designed into the client’s mechanical and electrical models.
English – Page 2 – LID Technologies
The ESCL, short for Electronic Steering Column Lock, started in 2021 in order to address the growing need of motorcycle manufacturers to offer Passive Start functions coupled with pressure monitoring and to respond to new RFQ’s. Our goal through this time has been to improve our concept in order to reach the demands of the motorcycle market by offering solutions and innovation at controlled ...
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES Specifically designed for Samsung RRH. PRODUCT DATASHEET HBF058-08U1S1-50FS
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products?categoryid=27b40da6-994b-41ea-b93c-ac4601240ce6\u0026brandids=8554ddfa-1b53-43ca-8296-ac2a00eef008 ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Thermometrics Duct Sensor - amphenol-sensors.com
B Constant 3263.4 3330 3396.6 K. 0.47 in 112 mm) 0.54 in (10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject:
Amphenol
others may need to be ground prior to testing. See Table 4 on page 6 for further information. 3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is ...
2 Sensor for Automotive Applications - amphenol-sensors.com
• 5,000 ppm to 4% CO2: +/- 10% of the reading • 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate
Modus Series T Differential Pressure Transmitters
0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Thermal Automotive Circuit Breaker 1610- 1
Thermal Automotive Circuit Breaker 1610-... Issue A www.e-t-a.com 1 - 53 1 blade terminal DIN 46244-A6.3-0.8 (QC .250) symmetrical hat rail EN 50022-35x7.5 Weidmüller style label
PS SERIES PSMATPLDCU140P500-X - Amphenol Socapex
4, promenade de lArve 2 4311 Thye edex - rance hone 33 4 2 contactamphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com ollow Amphenol Socapex on social media Designed by Amphenol Socapex 4 PS Series: PSMATPLDCU140P500-X
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83