Search Results for 杏 第4子
APXVB4LTY14AB 43MQ-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.1 15.5 15.8 15.4 13.4 Cross-Pol Over Sector dB 10 9.4 9.1 6.8 2.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.7 21.1 20 19.4 22.4 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 25 25 25 25 Interband Isolation dB 25 25 25 25 25 Specifications follow BASTA ...
Model 048-AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Home Optic (H-Connector) - Amphenol Broadband Solutions
Pull Force: 150N (33 Pounds) IEC 61300-2-4 Vibration IEC 61300-2-1 Salt Mist IEC 61300-2-26 Impact IEC 61300-2-12 Temperature IEC 61300-2-22 Humidity IEC 61300-2-22 H-Connector Applications:
_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
B A2 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68 (1m of water for a period of 24 hours , mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-6s* plug. ( * = modifications and colors ) 5. all dimensions are for reference use only.
RT00164PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 16 ...
4 Position Square Flange Receptacle, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. RT016DCG Receptacle Dust Cap with Chain. Compatible to part # UT016DCG. REQUEST A QUOTE. RT016RL Receptacle Dustcap with Nylon Cord, Made of Rubber, Shell Size 16. REQUEST A QUOTE. RT00164PNH Square Flange Receptacle ...
1800408NGv - amphenol-antennas.com
(2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
ROTARY SCREW COMPRESSORS - PCB
4-CHANNEL BNC TERMINATION ENCLOSURE. MODEL 691A51/04. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx. IECEx IECEx IECEx IECEx. 12-CHANNEL BNC TERMINATION ENCLOSURE. MODELS 691A50/12, SS691A50/12. n. Stainless steel available. IECEx IECEx. IECEx IECEx
Doc ? | Edition 1 | March 2021 - Amphenol Antenna Solutions
nL 2 ports 4 ports 6 Ports nM 2 ports 4 ports 6 ports 8 ports 10 ports nMnH 8 ports MULTI BAND (1LnM) ANTENNAS 1L1M 4 ports 1L2M 6 ports 1L3M 8 ports 1L4M 10 ports MULTI BAND (2LnM) ANTENNAS 2L1M 6 ports 2L2M 8 ports 2L3M 10 ports 2L4M 12 ports 2L5M 14 ports 2L6M 16 ports 2L7M 18 ports 2L8M 20 ports
LENGTH TABLE AT04GY-6P-N-TPE-M1 1 (3.28FT) AT04GY-6P-N-TPE-M2 2 (6.56FT ...
3.4 insulation resistance: 1000 megaohms min @ 25c 3.5 moisture resistance: ip68 mated condition (1m of water for 24 hours). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. cable specifications: components: six 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47980 01/24 SEE PDM
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1112-4188-4189 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
301141 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
csmp-fsba-224 - amphenolrf.com
Title: csmp-fsba-224.ps Created Date: 11/22/2005 4:15:22 PM
3 element Yagi 330 - 360 MHz - amphenolprocom.com
2" x 1-1/4" (JBL73) 0302032/68 Cast aluminium cross clamp, circular 0300064/00 M8 x 50 mm (2") U-Bolts (1 Pair) 4884036/00 M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 Increasing sleeve 3201079/00 RAD I TO NP E E-Plane | 345 MHz RADIATION PATTERN H-Plane|345M z 7040345 PROCOM A/S reserves ...
300004 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 55018 08/24 ...
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-6040 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a ...
Acu-Trac Product Overview - ssi-sensors.com
provides a choice of either analog current loop (4-20 mA) or voltage outputs (ratiometric or non-ratiometric) with the additional capability of processing real time fuel data and messaging on a J1708 data link. Product Features • More Accurate: 2% of tank volume. • More Reliable: Acu-Trac® is non-contacting. Resistive float sender have a ...