Search Results for 設計労務単価 令和7年度
Contrat EPC : Engineering Procurement and Construction - CMR Group
Engineering Procurement and Construction ou EPC désigne un type de contrat largement utilisé dans les projets de construction et d'ingénierie à grande échelle. Le contrat EPC est une méthode de réalisation de projet qui intègre la conception, l'ingénierie, l'approvisionnement en matériaux et la construction.
LEV Charging Connectors and Inlet | Power Solutions | Amphenol
The Type-6 connector utilizes is design-compliant with IEC 62196-6/IS17017-2-6 standard with 2 power and 5 signal configurations.
HLW5R-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-R series, 5 Position, Side Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Size 20 contacts : 7.5 amperes max. Size 16 contacts : 13.0 amperes max. Size 12 contacts : 23 amperes max. Contact Retention Strength: Exceeds MIL-DTL-83723 requirements: Connector Durability: 500 cycles per MIL-DTL-83723 for threaded coupling; 500 cycles per General Electric M50TF2321 for non-decoupling styles: Humidity
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Mini-FAKRA Type B Connector Series - Amphenol RF
Description. FMB4NxSJ-C01W0: AUTOMATE Type B Mini -FAKRA Quad -Port PCB Straight Plug RG-174, RG-188, RG -316. AUTOMATE® Type B is intermateable with TE’s MATE -AX® series.
Enclosure technology - CONEC
They serve as extended input and output interfaces of the electrical control. CONEC designs and produces customer-specific distribution box housings with directly molded M8/M12/7/8“ or hybrid interfaces; other industrial interfaces are also possible on request. The builtin electronics in the form of the circuit board are installed by the ...
Model 2270 | PCB Piezotronics
Model 2270:Accelerometer, PE, 2.2 pC/g, comparison standard accel, 1/4-28 integral mounting stud, 1/4-28 test mounting hole, 40 grams
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ... - PCB
Frequency Range(± 10 %) 0.7 to 6000 Hz 0.7 to 6000 Hz Broadband Resolution(1 to 10,000 Hz) 0.0008 g rms 0.008 µm/sec2 rms Temperature Range(Operating) -65 to +325 °F -54 to +163 °C Excitation Voltage 22 to 30 VDC 22 to 30 VDC Output Bias Voltage 7 to 15 VDC 7 to 15 VDC [2] Discharge Time Constant 0.5 to 1.5 sec 0.5 to 1.5 sec
Temposonics® E-Series ER Position Sensors
IO-Link Document Part No. Revision Language Download Data Sheet 551832 C: EN Operation Manual 551845
TR Multicoax Series 20/40/70
%PDF-1.4 %âãÏÓ 816 0 obj > endobj xref 816 75 0000000016 00000 n 0000002477 00000 n 0000002627 00000 n 0000003271 00000 n 0000003385 00000 n 0000003497 00000 n 0000005037 00000 n 0000005161 00000 n 0000005682 00000 n 0000006138 00000 n 0000006682 00000 n 0000007195 00000 n 0000007771 00000 n 0000008184 00000 n 0000008789 00000 n 0000009269 ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
127/HE807 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
AgilBrick™ 1.27mm Board-to-Board Header G802 - Amphenol CS
AgilBrick 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
ST7000 POWER AND HAND TOOL AUDIT, CALIBRATION, & CERTIFICATION ... - PCB
pcb.com | 1 716 684 0001 SERIES ST7000 POWER AND HAND TOOL AUDIT, CALIBRATION, & CERTIFICATION PCB Load & TorqueDivision’s RS Technologies Series ST7000 Stationary Torque Transducers are ideal for auditing and
RJF 544 - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex RJF 544 is a rugged RJ45 connection system designed for harsh industrial environments. It is compliant with IEC 60603-7 variante 12 and offers shock, vibration, and traction resistance. The system is sealed against fluids and dust, with an IP68 rating.
RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
1.00mm FFC/FPC Connectors - SFW/HFW Series - Amphenol CS
FCI Basic 1.00mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount(SMT) and Through Hole m