Search Results for 設計労務単価 令和7年度
Space Systems product Guide - アンフェノールジャパン株式会社
2 · V ¥ T u \ 4 4 4 {8 u í "õ ¼ "õ k q u ^ 4 { b u { 9 W 9 W & g V l e ¥ q a z & $ - Z ô
AP-93 PLATING - 1000 HOUR ALT-TO-CAD
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
PRODUCT DATA DRAWING A DCN 46715 8/17 STW DESCRIPTION
7) remove all burrs e without the written permission of mil-std-10. 2) all dimensions are after plating. size 95077 surface area: 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. 6) dia.’s on common centers to be concentric the information contained in this drawing 3) break corners & edges .005 r. max. within ...
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
.312 7.92.218 across flats size date approved revision history rev description interpret dimensions and tolerances n/a see notes see notes scale: 4:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 sf1115-6089-6090 cage code within .005 t.i.r. west palm beach, fl 33409 title ...
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
7) remove all burrs unless otherwise specified sf0930-6200-xx the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a third angle projection 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited.
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF
7) remove all burrs unless otherwise specified 95077 7032-7237-7239 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
AMPHENOL R-VPX EVOLUTION AND EVOLUTION2 ROUTING GUIDELINES
2.7 Daughtercard When used within this document refers to the PCB associated with the female connector half of the connector system mounted to a plug-in card in a chassis.
よくあるご質問|アンフェノール ソカペックス
These versatile connectors feature a 1.27mm pitch with 7.4mm distance between boards and PC tail or crimp contact terminations. Amphenol Socapex Micro HDAS High-Performance Connectors meet and exceed MIL-DTL-55302G and 83513G and are intermateable with Nicomatic EMM connectors. Typical applications include commercial avionics and airframes ...
「PT シリーズ」カタログ変更情報
1 23.0 6.4 ─ 1.7 1.6 2 23.3 6.8 2.7 1.2 1.0 3 10-257982-16F 21.5 6.4 ─ 1.7 ─ 4 10-597820-355 21.7 6.8 2.7 1.2 ─ 各コンタクトにはMIL-C-39029に基づきカラー バンドがついていますので各シリーズのコンタク トナンバーがわかります。 Amphenol品番 カラーバンド MS品番 赤.赤.灰 M39029 ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 54957 08/24 ...
7) remove all burrs unless otherwise specified 1132-6142 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52757 07/23
7) remove all burrs unless otherwise specified 7032-9730 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
7012-1283-1284-1285.PDD - アンフェノールジャパン株式会社
7) remove all burrs unless otherwise specified 95077 7012-1283-1284-1285 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
CROSSTALK AND EYE DIAGRAM ANALYSIS OF GEN-X LRM CONNECTORS (10-507603 ...
Eye sweep simulations are shown in Figures 7 through 13 for various data rates and connector configurations. As noted in Figure 12, these simulations were single-ended driven, not differentially. Conclusion: Based on the eye diagram for 1 Gbps (figure 11), the fully utilized Gen-X connector should be capable of supporting 187 Mbps.
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 54597 6/24 - SV Microwave
7) remove all burrs unless otherwise specified 1521-60235 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches ...
PRODUCT DATA DRAWING - SV Microwave
7) remove all burrs unless otherwise specified 95077 3211-60112 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
「耐環境型光コネクタ& ケーブルアセンブリ」カタログ変更情報
f 6.1~7.1 n 6.9~7.4 a 7.1~8.0 b 8.0~8.8 g 8.8~9.6 c 9.7~10.7 d 10.8~11.8 6. ダストキャップ形状 1 雄雌同形状メタルキャップ 約300mmロープ付き 2 6 材質:6061-t6 アルミニウム合金 表面処理:亜鉛合金、od色 材質:6061-t6 アルミニウム合金 表面処理:亜鉛ニッケル、od色 ...
「耐環境型光コネクタ & ケーブルアセンブリ」カタログ変更情報
f 6.1~7.1 n 6.9~7.4 a 7.1~8.0 b 8.0~8.8 g 8.8~9.6 c 9.7~10.7 d 10.8~11.8 6. ダストキャップ形状 1 雄雌同形状メタルキャップ 約300mmロープ付き 2 6 材質:6061-t6 アルミニウム合金 表面処理:亜鉛合金、od色 材質:6061-t6 アルミニウム合金 表面処理:亜鉛ニッケル、od色 ...
2X 0-80 UNF-2B THRU SPRING PIN - アンフェノールジャパン ...
7) remove all burrs unless otherwise specified 95077 sf2921-61507-1s cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
7 This component and any acceptable variation thereto are specified in the schedule to this certificate and the documents therein referred to. 8 CSA Group Netherlands B.V. notified body number 2813 in accordance with Articles 17 and 21 of Directive 2014/34/EU of the European Parliament and of the Council, dated 26 February 2014, certifies that this