Search Results for 電子部品パーツ 4極 スイッチ 両極切
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 150 ft HB114-U6S12-150-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com
Zubehör RG 174 FME Cables - amphenolprocom.com
4 m FME-EFME RG 174: 130000549: 4 m RG 174 coaxial cable with FME-connector mounted at one end and EFME-connector at the other end: Verfügbarkeit: Zur Angebotserstellung: 5 m FME-EFME RG 174: 130000541:
Arquivos Eventos | Página 2 de 2 | Amphenol
Buscar resultados para: 6º Congresso Brasileiro de Geração Distribuída Eventos
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMPM R/A Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMP-047-FRSMPM-060 DRAWN 2022-10-17 12:36:45
Technische Daten INFOtainment - Stretched Small
Kontrast 4.000 : 1 Blickwinkel H:178°, V:178° Farben 16.7 M, 24 Bit Farbe / Oberfläche / Material auf Anfrage Gewicht ca. 5 kg Betriebs-Temperaturbereich 0°C ... +40°C (abhängig vom Design und der Fahrzeug-Integration) Lager-Temperaturbereich -20°C ... +60°C Betriebsspannung 24V-DC (16,8V ... 32V) Leistungsaufnahme ca. 15W
B RT07188P*H* B1 - amphenol-sine.com
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :2.5mm contacts. 4. all dimensions are for reference use only. tommy panel cut out reference 30.6 ...
NovaSensor P2705 Low Pressure MEMS Sensor Die
Sensitivity (4) (mV/V/kPa) 51600 2.5 kPa 35 kPa 700 kPa 2-4 51601 1 psi 35 kPa 700 kPa 2-4 51605 2.5 psi 17.5 psi 250 psi 1.2-2.2 51606 5 psi 35 psi 250 psi 0.9-1.5 51608 (no glass) 2.5 kPa 35 kPa 700 kPa 2-4 Parameter Value Units Notes Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20 ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Ventostat T8100 NS and NSP Series CO2 Sensor
0 to 2000 ppm (0 ppm = 0 V, 4 mA; 2000 ppm = 10/5V, 20 mA) CO 2 Accuracy ±30 ppm or 3% of the reading shown, whichever is higher * Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability
Damped piezoresistive accelerometer - PCB
Integral 4 conductor, # 32 AWG ETFE insulated leads, braided shield with white Silicone jacket. 2.6 in-lbf (0.29 N.m) recommended/3.0 in-lbf (0.34 N.m) 0.05 oz (1.4 gm); cable 0.1 oz/ft (9 gm/m), typical Environmental characteristics Acceleration limits (any direction) Shock (half-sine pulse duration) Temperature Operating Storage
Thermometrics Duct Sensor - amphenol-sensors.com
B Constant 3263.4 3330 3396.6 K. 0.47 in 112 mm) 0.54 in (10 mm' 1.95 in 150 mm) 468 in 0.9 in mm) (97. S in 115.7 mm) in RIO) 6.0 Rt251 = 2.180KQ R1501 0.91 Temperature ('Cl . Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject:
HYBRIFLEX® Fiber Trunk Cable, Single-Mode Fiber Jumper
Installation Temperature °C (°F) -20 to 65 (-4 to 149 ) PRODUCT DATASHEET HA-FOTA-LL-02SM-XXX HYBRIFLEX® Fiber Trunk Cable, Single-Mode Fiber Jumper HA-FOTA-LL-02SM-XXX REV : B REV DATE : 01 Aug 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to ...
UNIT: mm Installation instructions - amphenol-fuyang.com
4.3/10 Screw Male Right Angle Compression Connector for 1/2” Normal or Air Plenum Cable Date: 2019.01.31 Part NO. AFDF125-1 Ver. 1 UNIT: mm Installation instructions IEC61169-54 Nominal Impedance (Ω) 50 Frequency Range DC~6GHz ...
4 3 2 1 B MAJ-60-00 - connectors.nexus.com
4 3 2 1 d d c c b b a a.003± .5° b cn # this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 2.00 :1 title weight finish material let. revision date chk..xx .xxx angles tolerances on ...
) soot sensor
• 4 sensor configurations available include coaxial Amphenol cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m. Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
PDS-247-1 Hybrid Connector and Media Converter
OUT - - -4.0 dBm Optical Output Wavelength λc 1290 1310 1330 nm Spectral Width Δλ - - 3.0 nm Extinction Ratio E R 9.0 - - dB Rise/Fall Time ƮR, ƮF - - 150 ps Receiver Sensitivity P IN-25 - - dBm Receiver Wavelength λRx 1100 - 1650 nm Optical Specifications Part Number Description CF-901201-006 LC Fiber Optic Test Cable for D38999 Connector
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip
HYBRIFLEX TRIM-SET-H12-001 / TRIM-SET-H78-001 Cable TRIM-SET-H58-001 ...
4 2 8 9-0 4 HYBRIFLEX® Cable Instruction 10000014289-04 TRIM-SET-H12-001 / TRIM-SET-H78-001 TRIM-SET-H58-001 / TRIM-SET-H114-001 Trimming Tool HYBRIFLEX 12 / 58 / 78 / 114 These instructions are written for qualified and experienced personnel. Please study them carefully before starting any work. Any liability or