Search Results for 電子部品パーツ 4極 スイッチ 両極切
Technical features - rfstechnologies.com
2600 13,7 (4,18) 58 (60) 66 (68) 2700 14,95 (4,56) 61 (63) 69 (71) External Document Links Notes Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. • Coupling loss values are measured with a radial (below 650 MHz) or parallel (above 650 MHz) orientated dipole ...
HB114-U6S12-40-TH Connectors, 40 ft - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-40-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 40 ft HB114-U6S12-40-TH REV : A REV DATE : 27 Jan 2023 www.rfstechnologies.com
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes PRODUCT DATASHEET HB012-05U1S1-180F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 180 ft HB012-05U1S1-180F REV : A REV DATE : 21 Mar 2022 www.rfstechnologies.com
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
Typical time/current characteristic curve at +23 °C / +73.4 °F All dimensions without tolerances are for reference only. In the interest of improved design, performance and cost effectiveness the right to make changes in these specifications without notice is reserved. Product markings may not be exactly as the ordering codes.
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Thermal Hysteresis of Zero % FSO ±0.25 ±0.25 3, 4 Position Sensitivity % FSO/g 0.2 0.1 5 Notes: 1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach ...
Pompa cyrkulacyjna U4855.06 24V Aquavent 6000C Spheros/Valeo, pobór ...
Pompa cyrkulacyjna U4855.06 24V Aquavent 6000C Spheros/Valeo, pobór mocy 210W (0,4 bar), ok. 6000l/h, wtyczka Packard Delphi. Nr producenta 2710189A. Stan: Nowy produkt
10127819-04422PTLF | Minitek ® Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 part numer10127819-04422PTLF.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Electronic Standard Relay - ESR10 ISO Micro
A4 standard automotive, 4-pole (ISO) Load and control HB high-side-switch (HSS), bipolar control Sub type 00 standard System voltage D1 DC 12 V D2 DC 24 V Current rating (at 25°C) 10 A 17 A 30 A * (12 V only) ESR10 - N C2 A4 HB - 00 - D1 - 10A ordering example * The 30A version of the ESR10 Micro will only be available upon request and
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Thermal Hysteresis of Zero % FSO ±0.25 ±0.25 3, 4 Position Sensitivity % FSO/g 0.2 0.1 5 Notes: 1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
“4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C “AS” 0.001°C – “S” 0.0015°C – “ES” 0.0015°C 0.0025°C The uncertainties of the computer tables are 0.001°C for the Type “AS” and 0.003°C for the Types “S” and “ES”. Dimensions In
Coach smartRadio 7 620 210 042 Coach smartPanel 7 620 210 041
MPEG 4, MFi-IAP2 microSD | MPEG 1, MPEG 2, MPEG 4 Audio Audio, CVBS Video 75 Ω Ausgangsleistung 4 x 20 W / 4 x 40 W | einstellbar Display Punktmatrix | bernsteinfarben Betriebstemperatur -20 °C bis +70 °C Lagertemperatur -40 °C bis +85 °C Gewicht etwa 1040 g Normen CE, UN ECE R10 Geprüft gemäß UN ECE R118
folder traffic bus - el-cab.com.pl
www.mtcontrols.de moving safely Move & Traffi c Controls GmbH Bouchéstraße 12, Haus 1 12435 Berlin, Germany Phone +49 (0)30 53 31 14 -70 Fax +49 (0)30 53 31 14 -80
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Figure 4 below. Figure 4: Setup Menu The factory default settings are: • Temp - Off • Psy. Cal. Options - Off • Device auto off - 3 mins • Back Light - 0 mins (off) Use the LEFT and RIGHT arrow keys to scroll to the desired option, and the UP and DOWN arrow keys to set the desired selection. Once selected, wait for the meter to return to
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
outside air configurations, or 40°F to 90°F (4.4 to 32.2°C) for space mount configuration. Custom ranges are available upon request for high volume applications. HumiTrac XR is offered in wall mount, duct mount and outdoor air configurations Rugged, Attractive Enclosures
UNIT: mm - Amphenol Fuyang
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
TSW-10 Turbidity Sensor - amphenol-sensors.com
22 ±0.4 5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470W GND Ro 4.7KW Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000