Search Results for 電子部品パーツ 4極 スイッチ 両極切
C146 ハウジング C146 10N010 603 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Thermal Overcurrent Circuit Breaker 1140-
Ambient temperature -20...+60 °C (-4...+140 °F) T 60 Insulation co-ordination rated impulse pollution (IEC 60664 and 60664 A) withstand voltage degree 2.5 kV 2 reinforced insulation in operating area Dielectric strength (IEC 60664 and 60664A) test voltage operating area AC 3,000 V ...
Thermal-Magnetic Circuit Breaker 2210-S2..
Thermal-Magnetic Circuit Breaker 2210-S2.. Issue B(300710) www.e-t-a.com 2 - 11 2 Description Typical applications Ordering information Technical data One, two and three pole thermal-magnetic circuit breakers with
10127815-121LF | Minitek® Pwr 4.2 | Amphenol
10127819-1222GLF. Minitek® Pwr 4.2, Dual Row, Right Angle Through Hole Header, 100μin Bright Tin plating, Black Color, 12 Positions, GW Compatible Nylon66, Tray Packing.
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
4 www.bedia.com As a high performance and innovative company BEDIA deve-lopes, produces and distributes well thought out solutions for level and temperature monitoring. We have been concentrating our skills in the domain of meas-uring filling levels and temperatures under extreme operating conditions. We are able to offer customized solutions ...
TYP CLS 40 12/24 V DC TYP CLS 45 5 V DC - el-cab.com.pl
Das Unternehmen 4 Allgemeine Beschreibung 6 Messbare Medien 7 Schaltausgänge 8 Montageanweisung 9 Funktionsübersicht10 Anschlussübersicht 12 Sonden mit Steckeranschluss Bajonett nach ISO 15170 12 Sonden mit Steckeranschluss Bajonett 16 S 12 Sonden mit Steckeranschluss Feingewinde M 27 x 1 12 Sonden mit Steckeranschluss Packard 4-polig Metri ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
4. Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy over electromechanical solutions and are designed to perform over a very wide range of temperatures and specifications. Our sensors play a vital