Search Results for 0-09-91
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna ...
At Top End 23 mm / 0.91 in. Dia. At Bottom End 23 mm / 0.91 in. Height 1260 - 1310 mm / 49.61 - 51.57 in. Weight Approx. 1.0 kg / 3.09 lb. Mounting On 16 - 54 mm / 0.63 - 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Model 176A33 | PCB Piezotronics
0.91 m: Weight (with cable) 3.10 oz: 88 gm [4] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: 72836-01: 3: Product Documents.
1/2" ClearFill®Line Aluminum Plenum-Rated - RFS Technologies
Find RFS Technologies' 1/2" Aluminum Plenum-Rated Coaxial Cable. Get our Half Inch Air-Dielectric Coaxial Cable for In-Building Applications. Request a Quote Now!
Discone antenna, 225-400 MHz 7277010 - AMPHENOL PROCOM
Gain 0 dBd (2.2 dBi) VSWR < 1.5:1 Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Elements, solid aluminium Dimensions Approx. 590 x 730 mm / 23.2 x 28.7 in. Wind Load 91 N (160 km/h) Weight Approx. 3 kg / 6.61 lb. Mounting Bracket 0900964/00 (Ordered ...
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
12 2,54±.0,05 5,31 ** Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since he is in the best possible position to know what peak voltage, switching surges, transients, etc., can be expected in a particular circuit.
can connector | Amphenol Global Search | Amphenol
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
Request Technical Support - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Amphenol SF-QXP29B410D-000 QSFP28 (100G) 100GBASE-LR4 Transceiver (Long ...
Genuine Amphenol XGIGA 100GBASE-LR4 QSFP28 Optical Transceiver Modules provide a high-density, high-performance interface for 100-Gigabit Ethernet and 16x Multi-lane Fibre Channel applications. Our multi-rate enabled QSFP28 optical modules support speeds of up to 112.0 Gbps, while maintaining backwards compatibility.with previous-generation QSFP devices including 40-Gigabit Ethernet (40GbE) QSFP+.
SCREW RELEASED; ECN11-0816 8/2/11 DJI M1.5 TOOLING CAVITIES PIN AA
1.09 0.043 free length 4x 5.000 0.1969 6.799 0.2677 2.500 0.0984 3.500 0.1378 4.500 0.1772 0.249 0.0098 typ. detail b scale 16 : 1 7 0.91 0.036 compressed height 7x7, 44ld, 0.50mm socket assembly d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title:
ABS Coaxial Cable Product Information Sheet Type: T10875JB
ABS Coaxial Cable Product Information Sheet Type: T10875JB regulations Document: t10875jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
CABLE STRIPPING DIM'S - Amphenol RF
%PDF-1.6 %âãÏÓ 24 0 obj >stream hÞ|ÑQkÂ0 ðû(÷8_l.Mb "ˆ°'Ùd“=lˆø ° u´Q·/¿-¦I K-máÚ$¿\þ•È 8JB öΑ2ä)GN˜’BÊQØa’(ò í ™ N ...
Two-TETRA-Station Combiner
Random test: EN 60068-2-64, test specification: EN 300 019-2-5 V3.0.0. Shock test: EN 60068-2-27, test specification: EN 300 019-2-5 V3.0.0. Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. SPECIFICATIONS Electrical Model PRO-ISO-PHY-TETRA-S2 Frequency Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or
ABS Coaxial Cable Product Type: T10875JBX - amphenolbroadband.com
Inner Conductor 0.42 1.38 Outer Conductor 0.13 0.43 Loop 0.55 1.81 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.09 0.30 55 0.32 1.05 211 0.64 2.09 250 0.70 2.31 270 0.73 2.40 300 0.78 2.56 330 0.82 2.69
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
Marine Antennas CXL 2-3LW/... - amphenolprocom.com
23 mm / 0.91 in. Height: Approx. 2.8 m / 110.24 in. Weight: Approx. 1.4 kg / 3.09 lb. Mounting: On 16 to 54 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-Purpose Mounting Bracket.
B164 50/200kHz, 1kW, 0° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
B150 Medium Chirp, 300W, 0° Tilt, Navico BL, DT - Gemeco
Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 183 m (600') Medium frequency: 95 to 155 kHz; 26° x 17° beamwidth put more energy on targets for great target separation; ... Wiring D-91-1211. Prop 65.