Search Results for 0-09-91
PROPRIETARY AND CONFIDENTIAL THE INFORMATION CONTAINED IN THIS DRAWING ...
7 080fhsb094l472 #0-80 flat head shoulder bolt, 3/32" shaft, .472" l 2 8 m10dp06 m1 dowel pin x 6mm 2 9 c0148-016-0250s .148od,.016wd,.250fl compression spring,lc 016ab 01m 2 ... 0.91 compressed height section line bisects contact 16.07 24.85 10.39 c c section c-c scale 2 : 1 d detail d scale 16 : 1 closed. title: skapp14sn1001 - sheet1
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna ...
At Top End 23 mm / 0.91 in. Dia. At Bottom End 23 mm / 0.91 in. Height 1260 - 1310 mm / 49.61 - 51.57 in. Weight Approx. 1.0 kg / 3.09 lb. Mounting On 16 - 54 mm / 0.63 - 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING
Quick-Connex™ SJOO AC Micro Cordsets - TPC Wire
Quick-Connex® SJOO AC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The mol ded and keyed, thermoplastic elastom er cordset provides rapid and secure connect and disconnect and ...
2300-2500 MHz - amphenol-antennas.com
Gain 17.0 dBi Impedance 50Ω VSWR < 1.5:1 ... Wind Load (160 km/hr or 100 mph) 91 N 20.5 lbf Mounting Options Part Number Mounting brackets are ordered separately. Mounting Bracket 3202078/68 Alternate Mounting Bracket 0300064/00 + U-bolts to match mounting pipe diameter ... 12/18/2015 10:09:05 AM ...
CUSTOMER DRAWING M - Amphenol Sine
0,3 41 0,3 132 für Wellschlauch NW17 ... 09/2021. MagnaMate™ ATHP - DuraMate™ AHDP - DuraMate™ AHDM Series - Contact Size 12 Options Machined Contacts, Sockets & Pins Part Number Description Size AWGType AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
ABS Coaxial Cable Product Type: TX15AT77-V Black -083M
Dielectric Foamed Polyethylene 0.455 11.56 1st Sealed APA TapeOuter Conductor 0.463 11.76 2nd Outer Conductor 77% Aluminum Braid 0.490 12.45 3rd APA TapeOuter Conductor 0.494 12.55 Floodant --- --- --- Jacket PVC, Outdoor Grade, Black 0.595 15.11 Twisted Pairs ----- --- Messenger Galvanized Steel 0.083 2.11 Mechanical Specifications
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
AS39029, High Speed and High Power Contacts are available in size 0 to size 23. Termination styles include crimp, solder, thermocouple, and compliant pin contacts. Mil-Spec Contacts A complete line of AS39029 contacts for all major Mil-Spec circular connectors. PCB Contacts ...
FSK4X420SN0501 - BENCH
0.024 device to board contact offset 1.09 0.043 free length 4x 2.000 0.0787 3.799 0.1496 1.500 0.0591 4x 0.499 0.0196 m1.5 tooling pin 2 plcs m2 mounting screw 4 plcs c 1.000 25.40 4x 0.247 6.27 21.72 0.855 ... 0.91 0.036 compress height perimeter pin cavities (20 plcs) scale 6 : 1 detail c ground pin cavities (4 plcs) 0.500 0.0197 perimeter ...
Thermometrics GE-1856 Intake Air Temperature (IAT) Sensor
2 GE-1856 Specifications • Operating Temperature Range:-40°C to 125°C • Storage Temperature Range:-40 to 130°C • R @ 25°C : 2049 ± 9.93%
Amphenol CS-DSPMDB09MF-002.5 9-Pin (DB9) Premium D-Sub Cable - Double ...
Buy 2.5ft Amphenol CS-DSPMDB09MF-002.5 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Premium Male/Female Double Shielded D-Sub Cables by Amphenol offer extreme resilience in installations subjected to high EMI/RFI interference such as medical, industrial, military, avionics, and broadcast facilities. Each fully assembled Premium D-Sub Cable integrates aluminum mylar + 95% ...
MMCX Cable Assemblies - Amphenol RF
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; ... MMCX Right Angle Plug to SMA Right Angle Jack RG-316 50 Ohm 9 Inches 245108-01-09.00. View Details. ... Not Applicable 91 items; Frequency (Max GHz) 1 36 items; 6 36 items; 8 6 items; Armor Option. Without Armor 206 items; IP Rating.
FP8X1-2.54 - Sheet1 - Amphenol Ardent Concepts
1.05±0.03npth slot width 2x full r 4 plcs cl cl scale 16 : 1 detail a no soldermask no soldermask.05 x y.05 x y 2x 1.27 2x 0.15 4 2x 1.78 2x 1.532 top layer antipad 0.254 ground vias must be filled and plated flat within .04mm 7 0.452 pad diameter vias in pad area must be filled and plated flat within .04mm 4 8 0.40 min inside edge to inside ...
Marine Antennas CXL 2-3LW/... - AMPHENOL PROCOM
23 mm / 0.91 in. Height: Approx. 2.8 m / 110.24 in. Weight: Approx. 1.4 kg / 3.09 lb. Mounting: On 16 to 54 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 290 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-Purpose Mounting Bracket.
Amphenol
0,09 - 0,25 1,5 - 2,5 2,5 - 4,0 Farbcodierung bei Crimpbuchsen für offene Crimphülsen (gestanzte Kontakte) Colour code for crimping dies for open crimp barrels (stamped and formed contacts)
200 W 3 dB Coupler (90° Hybrid) - AMPHENOL PROCOM
Weight Approx. 0.865 kg / 1.91 lb. Mounting 5.2 mm / 0.205 in. dia. (4 holes) Environmental Operating temperature range -30 °C to +60 °C Ingress Protection IP67 ORDERING Model Product No. PRO-PHY 380-2700-3 dB-N(f) 200002403 PRO-PHY 380-2700-3 dB-4.3/10(f) 200002762 PRO-PHY 380-2700-3 dB-7/16(f) 200002408 TYPICAL COUPLING, ISOLATION AND VSWR ...
Temposonics
Ring magnet O.D. 09 mm Part no. 401 842 Ring magnet O.D. 28 mm Part no. 400 424 Ring magnet O.D. 20 mm Part no. 254 012 ... +49 2351 9587-0 E-Mail: info.de@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com ITALY Branch Office Phone: +39 030 988 3819 E-Mail: info.it@temposonics.com CHINA
INDIVIDUAL SHIELD BACKSHELLS - amphenolpcd.com
Visitamphenolpcd.comfor more information BACKSHELLS TABLE-A DASH # SHEL SIZE B THREAD UNEF CLASS 2A ØA MAX Ø C Max. D Min. Cable Entry Series II Series I inch mm inch mm inch mm
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
2x 4.91 0.00 0.00 0.500 pitch 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 2x 2.000 9x 3.505 1.120 2x 0.361 1.620 9x 3.505 2x 2.000 2x 0.361 1.120 1.620 2x 2.000 9x 3.505 8 8 9 8 10 8 10 10 10 9 7 9 9.05 x y a 6.27 2.40 thru 4x 4x 6 4x r2.00 slip fit m1.5 dowel pin r 0.80 non-plated through hole drilled and reamed 37.75
SCREW RELEASED; ECN11-0819 8/4/11 DJI PERIMETER PIN M1.5 TOOLING PIN AA
0.61 0.024 device to board contact offset 1.09 0.043 free length 4x 8.500 0.3346 9.799 0.3858 6.500 0.2559 typ. 7.500 0.2953 typ. 3.500 0.1378 1.78 0.070 3.05 0.120 2.95 0.116 6.51 0.256 .001 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title ...
FFP10X1068SN0501 - Sheet1
0 0 2x 5.26 2x 5.79 2x 6.91 11.14 2x 12.70 2x 16.000 2x 5.26 2x 5.79 2x 6.91 11.14 2x 12.70 2x 16.000 2x 16.000 2x 12.70 11.14 2x 6.91 2x 5.79 2x 5.26 2x 5.26 2x 5.79 ...