Search Results for 0.1kohm resistor smd value
Surface Mount Devices (SMD) | Thermometrics NTC Thermistors
Features, specifications, and documentation for the Surface Mount Devices (SMD) by Thermometrics. Check distributor stock to place an order.
Solder-On PCB Edge Launch and Surface Mount Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Thermometrics NTC Types Pre/K Resistance Elements
A0 (connection wire diameter) = ±0.00079 in (±0.02 mm). The measuring point for the basic value is situated at 0.315 in (8 mm) from the end of the sensor body.
Self-Adhering Surface Temperature Sensors
Thermometrics range of Self-Adhering Surface Temperature Sensors are designed for industrial HVACR applications, typically for placement on the external wall of a water tank or boiler reservoirs. They are also suitable for reservoir tanks working in conjunction with solar panel water heating systems.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF2921-61345. Check out the detailed information about the products here.
Cool Edge PCIe 1.00mm - Amphenol CS
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of PCIe 1.0mm Cool edge, part number CEE009800140311.
Model TLD356A01 | PCB Piezotronics
Model TLD356A01:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, TEDS 1.0.
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
0MM SMT HORIZONTAL HEADERS OVERVIEW Minitek® Horizontal SMT Headers enable perpendicular printed circuit board connections on a 2mm. grid using surface mount technology. In a typical application the horizontal SMT header is soldered at the edge of the PCB and mates with any of va.
The information contained in this document supersedes all similar ...
The information contained in this document supersedes all similar information that may be found elsewhere in this manual.
Temperature Sensors | NTC Thermistors
Thermometrics Epoxy Type MS NTC Thermistors are epoxy-coated chip thermistors with 0.254 mm (0.01 in) nickel PTFE lead wires. They are used for temperature measurement, control and compensation with a range of -50°C to 150°C (-58°F to 300°F).
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Standard spacer for easy leveling Tapped spacer for leveling up connecting point Threaded insert for fast connecting Standoff spacer with stud for easy leveling and connection (cable shoe, resistor...) Compliance to standards for worldwide use Casted link for reducing impedance and cost 8
AT06-3S-SS01WHT 3-Way Plug, Female Connector with Solid Rea - Amphenol Sine
Gender: Female Housing Material: Thermoplastic Operating Temperature: -55°C to +125°C Color: White IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC Insulation Resistance: 1000 megohms at 25°C Seal Material: Silicone Elastomer RoHS Compliant: YES
PCB Terminations - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
SMC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMC Connectors at Amphenol RF online.
10147606-00004LF | Minitek® 1.00mm | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Minitek127® - Amphenol CS
PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 10 Positions, 1.27mm (0.05inch) pitch
SMPS Male PCB Edge Launch Connector, FD - SV Microwave
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, FD 3811-40003. Enhance your system's RF performance with us. Place your order now!
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
VIBRATION FUNDAMENTALS - PCB
PCB offers multiple ICP® signal conditioners from 1 to 16 channels with current adjustment within 2 - 20 mA at +18 to +30 volts DC. Refer to PCB Tech Note TN-32 for more information on signal conditioners and impedance.