Search Results for 0.1kohm resistor smd value
Model VO622B01 | PCB Piezotronics
Model VO622B01:General purpose, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredi
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108. Downloads. 902-9235 STP 3D Model (Size: 711 kb ) 902-9235 PDF Customer Drawing (Size: 264 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm. Downloads. SMP-MSLD-PCS11T STP 3D Model (Size: 56 kb ) SMP-MSLD-PCS11T PDF Customer Drawing (Size: 298 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS11T HFSS 3D Comp Model (Size: 1718 kb ) Product Life Cycle.
Amphenol Network Solutions > TFD FUSE HOLDERS KITS
A simple platform for installing low voltage, high-current fuses, this versatile Telecom Fuse Disconnect (TFD) handles standard TPS or TLS fuses rated up to 125A. A cost effective alternative to circuit breakers, replaceable fuses are located in a removable cartridge accessible from the front of the unit. Choose from a molded-plastic faceplate or a steel faceplate.
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101B - Amphenol RF
PCB - Surface Mount: You May also be Interested in. MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 262103. MMCX Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 262141. MMCX Straight PCB Jack Surface Mount 50 Ohm 262109.
Model M118A07 | PCB Piezotronics
Model M118A07:Accepted by SAAMI, Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi, M10x1 integral mtg thd
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB Piezotronics supports design, research, and development efforts with precision accelerometers for the measurement of vibration, shock, acceleration, and motion.
Modally Tuned® Impact Hammers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
MCX Straight PCB Jack Surface Mount 75 Ohm 252116-75. MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm 252135. MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm 252201. MCX Plug 0.141-inch Conformable RG-402 Times Tflex 402 75 Ohm 252113-75. MCX Straight PCB Jack Through Hole 50 Ohm 919-432J-51S.
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
implemented into national law in March 2007. This directive defines binding limit values (reference period of 8 hours < value 0.5m/s²) for the hand-and-arm area as well as whole-body vibration values, which must not be exceeded. These limit values are met by effectively reducing the induced vehicle vibration using C-series position sensors
IMPACT AND DROP TESTING - PCB
challenged to obtain the energy values using physical test methods, and then using the data to calculate the results. A simple test method of measuring impact force versus displacement, and then integrating for the area under force-displacement curve provides an output in energy units. However, what force output could the engineer expect to
20021321-10022C1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® . Contact us today for more details of Minitek127 ® , part number 20021321-10022C1LF.
MDBRE15PEAN0 | Harsh Connector | Amphenol
Rugged D-Sub, IP67, Input Output Connectors, 15 Position high density, PIN Type, Vertical PCB Tails, Unified Thread
Advancements of Shock Sensors for Product Testing | PCB Piezotronics
Impact testing for product development and verification requires the user to first determine the correct parameters to measure, and then to select the best sensor to make those measurements.
Model TLD333B50 | PCB Piezotronics
Model TLD333B50:Modal array, ceramic shear ICP® accel, 1000 mV/g, 0.5 to 3k Hz, 10-32 side conn., 5-40 stud mount, TEDS 1.0
MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic. Downloads. 908-NM22100 STP 3D Model (Size: 69 kb ) 908-NM22100 PDF Customer Drawing (Size: 185 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Beryllium Copper:
1.0-2.3 Straight PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Straight PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm 1.0-2.3 Straight PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm | 282134-75 JavaScript seems to be disabled in your browser.
10144042-05011LF | Minitek® 0.80mm | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board Connectors. Contact us today for more details of Minitek ® 0.80mm, partnumber 10144042-05011LF.
Model 3711F11200G Single Axis MEMS DC accelerometer, 7 mV/g, 200 ... - PCB
Model 3711F11200G Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product,