Search Results for 000-5579-na
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52744 07/23 SEE PDM
7016-0064 6.000 7016-0065 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
OAL - SV Microwave
7016-0068 6.000 7016-0069 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
TACBeam - Amphenol Fiber Systems International (AFSI)
The TACBeam® is a MIL-PRF-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. TACBeam® is hermaphroditic, which allows multiple cable assemblies to connect together to support varying distance requirements. The TACBeam® connectors are available in both multimode and single mode, can support two or four
USB3 FTV Memory Keys - Amphenol PCD
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
CABLES, ADAPTERS & ACCESSORIES
MPC3002-000-FR-N-072-A2 Terrapin to PRC 117G J3 Rear RA MPC3002-250-PL-N-024-A1 45 CAT5E to PRC 152 Straight Down MPC3024-260-PL-N-036-A1 AP-176 TO PRC 117GJ3 Front RA MPC3001-220-PL-N-018-A1 2M Connector Braided Cable Netwarrior Accessory MCA103800-XXX 2M Connector C1 Cable Netwarrior Accessory MAC000113-XXX Micro USB to 2M Connector C4R Cable
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52740 07/23 ...
7032-7237 6.000 1.30 db 7032-7238 12.000 2.18 db 7032-7239 24.000 3.94 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
PRODUCT DATA DRAWING - SV Microwave
7012-1301 6.000" 7012-1302 12.000" 7012-1303 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 52754 ...
3.000±.20076.20±5.08 2x smpm female 2x m23053/5 flexible Ø.047 cable material: connectors: 2x smpm female (3221-40007) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. product data drawing date ...
PRODUCT DATA DRAWING - SV Microwave
7033-0037 6.000 7033-0038 12.000 7033-0039 24.000 7033-0040 36.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Amphenol
3 Amphenol Miniature Cylindrical connector selection guide CHARACTERISTICS Solder Crimp PT MS/PT SP MS/ PT-SE PT-SE Intermateable† O O O O O Contacts Solder • • •
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING C DCN 52746 07/23 ...
7016-0074 6.000 7016-0075 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
D D C C - Amphenol Sine
a4 55010266-000-2 t.n 06 /2 4 s enot 1 see table 2 1 change finish from plating to coating l.v 16 / 042 8277 item catalogue shell size no. of cable gland dia a length b p/no contact thread size 1 mp-6216-39p 20 39 pg16 39.0 181 2 mp-6216-61p 24 61 pg21 45.5 193 contacts not shown for no. of contacts refer to table n a b ref amphenol logo & part ...
REVISION HISTORY REV DATE APPROVED PRODUCT DATA DRAWING - DCN 50993 08/ ...
12.000±.250 304.80±6.35 proprietary the information contained in this drawing.005 assembly date approved revision history title: 6) dia.’s on common centers to be concentric see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 surface area: e sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
6.000±.500152.39±12.70 material: connectors: keyed sma female blkhd (see table i) sma male (sf2906-6002) cable: t-flex 405 (200-70-139) strain relief: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing table i part number keyed sma female blkhd ...
OAL - SV Microwave
7029-3379 6.000 7029-3380 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
75P CLAMP - Amphenol PCD
Contact systemattachmentsamphenolpcd.com Description: 75P CLAMP Engineered for lean manufacturing and high performance, the 75P Clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (i.e. AS21919).