Search Results for 000-5579-na
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52757 07/23
6.000±.250152.40±6.35 2x smpm female flexible Ø.047 cable 2x shrink tubing product data drawing components: connectors 2x smpm female vita 67.3 (3221-40071) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq.
REVISION HISTORY PRODUCT DATA DRAWING - NRN 47439 05/23 SEE PDM
12.000±.250304.80±6.35 2x smpm female 67.3 flexible .085 cable 2x shrink tubing product data drawing components: connectors: 2x smpm female vita 67.3 (3221-40066) cable: flexible .085 cable (200-70-139) shrink tubing: m23053/5 performance: impedance: 50 ohms freq.
PRODUCT DATA DRAWING - SV Microwave
7012-1294 6.000" 7012-1295 12.000" 7012-1296 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
seal n | Amphenol Global Search | Amphenol
Seal Rating IP67 Flammability UL94, V0. UL94, V0. DOTG section 26.6.2 & 26.6.3 FAR Part 25 App F Part I RoHS & REACH Compliance Yes Yes. Part Numbering (Twist & Lock) Part Number Type Color Contact Qty Contact Shell Size Mating Half Self-Adh Cradle Screw Mount Cradle Strain Relief
PCB
Created Date: 10/17/2002 10:48:21 AM
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
01 preliminary 02/21 approved: checked: drawn: see pdm see pdm srm 02/11/21 6.000±.200152.40±5.08 2.92mm str. male 2x m23053/5 Ø.086 conformable cable
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46496 06/17 GPF - SV Microwave
7012-1297 (6.000") 7012-1298 (12.000") 7012-1299 (24.000") date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers ...
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
7012-1283 6.000" 7012-1284 12.000" 7012-1285 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52744 07/23 SEE PDM
7016-0064 6.000 7016-0065 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
PRODUCT DATA DRAWING - SV Microwave
6.000±.250152.40±6.35 2.4mm female flexible Ø.047 cable 2x m23053/5 2.4mm male product data drawing material: connectors: 2.4mm female bulkhead (sf1621-60005) 2.4mm male (sf1611-60001) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
6.000±.500152.39±12.70 material: connectors: keyed sma female blkhd (see table i) sma male (sf2906-6002) cable: t-flex 405 (200-70-139) strain relief: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing table i part number keyed sma female blkhd ...
DCN 46496 06/17 GPF PRODUCT DATA DRAWING - SV Microwave
7012-1291 6.000" 7012-1292 12.000" 7012-1293 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 47483 05/23 ...
7029-4051 9.843[250.000] 7029-4052 19.685[500.000] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52683 07/23
12.000" 99.900" .500" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING C DCN 52746 07/23 ...
7016-0074 6.000 7016-0075 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
Declaration - svmicrowave.com
066-15-000 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
OAL - SV Microwave
7029-3379 6.000 7029-3380 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within ...
CONFIGURATION CONTROL LEVEL: REV DESCRIPTION - NRN 45756 04/21 PRODUCT ...
7029-3637 6.000" 7029-3638 12.000" date approved revision history rev description per bom third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
6.000±.500152.39±12.70 material: connectors: keyed sma female blkhd (see table i) sma male (sf2906-6002) cable: t-flex 405 (200-70-139) strain relief: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing table i part number keyed sma female blkhd ...
Item # NX-G80YAR-P09WCD0-000L, 9 Point Contact Rear Panel Mount ...
Browse Item # NX-G80YAR-P09WCD0-000L, 9 Point Contact Rear Panel Mount Receptacle Standard Ranger in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Type of Connector,Size,Number of Contacts,Keying,Contact Type,Contact