Search Results for 090-0052-50
Charles Universal Broadband Enclosure WIC 101010SXAN1 General ...
LT-WIC101010 Page 8 of 16 3rd Printing 3.6.2. Mounting the WIC on a Pad Eight customer supplied, corrosion resistant, 3/4” Grade 8 hex head bolts with anchors are required for mounting the WIC to the concrete
Backshells - アンフェノールジャパン株式会社
Backshells www.amphenolpcd.com info@amphenolpcd.com OR sales@backshellworld.com 1(978) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 Cross Reference If you have a Military part number or other manufacturer’s part number for which you are looking for an equivalent item, we
Model 378A21 377A21 Microphone and 426E01 preamplifier with TEDS ... - PCB
Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700, type 2 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
RP - svmicrowave.com
impedance: 50 ohms freq. range: dc to 65.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
Model HT602D01 Industrial ICP® Accelerometer Installation and ... - PCB
Model HT602D01 Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Operation Manual E-Series ET Analog - Temposonics
5 Temposonics® E-Series ET Analog ATEX / UK Ex/IECEx / CEC / NEC / CCC Certified Operation Manual 2/ See also applicable Temposonics terms of sales and delivery on www.temposonics.com 2.4 Safety instructions for use in explosion-hazardous areas The sensor has been designed for operation inside explosion-hazarded
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
50 db 2.0 db 1.350 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10.
Model 202M44 FORCE SENSOR Installation and Operating Manual - pcb.com
Model 202M44 FORCE SENSOR Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840
Model 130F20 ICP® Electret Array Microphone Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Model M003EB001-50AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model TO608A11 Platinum Low-cost Industrial ICP® Accelerometer ... - PCB
Model TO608A11 Platinum Low-cost Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
Released - amphenol-cs.com
2023/08/21 2023/08/24 2008/09/29-Li-Qing Lei Tim Yao Bill Lin ELX-N-49049-1 L Released PDS: Rev :L STATUS:Released Printed: Nov 06, 2024
MA157KN00 - amphenol-antennas.com
Impedance (Ohms) 50 Maximum power (watts) 50 Termination RG58 (5 m) Color Black Type of whip Stainless steel with open coil Whip maximum length (mm) 1400 Tuning By tuning chart Weight (g) 530 Base diameter 42 Hole diameter (mm) 24 Whip code MA712KN00 Base Code MA711DS00 reserve the right to modify or amend any antenna or specification without ...
Model 629A30 Precision Triaxial Industrial ICP® Accelerometer ... - PCB
Model 629A30 Precision Triaxial Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700, type 2 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700, type 2 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: