Search Results for 090-0052-50
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
50 db 2.0 db 1.350 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10.
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/53721780-7d4f-49b3-bd06-ac3700dcd65c","id":"53721780-7d4f-49b3-bd06-ac3700dcd65c","productNumber":"MM1-DST-RAY ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000042918 00000 n 0000054721 00000 n 0000054847 00000 n 0000054979 00000 n 0000055115 00000 n 0000055247 00000 n 0000055316 00000 n 0000055396 00000 n 0000081072 00000 n 0000081330 00000 n 0000081782 00000 n 0000081807 00000 n 0000082407 00000 n 0000082476 00000 n ...
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/9567bc21-70fa-4f3e-873c-ac3700ebc630","id":"9567bc21-70fa-4f3e-873c-ac3700ebc630","productNumber":"SS175C-0-HW-BL ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
Accelerometer - wilcoxon.com
Insulation (electronics to case) 50 MΩ, min. Grounding case isolated, case connected to outer shield Base strain sensitivity <0.75 g for 250 µstrain Acoustic sensitivity 100 dB SPL 1/3 octave 100 Hz - 10 kHz <0.1 mg Sensitivity to environment: Magnetic (B = 0.75 mT) Magnetic (per IT 8839) Pressure (700 < P < 1300 mB) <2 mg <10 µV typ. <0.1 mg
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
MA112VX00 - amphenol-antennas.com
Impedance (Ohms) 50 Termination RG174 (3 m) + FME fitted Color Black Weight (g) 70 Height (mm) 215 Base diameter (mm) 30 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
class 2b, grade 50/60 resistor element: aluminum nitride substrate with tantalum nitride resistor: gold plated terminations finish: bodies, inserts, & coupling nut: passivated per ams-2700 contacts: gold per astm b488, type i, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min.
Temposonics
Temposonics ® TH – SIL 2 Capable. Safety Manual. I 5 I. 5.3 Safety tolerance. Review the T-Series operation manual (document no. 551513) for the operating accuracy of the sensor.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats.370±.0159.40±0.38 product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
Operation Manual GTE Analog - Temposonics
5 Temposonics® GTE Analog ATE / UKA / IEEx / NE / E / Operation Manual 2.4 Safety instructions for use in explosion-hazardous areas The sensor has been designed for operation inside explosion-hazarded areas. It has been tested and left the factory in a condition in which
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
Variable capacitance accelerometer - pcb.com
Key features n 2, 10, 30, 50, 100 and 200 g ranges n Measures motion, low frequencies and tilt n Frequency response from DC up to 1,500 Hz n Rugged housing and cable n U option for 7 to 36 V input n R option for regulated 5 V input Description The ENDEVCO® Model 770A and 770F are low g DC accelerometers that utilize unique variable capacitance microsensors. These accelerometers are designed ...
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections.