Search Results for 090-0052-50
ETV38999 - アンフェノールジャパン株式会社
Brian Antalek • Ofce 1 (607) 563-5318 • Eail antaleaphenol-aao.co aphenol-aerospace.co • amphenolmao.com 4 Shell Size /Arrg. Service Rating Total Contacts Contact Size 22D 20 16 12 12 (Coax) 10 (Power) 8 (Coax) 8†† (Twinax)
Model 320C52 ICP® Accelerometer Installation and Operating Manual - PCB
Spectral Noise(100 Hz) 50 µg/√Hz 490 (µm/sec2)/√Hz [2] Spectral Noise(1 kHz) 25 µg/√Hz 245 (µm/sec2)/√Hz [2] Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm [5][1] Physical Sensing Element UHT-12™ UHT-12™ Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic
Model Y3713E112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 ... - PCB
Model Y3713E112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product,
Model 604B32 INDUSTRIAL ICP® ACCELEROMETER Installation and ... - PCB
Model 604B32 INDUSTRIAL ICP® ACCELEROMETER Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Features - Amphenol Antenna Solutions
CUUT360X06F xyz0 REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
| Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Dual-input process meters - Wilcoxon Sensing Technologies
Power options 85-265 VAC, 50/60 Hz; 90-265 VDC, 20 W max; optional model with 12-24 VDC ±10%, 15 W max Required fuse UL recognized, 5 A max, slow-blow; up to 6 meters may share one 5 A fuse Isolated transmitter power supply Terminals P+ & P-: 24 VDC ± 10%. Internally selectable jumper for 24, 10, or 5 VDC supply. 85-265
TITLE
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
Filter - AIRMAR EMEA
150WXRS NMEA 0183 / 2000® WeatherStation® - SolarShield and Rain Sensor - RS422
FAQ - Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
min mounting pitch scale 1:1 iso view (scale 1:1) sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used
2 1 REV DESCRIPTION ECO - XMA Corp
18 - 26.5 ghz 1.50:1 max input power 2 watts avg. @ 25°c derates linearly to 10% @ 125°c from 25°c peak power 500 watts (5msec pulse width, .05% duty cycle) impedance 50 ohms operating temp range 4 kelvin to +125°c ...
DISCONTINUED - amphenol-antennas.com
Impedance 50 Ω 50 Ω VSWR 1.6:1 1.6:1 IM3 (2x20W Carrier) < -140 dBc Input Power 200 W 200 W Lightning Protection Direct Ground Connector(s) 1 port / 7/16-DIN / Female / Bottom Mechanical Characteristics Dimensions (Length x Diameter) 509 x Ø65 mm 20.0 x Ø2.6 in Antenna Weight 0.83 kg 1.82 lbs Survival Wind Speed 201 km/hr 125 mph
HDMI connection system for harsh environment - Amphenol Socapex
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
µCom-10Gb - Amphenol Socapex
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
SIMM0816PNR - Amphenol Air LB
From 50 to 2000: Vibrations - Amplitude: 22.6 g: Vibrations - Duration: 24 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling
2X - pcb.com
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
HDC SERIES Size 20 Signal and Thermocouple Contacts, Fixed Closed Entry ...
MATERIALS AND FINISHES: Insulator: Glass filled DAP per ASTM-D-5948, SDG-F, UL 94V-0, green color. Contacts: Precision machined copper alloy. Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over copper plate. IEC 60807-2, Performance Level
Model M601A02 Low-cost Industrial ICP® Accelerometer Installation and ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Amphenol MP-64RJ45UNNE-009 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 9ft Amphenol MP-64RJ45UNNE-009 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Beige Cat6 cable with precision-terminated snagless RJ-45 connectors.