Search Results for 090-0052-50
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 26dec13 drp grey black blue brown green red white yellow at06-4s at06-4s-blk at06-4s-blu at06-4s-brn
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0121Px-H1 REV B1
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rthp0121p*-h1 eco-mate,receptacle,3.6mm single pin contact,flate hole type,flange wall mounting
DISCONTINUED - amphenol-antennas.com
Impedance 50 Ω 50 Ω VSWR 1.6:1 1.6:1 IM3 (2x20W Carrier) < -140 dBc Input Power 200 W 200 W Lightning Protection Direct Ground Connector(s) 1 port / 7/16-DIN / Female / Bottom Mechanical Characteristics Dimensions (Length x Diameter) 509 x Ø65 mm 20.0 x Ø2.6 in Antenna Weight 0.83 kg 1.82 lbs Survival Wind Speed 201 km/hr 125 mph
D D - connectors.nexus.com
b chg map-50-05 to map-60-06 146 11/8 2012 hr c chg: ,ap-60-06 to map-57-01 152 1/24 2013 hr 9/28/11 item # part # qty description 1 maj-10-25 1 insert, receptacle, 6-cond 2 maj-10-67 1 housing jack 3 map-57-01 1 strain relief 4 map-50-03 1 washer, rubber 5 map-50-24 1 nut adapter, .250 6
35599118000 - Amphenol Air LB
The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor finish: bodies, coupling nut: passivated per ams-2700 contacts, sleeve: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance:
RF Adaptor - Amphenol Antenna Solutions
Dielectric Withstanding Voltage (50 Hz at sea level ≤ 1500 V RMS Impedance 50Ω Environmental Characteristics Storage & Operating Temperature Range -40° C to +85° C Reference Standard IEC60169-16 Mechanical Characteristics Durability ≥ 500 mating cycles Material Characteristics Material Plating Body Brass Ni or Tri-Alloy
µCom-10Gb - アンフェノールジャパン株式会社
5 www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
For any receptacle, we have a cap solution - amphenol-socapex.com
Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000034-ANG - March 2019 PROTECTIVE CAPS
REVISIONS - Amphenol Sine
b 5.50 min. notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications: 4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm†)
Catalog - Amphenol Antenna Solutions
Mounting bracket MA621AZ51 clamp supplied to fit on 25-50 mm dia. mast. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Product sheet - amphenol-antennas.com
Impedance 50 Ohms Termination Connector FME Colour Black Weight (g) 45 Height (mm) 90 Hole diameter (mm) 14 or 18 Sheet metal thickness (mm) 0,6 to 1,9 Whip MA712UV05 Base MA711LV02 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product
Amphenol Ardent Concepts - High Bandwidth Solderless Compression Mount ...
50 mQ .98 nH (self) 36 GHz 61.1 ohms 1000+ cycles for I-GA, BGA, Board to Board Contact Material Mated Height Pitch Compression Force/Contact (Grams +/- 20%) Compression Range Contact Resistance Inductance High Freq Capacity (-1 dB point S21) Characteristic Impedance @ Native Pitch (Ohms)
| Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol MP-64RJ45UNNE-009 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 9ft Amphenol MP-64RJ45UNNE-009 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Beige Cat6 cable with precision-terminated snagless RJ-45 connectors.
Kopnene snage | Amfenol Socapex
Amphenol na Međunarodnom sajmu kopnenih snaga, premijer kapija na tržištima kopnene odbrane Australije i regiona, i platforma za interakciju sa glavnim izvođačima radova iz Sjedinjenih Država i Evrope. Pridružite nam se od septembra KSNUMKS do KSNUMKS da otkrijete naša najsavremenija rešenja prilagođena rastućim potrebama globalne odbrambene industrije.
Features - Amphenol Antenna Solutions
(1x) 617-906 | (1x) 1695-2700 | (2x) 3300-4200 MHz LU2VX65X4F wxy FIXED TILT 8-Port Panel Antenna 65° 47.9 in REV092324NA www.amphenol-antennas.com 4 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FAQ - Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
MIL-PRF-12883/52, MIL-PRF-12883/53 Relay Sockets RSE Track Mount 2, 3 ...
Relay Sockets Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Track Materials Outer Track:
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
class 2b, grade 50/60 resistor element: aluminum nitride substrate with tantalum nitride resistor: gold plated terminations finish: bodies, inserts, & coupling nut: passivated per ams-2700 contacts: gold per astm b488, type i, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min.